Acoustiblok is the name of both our company and our "Flagship" product. This product is used as a sound isolation material. It is typically installed before walls, ceilings and floors have been completed, thereby enhancing the Transmission Loss (TL) of these standard assemblies. Acoustiblok is a U.L. Classified (UL # CLBV.R21490), viscoelastic polymer that comes in two forms. The first is Blok16, a 1/8th" thick sheet with a weight of 1 pound per square foot. The second is Blok32, a 1/4" thick sheet with a weight of 2 pounds per square foot. Both are made from recycled plastics and non-toxic minerals that are mixed and pressed into a membrane sheet. These sheets are then trimmed to a standard size of 54" wide x 30' long and rolled up for easy transportation. The rolls weigh roughly 135 pounds each at this size. You can also order longer rolls ranging from 60' long (at 270 lbs.), to 350' long (at 1,575 lbs.), should you have a project with a larger area in need of treatment. To request a sample or more info click here
Rated 5 based on
1 product reviews