WaterWay Rainscreen & Ventilation Mats consists of a polypropylene core of fused, entangled filaments in varying thicknesses from a nominal 1/8 inch to 3/4 inch, depending on desired cavity space and cladding selection. The core is bonded to a Moisture Resistive Filter Fabric that functions like an additional layer of Weather Resistant Barrier. WaterWay Rainscreen is designed for Stucco, EIFS, Manufactured & Natural Stone, Fiber-Cement, Brick, Lap and Cedar Sidings and other Wall Cladding Systems. Features and Benefits: 1. Creates Separation between your building and cladding 2. Forms a space for water Drainage: 3. Provides a Capillary Break 4. Offers Continuous Ventilation Convection: 5. Fabrics functions like Additional layer of WRB 6. Creates a Cushion / Reduces Cracks in Stucco & Stone 7. Simple Interface with Adjacent Material 8. No Special Training or Skills in Labor Force 9. Installation efficiencies Compress Construction Schedules 10. Creates a Thermal Break 11. LEED Points / Green Build Advantage 12. Sustainability - Increased Service Life 13. Post Consumed / PP up to 40% 14. Un-interrupted Space - Helps to Equalize Pressure in the Wall
Rated 5 based on
1 product reviews