Sanded Weatherproofing Sealant Stucco-Tex™- is a trowelable, waterborne acrylic latex, premium grade, non-sag, elastomeric sealant. Specially designed for use as a flexible grout in stone veneer, crack repair in stucco, brick, concrete, wood, cinderblock and transition between architectural elements and vertical walls. Stucco-Tex sealant is designed for transitions or joints where movement is anticipated and flexibility is needed. It has excellent resistance to UV, ozone and airborne contaminants. Formulated to create a water tight seal for all types of joints both vertical and horizontal, crack repair in stucco and transitions where a gap exists between materials even with dissimilar coefficients of expansion. Ideal for weatherproofing between brick, block, masonry, wood, concrete, metal and architectural elements (quoins, key stone, window trim, etc.) Features and Benefits: Sanded appearance replicates mortar, stucco and concrete Widths to 3 inches with proper backing Outstanding adhesion to prepared surfaces Remains flexible / Resists slump Environmentally responsible - VOC compliant Paintable, Water clean-up, Freeze-thaw stable
Rated 5 based on
1 product reviews