Total Security Solutions
CONTENT

Bulletproof Download Center

As part of Total Security Solutions' commitment to customer service, the Resources & Planning Tools section enables architects, contractors, and other industries interested in bullet-resistant barriers to easily view and download product images, detailed spec information, as well as CAD drawings. Save time and money by involving us early in your project! We can help you address concerns about barrier functionality and check for proper bulletproof glass structure support, as well as answer any other questions you may have. Click to schedule your free design spec review with a bulletproof barrier consultant.
Rated 5 based on 1 product reviews

TSS CE Course

Take our free Bulletproof Glass and Bullet-Resistant Barriers CEU Course.
Rated 5 based on 1 product reviews

VirusGuard - Fixed Barrier System

The new TSS VirusGuard™ Fixed Barrier System is a translucent boundary system designed to protect employees by slowing the spread of germs and viruses. This non-bulletproof barrier stands 24-inches tall and standard countertops and can be customized to fit most commercial uniform counter spaces. Made of a durable, ½ inch thick acrylic, the Fixed Barrier System provides an extra layer of protection between essential employees and the public. Manufacturing and installation of this acrylic sneeze guard is being prioritized for essential industries such as healthcare facilities, pharmacies, banks, credit unions, check cashing centers, and government buildings. 
Rated 5 based on 1 product reviews

VirusGuard - Mobile Barrier

The TSS VirusGuard™ Mobile Barrier was specially designed to help slow the spread of germs and viruses. It's easy to assemble and quick to ship so you can meet the changing safety needs of your employees. This acrylic sneeze guard puts a transparent barrier between employees and the public, blocking the fluid spread by sneezing and coughing and keeping both employees and the public safe now and in the future. This non-bulletproof, mobile barrier can move easily throughout your facility, providing an extra layer of protection where you need it most. It's self-stabilizing, can be assembled in minutes using snap-lock clips, and can be secured to surfaces using double-sided tape. Made of a durable 1/2 inch thick acrylic, this mobile sneeze guard stores easily for seasonal use. 
Rated 5 based on 1 product reviews

Bullet Resistant Barriers

The core of any bullet-resistant barrier system in any customer service environment, our bulletproof systems offer you a broad array of options with which to create a secure, functional interface between staff and patrons at the counter level and above. You'll find products that integrate seamlessly into your service environment, nearly invisible to customers while establishing a subtle deterrent to thieves.
Rated 5 based on 1 product reviews

Bullet Resistant Transaction Windows

The exchange point of commerce, the bullet resistant transaction window is obviously critical to your business. Without proper security, it's also the most vulnerable target for armed thieves. Built to precise industry standard or custom specifications, with frames of stainless steel, ballistic aluminum or painted steel, these windows are ideal for almost all transaction applications. Glaziers, too, can select these products to install to enhance their business opportunities. Passive voice transmission is typically included; parcel passers can be integrated.
Rated 5 based on 1 product reviews

Convenience Store Transaction Lines

Convenience store/gas station transaction points are different that those installed at banks and credit unions, primarily because of the high volume of traffic they see and also because cash/credit is typically being exchanged for goods that must pass from the seller to the buyer without compromising security. We offer products that integrate well with your retail environment as well as products that deliver a level of security and access that you can adjust, depending on time of day or level of threat. All backed by the experience of an industry leader.
Rated 5 based on 1 product reviews

Ballistic Security Glass

Total Security Solutions offers a full line of ballistic security glass. These materials are sold as a bulletproof system, cut to size or by the sheet.
Rated 5 based on 1 product reviews

Insulated Ballistic Glass

We now offer DEFENDER, ballistic insulated glass, an all-glass product that is an excellent choice for building exteriors, including upper floors, because it can be retrofitted into existing window frames. Unlike its acrylic and polycarbonate counterparts, insulated ballistic glass is not prone to crazing or de-lamination, and is therefore much easier to maintain. It has superior light transmission and can be customized with an additional thermochromic feature that darkens in response to sunlight for warmer climates. It carries a UL 752 Level 1 ballistic rating, as well as a UL 972 forced-entry rating.TSS-IG FE 15/16" Data SheetTSS IG 001 L/S 1-1/8" Data SheetTSS IG 001 L/S 1-1/4" Data Sheet
Rated 5 based on 1 product reviews

Bullet Resistant Fiberglass

Also known as Opaque Armor or Kevlar, Bullet Resistant Fiberglass is a layered, reinforced structural polyester laminate (fiberglass) that offers unique bullet-resisting characteristics. Press molded between steel plates at high pressure and temperature, bullet resistant fiberglass progressively delaminates as a bullet penetrates, distorting and flattening the projectile and dissipating the energy. More energy is consumed as the bullet penetrates the high-strength glass fibers.
Rated 5 based on 1 product reviews

Bullet Resistant Doors

Along with transaction windows, doors rank high on the list of the most vulnerable points in a non-secure business environment. While you must maintain access to staff areas (including meeting ADA standards), you must also make each access point a bullet-resistant barrier that supports the rest of the secure environment. We can provide a number of bulletproof door options that provide UL Level I, II, and III security, in materials that can emphasize or minimize security as a visual deterrent.
Rated 5 based on 1 product reviews

Bullet Resistant Frames

Doors, windows and other points-of-entry are the inherent weak spots in any security system, and that's where we are at our best, specializing in secure, bullet-resistant entryways for banks, credit unions, convenience stores, hospitals, government offices and more.
Rated 5 based on 1 product reviews

Deal, Cash & Currency Trays

Designed for any application where funds are transacted and potentially vulnerable, we provide cash trays in stainless steel or brass, in a wide range of sizes.
Rated 5 based on 1 product reviews

Bullet Resistant Passers

Post offices, shipping agents, convenience stores - anywhere packages and funds must be transferred from your customers to your staff - requires bullet-resistant passers that allow the transfer without breaching security and putting lives on the line. We can provide several options, including rotary, interlocking door, lazy susan, postal specialty, and units custom designed to your specific needs.
Rated 5 based on 1 product reviews

Pass-Through Drawers

Bullet-resistant drawers are well suited for counter top or below counter exchange of goods and funds, and are available in a variety of materials and finishes to complement your barrier system.
Rated 5 based on 1 product reviews

Ballistic Counters

Integrating countertops into a complete bullet-resistant barrier system while matching the wood and/or other materials featured in your space is a service we provide to spare you the hassle of having to hire a mill worker. Ideal for any facility, Ballistic counters use layered, reinforced, structural polyester laminate (fiberglass) with excellent bullet resisting characteristics, in combination with countertops of stainless steel, plastic laminate, Corian®, wood, and/or millwork. Provides security ranging from UL Level I through UL Level VIII.
Rated 5 based on 1 product reviews

Accessories

Total Security Solutions offers a variety of accessories to enhance the appearance and functionality of its custom bullet resistant barrier systems, including overhead louvers and voice transmission hardware.
Rated 5 based on 1 product reviews

Quick Ship Products

Total Security Solutions has a variety of standard bullet resistant products available to ship within an average of three business days. Shipping charges are in addition to the costs below. For complete pricing quotes and shipping turn-around times, please call 866-930-7807.
Rated 5 based on 1 product reviews

School Security Rescouce Center

Total Security Solutions has made it a priority to educate people who are looking to retrofit their school entryways and help them avoid the complications that inevitably arise when a less-experienced company installs ballistic glass without understanding the impact these modifications have on existing structures.
Rated 5 based on 1 product reviews