Demilec
CONTENT
Spray Foam Insulation image

Spray Foam Insulation - Heatlok HFO Pro

Superior Yield and Industry Leading R-Value Heatlok HFO Pro, with an R-value of 7.4 at 1 inch, is designed as a continuous insulation solution with an ultra-low global warming potential blowing agent. Tested and certified as an air, thermal, water, and vapor barrier. Heatlok HFO Pro leverages Honeywell's Solstice® Liquid Blowing Agent technology, which has a GWP of 1, 99.9% lower than traditional blowing agents. In compliance with the Montreal Protocol designed to lower the use of global warming potential gasses.Technical Library
Rated 5 based on 1 product reviews
Spray Foam Insulation image

Spray Foam Insulation - Heatlok® HFO High Lift

Spray up to an R-49 in a single pass! Heatlok HFO High Lift, Demilec's first product to leverage ultra-low Global Warming Potential blowing agent, combines an R-value of 7.5 with a 6.5" lift to achieve an R-49 in a single pass. Spray IRC Ceiling insulation code in less time than ever before! Heatlok HFO High Lift leverages Honeywell's Solstice® Liquid Blowing Agent technology, which has a GWP of 1, 99.9% lower than traditional blowing agents. In compliance with the Montreal Protocol designed to lower the use of global warming potential gasses. Technical Library
Rated 5 based on 1 product reviews
Spray Foam Insulation image

Spray Foam Insulation - Heatlok® XT

High Performance, Versatility, and Sustainability Engineered with the environment in mind, high-yield Heatlok® XT incorporates >20% recycled plastic and renewable oils to create a high performing, closed-cell spray foam insulation. Heatlok can be used in commercial and residential construction, on the interior and exterior, to create a specially engineered building envelope providing an air barrier, vapor barrier, insulation, and drain plane in one application. Heatlok is designed to exceed future sustainability goals by giving building professionals an opportunity to gain up to 10 LEED points, while also providing a low flame spread (per ASTM E-84). Technical Library
Rated 5 based on 1 product reviews
Spray Foam Insulation image

Spray Foam Insulation - High Density SPF

Heatlok High Density is a two component rigid polyurethane spray foam system. Specially formulated using recycled plastic and renewable soya oil, it contains zero ozone depleting chemicals. The B-233 has impressive strength of 40psi, with a SPF system that has a smooth surface, making it acceptable to walk upon. The environmentally conscious product meets the potential requirements of the Montreal Protocol. The B-509 range has been specially designed to perform in agricultural buildings such as barns and stables. B-233 Technical LibraryB-509 Technical Library
Rated 5 based on 1 product reviews
Spray Foam Insulation image

Spray Foam Insulation - SEALECTION® 500

Easy Installation, Long-term Efficiency This environmentally conscious insulation delivers superior performance and value. Its unique formula and seamless installation provide an efficient, building envelope that maximizes energy savings. Sealection 500 is a spray-applied insulation, which once applied, expands in place, without CFCs, HCFCs, or ozone-depleting chemicals. Unlike traditional fiberglass insulation, Sealection 500 will maintain its performance; time and temperature have no effect on the spray foam insulation's R-value of 3.81 at 1 inch. The product retains its shape over time, and doesn't settle or compact. Technical Library
Rated 5 based on 1 product reviews
Spray Foam Insulation image

Spray Foam Insulation - Demilec APX®

A New Standard for Fire Safety - Meet the next generation of open-cell spray foam. Demilec APX 1.2 exceeds the stringent fire-test requirements from the International Building Code. No ignition barrier needed in attics and crawl spaces. Demilec APX has an R-value of 3.7 at 1 inch. In case of a fire, once the flame is removed, the insulation will not propagate a flame. This superior fire performance eliminates the need for additional protective materials and provides a new standard for fire safety. Technical Library
Rated 5 based on 1 product reviews
Spray Foam Insulation  image

Spray Foam Insulation - Agribalance®

Innovative Technology Promoting a Green Future Agribalance merges our high-performing, open-cell spray foam insulation with natural, renewable oils. This high R-value of 4.45 at 1 inch, insulation expands to seal cracks, gaps, and voids in attics, walls, crawl spaces, and ceilings. Agribalance improves energy efficiency by reducing air leakage and controlling moisture intrusion and outside contaminants such as dust, dirt and allergens. Agribalance is used in order to maximize R value in a confined cavity when compared to other open cell materials. Technical Library
Rated 5 based on 1 product reviews
Pour-in-Place Foam image

Pour-in-Place Foam - SEALECTION® PIP

Seal Every Crack and Crevice in Existing Walls Sealection® Pour-In-Place (PIP) is a slow rising, one-half pound density, open-cell foam insulation product used for insulating existing walls, ceilings, and floor components. This chemical formulation has an R-value of 3.43 at 1 inch, and is specifically designed to be injected through a series of holes drilled in walls and ceiling surfaces without causing damage to the surface anchoring system. Injection applications may occur on the exterior or interior of wall systems, and the procedure is very similar regardless of which side of the wall the application occurs. Sealection PIP is injected as a liquid which flows through the cavity and slowly expands in place; therefore it can be a very effective option for existing wall applications. Technical Library
Rated 5 based on 1 product reviews
Air Barrier System image

Air Barrier System - Heatlok® ABS

One Source for a Complete Air Barrier System Heatlok ABS is a self-adhered air/vapor barrier membrane for walls composed of SBS modified bitumen and a tri-laminate woven polyethylene facer. It is also used as masonry and through-wall flashing membrane as well as waterproofing membrane at openings and transitions. Demilec provides Heatlok ABS membranes that perfectly match with multiple Heatlok spray foam insulations to give you a single source for insulation and air barrier materials. Technical Library
Rated 5 based on 1 product reviews
Intumescent Coatings image

Intumescent Coatings - Blazelok™

Non-Toxic Fire Protective Coatings over Spray Foam Insulation Intumescent coatings are non-flammable paint, which starve a fire of oxygen from reaching the spray foam insulation. Intumescent coatings are non-toxic, drain-safe, non-fuming coatings designed to be used in walls, attics, and crawlspaces with Demilec's various spray foam insulation products. Demilec has completed NFPA 286 testing with Blazelok TBX and has been approved as an interior finish system in accordance with the IRC and IBC, and omits the code's prescriptive thermal barrier requirement. In addition, our intumescent coatings meet LEED, AQMD, and EPA VOC requirements. Technical Library
Rated 5 based on 1 product reviews
Polyurea Coatings image

Polyurea Coatings - Maxguard®

Our Maxguard® range of elastomeric polyurea coatings bring real versatility to your application - with durability, flexibility, and chemical resistance. Apply coatings in any temperature and across vertical, horizontal, or angled surfaces. Use on virtually any contour to provide a monolithic containment barrier. The range brings a solution for many substrates including wood, glass, concrete, metal, fiberglass, PVC, and geotextile. All available in multiple colors. Advanced flexibility and elongation properties also compensate for substrate cracking and movement. While coatings protect common materials from weather, corrosion, and chemical exposure. Technical Library
Rated 5 based on 1 product reviews
Demilec Architect Services image

Demilec Architect Services

Demilec proudly supports Architects, Engineers, and building professionals. It is our goal to ensure that design professionals are educated on the benefits of spray foam insulation as well as introducing new and innovative uses for Demilec's many evolving spray polyurethane technologies.
Rated 5 based on 1 product reviews
Demilec Technical Library image

Demilec Technical Library

Welcome to the Demilec Technical Library. This library houses a wealth of information in regards to our products as well as the spray foam industry. Our goal is to provide you with the best and most accurate information available. If there is any information you need but are unable to locate, please contact our engineering department and we will do all we can to help provide you with what you need.
Rated 5 based on 1 product reviews