C.H.I. Overhead Doors
CONTENT

Planks - Accent Woodtones

Featuring the most advanced highest resolution finishes available, Accents Woodtones accurately portray a non-repeating wood grain to achieve the warmth, appeal, and beauty of a handcrafted wood garage door while providing the strength and durability of steel.




Rated 5 based on 1 product reviews

Skyline Flush

For those who prefer a more contemporary look our flush garage doors provide straight, clean lines for understated elegance.

Rated 5 based on 1 product reviews

Overlay Carriage House

CH.I.'s line of carriage style doors is carefully crafted, resulting in an exceptional collection of traditional doors. Whether you prefer the strength of steel, the durability of fiberglass or the beauty of rich, natural wood, you'll find the garage doors you want here with details you won't find anywhere else.

Rated 5 based on 1 product reviews

Raised Panel

Add depth to your garage door with our raised panel design available in both short and long panel options. The raised panels start with a recessed edge, but the interior surface of each panel is brought slightly forward, adding just a hint of definition to a classic garage door design.


Rated 5 based on 1 product reviews

Stamped Carriage House

Strength and design come together to carefully craft our stamped carriage house doors Shaped from steel and embossed with a wood grain finish, this series beautifully replicates the timeless look of carriage style doors.


Rated 5 based on 1 product reviews

Stamped Shaker

Clean simple lines and a minimalist design characterize our line of stamped shaker garage doors. The timeless style, expert craftsmanship, and attention to detail will create a lasting impression.

Rated 5 based on 1 product reviews

Overlay Recessed Panel

This beautiful recessed panel provides the look of traditional wood frame and panel construction, shaped from steel and embossed with a natural wood grain finish.




Rated 5 based on 1 product reviews

High-Definition Fiberglass

Strength and design come together to carefully craft our fiberglass garage doors Boasting graceful arches and daring details, these exceptional garage doors with glass set the stage for the rest of your home.Personalizing Options:




Rated 5 based on 1 product reviews

Commercial Insulated Sandwich Doors

Regardless of your specific application CHI. offers a premium insulated door product guaranteed to deliver years of dependable operation. Our micro-grooved faces are constructed in a variety of gauges (20, 26, 28 gauge) and are available in both polyurethane (sections thermally broken) and polystyrene insulation options for those applications that demand the best in thermal efficiency and value. Standard colors and powder coating available.
Rated 5 based on 1 product reviews

Ribbed Steel Pan & Pan-Insulated Doors

These commercial overhead door solutions provide powerful performance and rugged reliability for a wide variety of commercial warehouse and industrial applications With a deep horizontal rib design, the 2" thick sections with tongue and groove rail are constructed from hot-dipped galvanized steel with baked-on polyester finish. Choose from 25, 24 and 20 gauge steel with optional polystyrene insulation with vinyl or steel backer.
Rated 5 based on 1 product reviews

Aluminum Full-View Doors

The clean modern look combined with its flexibility durability and quality make this the perfect choice selection for your fullview needs The stile and rail design has 2" thick sections with tongue and groove rails. Aluminum rails and stiles are available clear anodized, white, or optional powder-coat colors. Various glass panels available in polycarbonate, plain, tinted or frosted. Aluminum panels are also available.
Rated 5 based on 1 product reviews

Rolling Service Doors

This noninsulated rolling door offers an exceptional value for a variety of applications including dock and material handling solutions Available in 24 gauge, flat slat profiles with a variety of standard color and powder coat options.
Rated 5 based on 1 product reviews

Counter Shutter

The 6500 series rollup doors offer the best in security flexibility and appeal. Coiling counter doors are available with flat slat configuration and a dual-seal bottom bar. Choose from clear anodized aluminum, painted steel, stainless steel or powder coated finishes.
Rated 5 based on 1 product reviews

Rolling Fire Doors

CHI Guardian™ Fire Doors deliver safe, reliable, predictable, and repeatable drop testing made possible in any facility with the flip of a handle. Coiling fire doors are available with U.L. label, 3/4hr, 1-1/2hr, 3hr or 4hr rating. Choose from curved or flat slat configuration in galvanized steel slats or stainless steel (flat only) slats.
Rated 5 based on 1 product reviews

Fire Counter Shutters

UL labeled counter fire doors are engineered for installation to approved sheet rock steel, and masonry construction for areas that require a fire listed counter door in a rated fire wall. Utilizing the same Guardian(TM) drop testing system can be specified with, 3/4hr, 1-1/2hr or 3hr UL rating (dependent upon mounting surface). Available with flat slat steel and stainless steel curtain options.
Rated 5 based on 1 product reviews