Material Types

LaCantina offers the widest range of material options across our folding, sliding and swing systems.
Rated 5 based on 1 product reviews

Aluminum Bifold Doors

The Aluminum System's clean design features a 2 3/4" narrow stile and rail profile, allowing for more glass and light. The Aluminum System is perfect for residential and commercial projects in moderate climates or as an interior space divider.

  • Clean contemporary designs that maximize glass and light
  • High quality extruded aluminum up to 1/4' thick for strength & performance
  • No finishing required and low maintenance
  • Strength and rigidity for oversized panels
  • Sill options that suit weather exposure or flush floor transitions from inside to outside
  • Inswing or outswing flexibility
  • Stainless or bronze hardware packages
  • Concealed multi-point locking system for ease of operation and security
  • Single lite panels up to 10' tall without the need for a horizontal mullion
  • Clear & dark bronze anodized, and white in-stock finishes, optional finishes, create a distinctive color or wood decoral finishes.
  • 1/4' to 1' dual glazing options
  • Up to 20 panels, 10 in each direction
  • Wide range of glazing options for improved thermal performance, safety protection and privacy
  • Range of commercial options including panic hardware, ADA thresholds and 10' bottom rails
  • Combine with our screen systems for year round comfort


Click here for Aluminum Bifold Technical Resources

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Aluminum Thermally Controlled Bifold Doors

The Aluminum Thermally Controlled System is the result of an extensive design process focused on energy efficiency structural integrity and versatility. The Aluminum Thermally Controlled System features a narrow 2 15/16" stile and rail profile with thermal breaks throughout for improved performance. Our proprietary core and fascia design allows split finish color options for the interior and exterior providing maximum design flexibility.

  • Perfect for hot & cold climates to keep the ideal temperature in
  • European thermal struts that create a non-conductive bridge between the outside and the inside of the door for greater energy efficiency
  • High quality extruded aluminum for strength & performance
  • Thicker 2 1/4" panels suitable for high wind environment
  • Proprietary core and fascia panel construction allows for a split finish option for different exterior and interior colors
  • Sill options that suit weather exposure or flush floor transitions from inside to outside
  • Custom simulated divided lite patterns
  • Stainless or bronze hardware packages
  • Concealed multi-point locking system for ease of operation and security
  • Single lite panels up to 10' tall without the need for a horizontal mullion
  • Clear & bronze anodized, and white in-stock finishes or create a distinctive color
  • 3/8'" to 11/4'" triple glazing options
  • Unlimited configurations up to 65' wide
  • Up to 20 panels, 10 in each direction
  • Wide range of glazing options for ultimate thermal performance and safety protection
  • Inswing or outswing flexibility
  • DP 70 Impact Rated package available
  • Combine with our screen systems for year round comfort

Click here for Aluminum Thermally Controlled Bifold Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Aluminum Wood Bifold Doors

The Aluminum Wood System is our unique design innovation based on the same styling as a traditional wood clad door. Built with the highest quality components and latest engineering, the Aluminum Wood System is engineered for large openings requiring oversized door panels.

  • Hybrid panel construction of extruded aluminum & wood for added strength and performance
  • Signature narrow 3 5/8'" stile & rail profile
  • Engineered aluminum panel construction is better suited to most environments compared to a solid wood door
  • Sill options that suit weather exposure or flush floor transitions from inside to outside
  • Custom simulated divided lite patterns
  • Stainless or bronze hardware packages
  • Concealed multi-point locking system for ease of operation and security
  • Single lite panels up to 10' tall without the need for a horizontal mullion
  • Douglas fir and mahogany wood species in-stock or custom & FSC wood species available
  • A variety of wood grain powdercoat options for a wood look without the maintenance
  • Bronze & white in-stock finishes, optional finishes, create a distinctive color or wood decoral finishes
  • Up to 20 panels, 10 in each direction
  • Wide range of glazing options for improved thermal performance
  • Combine with our screen systems for year round comfort


Click here for Aluminum Wood Bifold Doors Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Contemporary Clad Bifold Doors

The Contemporary Clad boasts style without compromising performance. Featuring a low maintenance aluminum exterior with multiple profile designs and the natural warmth of a wood interior, the Contemporary Clad complements any architectural style and window package. Perfectly proportioned, the Contemporary Clad provides a beautiful aesthetic and increased thermal performance resulting in our most energy efficient system.

  • Signature narrow 2 15/16" stiles & rail profile
  • 2 1/4" thick engineered panels providing greater thermal efficiency
  • Available in square or sculpted profiles to suit any architectural style
  • Anodized and painted standard finishes with custom color options available
  • Fully concealed locking mechanism requiring no surface mounted flush bolts
  • High quality engineered wood for strength & performance
  • Heavy gauge extruded aluminum clad exterior provides durability and low maintenance
  • Sill options that suit weather exposure or flush floor transitions from inside to outside
  • 7 1/2" and 10" bottom rail options for French door look
  • Simulated divided lites available
  • Stainless or bronze hardware packages
  • Vertical grain Douglas fir and mahogany wood species in stock or custom order any species, including FSC certified woods
  • Unlimited configurations up to 65' wide with inswing or outswing flexibility
  • Up to 20 panels, 10 in each direction
  • Range of commercial options including panic hardware and ADA thresholds
  • Combine with our screen systems for year round comfort


Click here for Clad-Wood Bifold Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Wood Bifold Doors

LaCantina's Original System is a timeless classic featuring the natural beauty and organic aesthetic of wood. Available in a wide range of standard and custom wood species.

  • Ready to seal, stain or paint
  • Timeless design that maximizes glass and light
  • Signature narrow 3 5/8" stile & rail profile
  • 1 3/4" thick panels
  • High quality engineered wood for strength & performance
  • Natural thermal barrier providing ultimate energy efficiency
  • Sill options that suit weather exposure or flush floor transitions from inside to outside
  • Single-lite door panels
  • 7 1/2" and 10" bottom rail options for French door look
  • Simulated divided lites (SDL) 1" sculpted profile available in most traditional and modern patterns
  • Stainless or bronze hardware packages
  • Vertical grain Douglas fir and mahogany wood species in stock or custom order any species, including FSC certified woods (Based on availability)
  • Surface mounted locking for a more traditional look
  • Unlimited configurations up to 65' wide
  • Up to 20 panels, 10 in each direction
  • Lock compatibility to match existing handle hardware package
  • Inswing or outswing flexibility
  • Range of commercial options including panic hardware and ADA thresholds
  • Combine with our screen systems for year round comfort


Click here for Wood Bifold Technical Resources



Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Vinyl Folding System

The Vinyl Folding System brings high quality contemporary styling to the vinyl door market. Designed to appeal to the needs of a broader market, the vinyl system performs well in all environments, matches popular vinyl window packeges and is the ideal solution for home renovations and new construction.

LaCantina Doors' Vinyl system is offered as a complete system with the following:

  • Energy efficient, high quality vinyl that withstands outside elements
  • Narrow 2 15/16" stile and rail profile for more glass and light
  • New exclusive hardware package with contemporary styling available in stainless or bronze finish>
  • New exclusive handle with contemporary styling available in white, stainless or bronze finish
  • No finishing required and low maintenance
  • Sill options that suit weather exposure or flush floor transitions from inside to outside
  • Concealed multi-point locking system for ease of operation and security
  • Up to 6 panels
  • Wide range of glazing options for improved thermal performance
  • Combine with our screen systems for year round comfort


Click here for Vinyl bifold Technical resource


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Impact Rated Bifold Doors

The first of our Impact Rated systems defines contemporary design providing ultimate performance with an outstanding DP70 rating in High Velocity Hurricane Zone (HVHZ) and other wind-borne debris areas. Offered with the Aluminum Thermally Controlled system, the enhanced weather and safety features for air, wind, water and impact make the Impact Rated system our highest performing product.


The Impact Rated system is designed to comply with stringent Florida building codes and for use in wind-borne debris areas including Miami-Dade, the Carolinas, the Northeast & East Coast, Texas and the Gulf of Mexico, the Caribbean and Hawaiian Islands.


LaCantina Doors' Impact Rated system is offered as a complete system with the following:

  • Select any size system or configuration with panels up to 3'0" wide and 8'0" tall
  • 2 1/4" thick panels with thermal breaks throughout for improved energy efficiency
  • Our proprietary core and fascia panel construction with a comprehensive range of finish options for both the exterior and interior
  • Narrow 2 15/16" stile & rail profiles for more glass and light
  • Concealed multi-point locking system for ease of operation and security
  • Enhanced extreme weather performance attributes including additional hardware for maximum structural performance and optimal weather seals for water resistance
  • 2 sill choices - weather resistant raised sill or weather resistant sill
  • 7/16" laminated impact-resistant glass, either monolithic or 1 1/4" dual glazing
  • Single-lite door panels
  • Engineered weather sill - clear or bronze anodized finish
  • Hardware finishes available in stainless steel or bronze
  • Impact resistant glass for safety
  • Up to 16 total panels, 8 in each direction


Click here for Impact Rated Bifold Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Aluminum Multi Slide Doors

The Aluminum System's clean design features a 2 3/4" narrow stile and rail profile, allowing for more glass and light. The Aluminum System is perfect for residential and commercial projects in moderate climates or as an interior space divider.

  • Square detailing that is simple and modern
  • Clean and narrow 2 3/4" stile & rail profile doors
  • Extra wide door panels providing more glass and light
  • Single lite panels up to 12' tall without the need for a horizontal mullion
  • Self-draining Weather Resistant Sill with interior stop height options for all weather conditions
  • Flush and commercial sill options
  • Clear & bronze anodized, and white in-stock finishes or create a distinctive color
  • AAMA certified rolling hardware to handle extreme panel weights
  • Hardware finishes available in stainless or bronze
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • Unique interlocking track design for added strength and structural integrity
  • Minimal one piece handle and lock with exterior key
  • System automation option
  • Wide range of glazing options for improved thermal performance
  • Matching screen options that integrate seamlessly with our multi slide systems


Click here for Aluminum Muti Slider Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Aluminum Thermally Controlled Multi Slide Doors

The Aluminum Thermally Controlled System is the result of an extensive design process focused on energy efficiency, structural integrity and versatility. The Aluminum Thermally Controlled System features a narrow 2 15/16" stile and rail profile with thermal breaks throughout for improved performance. Our proprietary core and fascia design allows split finish color options for the interior and exterior providing maximum design flexibility.

  • Perfect for hot & cold climates to keep the ideal temperature in
  • Clean and narrow 2 15/16" stile & rail profile doors
  • Thicker 2 1/4" panels suitable for high wind environment
  • Panel design offers split finish options for the exterior and interior for versatility of colors and aesthetic
  • Thermal struts that creates a non-conductive bridge between the outside and the inside of the door
  • Self-draining Weather Resistant Sill with interior stop height options for all weather conditions
  • Flush and commercial sill options
  • Clear and bronze anodized, and white in-stock finishes or create a distinctive color
  • AAMA certified rolling hardware to handle extreme panel weights
  • Hardware finishes available in stainless or bronze
  • Unique interlocking track design for added strength and structural integrity
  • Minimal one piece handle and lock with exterior key
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • System automation option
  • Wide range of glazing options for improved thermal performance
  • Matching screen options that integrate seamlessly with our multi slide systems



Click here for Aluminum Thermally Controlled Multi Slide Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Aluminum Wood Multi Slide Door


LaCantina Doors' Aluminum Wood multi slide is offered as a complete system with the following:

  • Signature narrow 3 5/8" stile & rail
  • Hybrid panel construction of 1 3/4" thick extruded aluminum and 1/2" thick solid wood on the interior
  • Self-draining Weather Resistant Sill with interior stop height options for all weather conditions
  • Flush and commercial sill options
  • Clear and dark bronze anodized, and white in-stock finishes or create a distinctive color
  • Douglas fir mahogany wood species in-stock or custom order any wood, including FSC certified woods
  • Hardware finishes available in stainless steel or bronze
  • Certified rolling hardware to handle extreme panel weights
  • Stainless steel and nylon wheel options
  • Unique interlocking track clip design for added strength and structural integrity
  • Minimal one piece handle and lock with exterior key
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • Optional three point lock system available for systems 8'' or taller
  • System automation
  • Single, dual & triple glazing options
  • Matching folding door screen options that integrate seamlessly with our multi slide systems


Click here for Aluminum Wood Multi Slide Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Contemporary Clad Multi Slide Door

The Contemporary Clad boasts style without compromising performance. Featuring a low maintenance aluminum exterior with multiple profile designs and the natural warmth of a wood interior, the Contemporary Clad complements any architectural style and window package.

Perfectly proportioned, the Contemporary Clad's narrow stiles and thick panels provide a beautiful aesthetic and increased thermal performance, resulting in our most energy efficient system.

LaCantina Doors' Contemporary Clad system is offered as a complete system with the following:

  • Combines the preferred features of wood clad and aluminum products
  • Signature narrow 2 15/16" stiles & rail profile
  • 2 1/4" thick engineered panels for improved energy efficiency & operational performance
  • Available in square or sculpted profiles to suit any architectural style
  • Standard anodized and painted finishes with additional custom color options
  • Self-draining Weather Resistant Sill with interior stop height options for all weather conditions
  • Flush and commercial sill options
  • Vertical grain Douglas fir and mahogany wood species in-stock or custom order any wood, including FSC certified woods
  • AAMA certified rolling hardware to handle extreme panel weights
  • Unique interlocking track design for added strength and structural integrity
  • Minimal one piece handle and lock with exterior key
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • System automation option
  • Matching screen options that integrate seamlessly with our multi slide systems


Click here for Contemporary Clad Multi Slide Door Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Aluminum Slider Doors

LaCantina's slider uses the exact same door panel as our new class of multi slide. Our slider is designed to provide more glass and light with robust panels. The Aluminum sliding door system has strength and security with a value price.


LaCantina Doors' Aluminum slider is offered as a complete system with the following:

  • Square detailing that is simple and modern
  • Clean and narrow 2 3/4" stile & rail profile doors
  • Extra wide door panels providing more glass and light
  • Single lite panels up to 12' tall without the need for a horizontal mullion
  • Self-draining Weather Resistant Sill with interior stop height options for all weather conditions
  • Flush and commercial sill options
  • Clear & dark bronze anodized, and white in-stock finishes or create a distinctive color
  • Certified rolling hardware to handle extreme panel weights
  • Hardware finishes available in stainless steel or bronze
  • Stainless steel and nylon wheel options
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • Optional three point lock system available for systems 8'' or taller
  • Unique interlocking track clip design for added strength and structural integrity
  • Minimal one piece handle and lock with exterior key
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • Optional three point lock system available for systems 8'' or taller
  • System automation
  • Single & dual glazing options
  • Matching folding door screen options that integrate seamlessly with our multi slide systems


Click here for Aluminum Slider Technical Resources


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Aluminum Thermally Controlled Slider Doors

LaCantina Doors' Aluminum Thermally Controlled slider is offered as a complete system with the following:

  • Square detailing that is simple and modern
  • Clean and narrow 2 15/16" stile & rail profile doors
  • Thicker 2 1/4" panels suitable for high wind environment
  • Panel design offers split finish options for the exterior and interior for versatility of colors and aesthetic
  • Thermal struts that creates a non-conductive bridge between the outside and the inside of the door
  • Self-draining Weather Resistant Sill with interior stop height options for all weather conditions
  • Flush and commercial sill options
  • Clear and dark bronze anodized, and white in-stock finishes or create a distinctive color
  • Certified rolling hardware to handle extreme panel weights
  • Hardware finishes available in stainless steel or bronze
  • Stainless steel and nylon wheel options
  • Unique interlocking track clip design for added strength and structural integrity
  • Minimal one piece handle and lock with exterior key
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • Optional three point lock system available for systems 8'' or taller
  • System automation
  • Single, dual & triple glazing options
  • Matching folding door screen options that integrate seamlessly with our multi slide systems


Click here for Aluminum Thermally Controlled Slider Technical Resources.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Aluminum Wood Slider

LaCantina Doors' Aluminum Wood slider is offered as a complete system with the following:

  • Signature narrow 3 5/8" stile & rail
  • Hybrid panel construction of 1 3/4" thick extruded aluminum and 1/2" thick solid wood on the interior
  • Self-draining Weather Resistant Sill with interior stop height options for all weather conditions
  • Flush and commercial sill options
  • Clear and dark bronze anodized, and white in-stock finishes or create a distinctive color
  • Douglas fir mahogany wood species in-stock or custom order any wood, including FSC certified woods
  • Hardware finishes available in stainless steel or bronze
  • Certified rolling hardware to handle extreme panel weights
  • Stainless steel and nylon wheel options
  • Unique interlocking track clip design for added strength and structural integrity
  • Minimal one piece handle and lock with exterior key
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • Optional three point lock system available for systems 8'' or taller
  • System automation
  • Single, dual & triple glazing options
  • Matching folding door screen options that integrate seamlessly with our multi slide systems


Click here for Aluminum Wood Slider Technical Resources


.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Contemporary Clad Slider

The Contemporary Clad boasts style without compromising performance. Featuring a low maintenance aluminum exterior with multiple profile designs and the natural warmth of a wood interior, the Contemporary Clad complements any architectural style and window package.

Perfectly proportioned, the Contemporary Clad's narrow stiles and thick panels provide a beautiful aesthetic and increased thermal performance, resulting in our most energy efficient system.

LaCantina Doors' Contemporary Clad system is offered as a complete system with the following:

  • Combines the preferred features of wood clad and aluminum products
  • Signature narrow 2 15/16" stiles & rail profile
  • 2 1/4" thick engineered panels for improved energy efficiency & operational performance
  • Available in square or sculpted profiles to suit any architectural style
  • Standard anodized and painted finishes with additional custom color options
  • Self-draining Weather Resistant Sill with interior stop height options for all weather conditions
  • Flush and commercial sill options
  • Vertical grain Douglas fir and mahogany wood species in-stock or custom order any wood, including FSC certified woods
  • AAMA certified rolling hardware to handle extreme panel weights
  • Unique interlocking track design for added strength and structural integrity
  • Minimal one piece handle and lock with exterior key
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • System automation option
  • Matching screen options that integrate seamlessly with our multi slide systems


Click here for Contemporary Clad Slider Technical Resources.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Aluminum Single/Double Swing Doors

The Aluminum System's clean design features a 2 3/4" narrow stile and rail profile, allowing for more glass and light. The Aluminum System is perfect for residential and commercial projects in moderate climates or as an interior space divider.

  • Clean contemporary designs that maximize glass and light
  • Signature narrow 2 3/4" stile & rail profile
  • Durable double leaf bearing hinges for large panel weights
  • Wider and taller than typical swing doors
  • Concealed multi-point locking system for ease of operation and security
  • Inswing and Outswing configurations
  • Flush threshold options
  • Commercial options including panic hardware
  • Clear & bronze anodized, and white in-stock finishes or create a distinctive color
  • Hardware finishes available in stainless or bronze
  • Wide range of glazing options for improved thermal performance, safety protection and privacy
  • Unique narrow door profiles to match our folding and multi slide doors


Click here for Aluminum Single/Double Swing Doors Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Aluminum Thermally Controlled Swing Doors

The Aluminum Thermally Controlled system is the result of an extensive design process focused on energy efficiency, structural integrity and versatility featuring a narrow 2 15/16" stile and rail profile with thermal breaks throughout for improved performance. Our proprietary core and fascia design allows for split finish color options for the interior and exterior providing maximum design flexibility.

Perfect for those climates where you want to keep either the cold or hot air out and the ideal temperature in. The Aluminum Thermally Controlled system offers the sleek and contemporary design of our Aluminum system with improved thermal performance and added features.

LaCantina Doors' Aluminum Thermally Controlled swing door is offered as a complete system with the following:

  • Perfect for hot & cold climates to keep the ideal temperature in
  • Clean and narrow 2 15/16" stile & rail profile doors
  • Thicker 2 1/4" panels suitable for high wind environment
  • Panel design offers split finish options for the exterior and interior for versatility of colors and aesthetic
  • Thermal struts that creates a non-conductive bridge between the outside and the inside of the door
  • Wider and taller than typical swing doors
  • Concealed multi-point locking system for ease of operation and security
  • Inswing and Outswing configurations
  • Flush threshold options
  • Commercial options including panic hardware
  • Clear & bronze anodized, and white in-stock finishes or create a distinctive color
  • Hardware finishes available in stainless or bronze
  • Wide range of glazing options for improved thermal performance
  • Unique narrow door profiles to match our folding and multi slide doors


Click here for Aluminum Thermally Controlled Swing Doors Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Aluminum Wood Single/Double Swing Door

The Aluminum Wood System is our unique design innovation based on the same styling as a traditional wood clad door. Built with the highest quality components and latest engineering, the Aluminum Wood System is engineered for large openings requiring oversized door panels.

  • Hybrid panel construction of extruded aluminum & wood for added strength and performance
  • Signature narrow 3 5/8'™ stile & rail profile
  • Self-draining Weather Resistant Sill with interior stop height options for all weather conditions
  • Flush and commercial sill options
  • Clear and bronze anodized, and white in-stock finishes or create a distinctive color
  • Douglas fir mahogany wood species in-stock or custom order any wood, including FSC certified woods
  • Hardware finishes available in stainless or bronze
  • AAMA certified rolling hardware to handle extreme panel weights
  • Unique interlocking track design for added strength and structural integrity
  • Minimal one piece handle and lock with exterior key
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • System automation option
  • Wide range of glazing options for improved thermal performance
  • Matching screen options that integrate seamlessly with our multi slide systems


Click here for Aluminum Wood Single/Double Swing Door Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Contemporary Clad Single/Double Swing Doors

The Contemporary Clad boasts style without compromising performance. Featuring a low maintenance aluminum exterior with multiple profile designs and the natural warmth of a wood interior, the Contemporary Clad complements any architectural style and window package. Perfectly proportioned, the Contemporary Clad provides a beautiful aesthetic and increased thermal performance resulting in our most energy efficient system.

  • Combines the preferred features of wood clad and aluminum products
  • Signature narrow 2 15/16" stiles & rail profile
  • 2 1/4" thick engineered panels for improved energy efficiency & operational performance
  • Available in square or sculpted profiles to suit any architectural style
  • Standard anodized and painted finishes with additional custom color options
  • Self-draining Weather Resistant Sill with interior stop height options for all weather conditions
  • Flush and commercial sill options
  • Vertical grain Douglas fir and mahogany wood species in-stock or custom order any wood, including FSC certified woods
  • AAMA certified rolling hardware to handle extreme panel weights
  • Unique interlocking track design for added strength and structural integrity
  • Minimal one piece handle and lock with exterior key
  • Standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel
  • System automation option
  • Matching screen options that integrate seamlessly with our multi slide systems


Click here for Contemporary Clad Single/Double Swing Doors Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Wood Single/Double Swing Doors

LaCantina's Original System is a timeless classic featuring the natural beauty and organic aesthetic of wood. Available in a wide range of standard and custom wood species.

  • Timeless design that maximizes glass and light
  • Signature 3 5/8'™ stile & rail profile
  • Natural thermal barrier providing ultimate energy efficiency
  • Surface mounted locking for a more traditional look
  • Douglas fir mahogany wood species in-stock or custom order any wood, including FSC certified woods
  • Durable double leaf bearing hinges for large panel weights
  • Wider and taller than typical swing doors
  • Inswing and outswing configurations
  • 7 1/2" and 10" bottom rail options
  • Flush threshold options
  • Commercial options including panic hardware
  • Hardware finishes available in stainless or bronze
  • Wide range of glazing options for improved thermal performance, safety protection and privacy
  • Unique narrow door profiles to match our folding and multi slide doors


Click here for Wood Single/Double Swing Doors Technical Resources


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Pleated Screen

LaCantina Doors introduces a retractable pleated screening system that offers the largest single span insect screen of its type and is our most cost-effective solution for large horizontal openings. A single screen can span nearly 15'' wide, while a double screen can accommodate an opening up to 29'' 6'" wide.

The pleated screening system is designed to be versatile, compact, easy to operate and durable. It features an innovative pleated mesh design that enables effortless opening and closing while increasing the screen life. The pleated screen system''s compact design allows it to be surface mounted to the door jamb for seamless integration with any LaCantina Door.

LaCantina Doors' Pleated Screening solutions include the following features:

  • Suitable for large openings up to 29'6" wide x 10''6" high
  • Lower cost than the non-pleated screen and blind system
  • Can be used with virtually any type of door
  • Rather than coiling into frame the pleated mesh collapses neatly into the frame on the side
  • Screen frame is integrated with, and surface-mounted, to the door frame
  • Pleated screen is inherently more stable with less sagging than most flat mesh screens
  • Can be combined with our zero post corner application
  • Tough enough to withstand real-life use, backed by a 5 year warranty


Click here for Pleated Screen Technical Resources.


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Non-Pleated Screen

LaCantina Doors offers a concealed non-pleated screen and blind system that is an ideal solution for large openings up to 24'' wide and 10'' high. Operating with just the touch of a fingertip, the retractable systems are designed to be unobtrusive, versatile, easy to operate and durable. Installing screens means you can leave your doors open more often, increasing ventilation and reducing air conditioning use.

With its sheer mesh, the insect screen is hardly noticeable when in use and completely retracts and disappears into the jamb cavity when not in use. There are no grills or horizontal bars to detract from the view.

The blind system, with a range of mesh options, allows you to control privacy, sunlight and temperature in your home. An insect screen and blind can be combined in a single system for openings up to 12'' wide.

LaCantina Doors non-pleated screening and blind systems are offered as a complete system with the following features:

  • Suits large openings to 12'' wide for single screens and 24'' wide for double screens x 10'' high
  • Can be used with virtually any type of door and integrated with the door frame when installed for a seamless look.
  • A gentle push with the fingertips is all that is required to operate and the screen can be opened and shut from any height on the stile, so even small children can operate it. There is no spring loading to fight against so the screen remains firmly in any chosen position across the opening.
  • Rigorous testing, including cycling over 400,000 operations, exposure to the elements and withstanding impact with a 37-pound punching bag ensures that the screen is a robust and resilient system.
  • Screen mesh is made from a hardwearing polyester/PVC material that can withstand damage from pets.
  • Tough enough to withstand real-life use, backed by a five year warranty.


Click here for Non-Pleated Screen Technical Resources


Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS

Developments / Multi-Family Gallery

Rated 5 based on 1 product reviews

Restaurant / Retail Gallery

Rated 5 based on 1 product reviews

Resorts / Hotels Gallery

Rated 5 based on 1 product reviews

Educational / Office

Rated 5 based on 1 product reviews

Design and Quote

LaCantina Doors Design & Quote program allows you to custom design a LaCantina Door system to your specifications and receive an obligation free quote.
Rated 5 based on 1 product reviews

Architectural Support

LaCantina Doors supports a positive collaboration with all architectural and design professionals. We have provided downloadable details that are both informative and useful resources.
Rated 5 based on 1 product reviews

FAQs

Answers to the most frequently asked questions.
Rated 5 based on 1 product reviews

Green Design

LaCantina Doors supports green design and is a proud member of the US Green Building Council. From offering FSC-certified wood, to utilizing energy efficient NFRC rated glass, to using recycled packaging and materials, to offering LEED certification, LaCantina Doors is committed to green build practices, sustainability and responsible stewardship.
Rated 5 based on 1 product reviews