Our RailEasy™ Cable Railing System is based on our patented cable rail fittings. This collection of innovative components can be utilized to install cable railing in almost any situation. Stairs, angles and long runs are made easy with RailEasy™. You can handle any cable railing job with this DIY friendly system. Enjoy years of low maintenance and unobstructed views, indoor or outdoor. 3D assembly instructions for the RailEasy™ Cable Railing System are available on the BILT app. Visit your app store to download the BILT app for free. This app can be used on Apple and Android devices.
The Optimal View Rail
The RailEasy™ Cable Railing System will show your view like you never imagined. You make the choice of materials to use for the cable rail frame and let our DIY cable railing components do the rest. RailEasy™ is the perfect option for any indoor or outdoor project. See what other customers have done by mixing materials with RailEasy™ to provide a one of a kind railing, for a one of a kind view.
Request a Quote
Our HandiSwage™ Cable Railing System is based on the simplest and most budget friendly cable railing methods and components available. This collection of innovative components can be utilized to install cable railing in almost any situation. We can show you how to work within a budget or combine HandiSwage™ with our post sets and rails for a streamline all-inclusive cable railing system. Enjoy cable railing your way with HandiSwage™. Any Budget, any Setting, any Design is a fit for HandiSwage™.
Sleek and Easy
The HandiSwage™ System is an easy to use cable railing product utilizing fittings that are an adaption of traditional swage fittings. They can be attached to cable using Atlantis Rail's hand swage tools and allow for through post installation to hide the hardware. This system combines the aesthetic appeal, quality and durability of the RailEasy™ cable components with the convenience and economy of 1/8″ or 5/32″ cable. All HandiSwage™ components are made from grade 316L stainless steel for durability and corrosion resistance.
Request a Quote
The Spectrum Cable Railing System features a variety of ready to install square posts for surface or fascia mount applications. Top rail is provided by the customer in recommended minimum 2" x 4" hardwood. The HandiSwage™ cable infill offers a choice between using 1/8" or 5/32" cable. Universal posts are used for corners, ends and mids, allowing for a truly off-the-shelf guard rail solution. This modern and industrial system is offered in standard color options of black, metallic silver, white and dark brown. Special order color options are also available. CLICK HERE to view color chart. The Spectrum Cable Railing System is made for harsh environments and built to last. Ninety percent of Spectrum Systems are off the shelf with no lead time. 3D assembly instructions for the Spectrum System now available on the BILT app. Visit your app store to download the BILT app for free. This app can be used on Apple and Android devices.
New Spectrum Top Rail System
The Spectrum Top Rail System consists of Spectrum posts that can be fascia or surface mounted and an extruded aluminum 1-5/8" x 3-1/2" top rail. The top rail is available in standard lengths of 4', 6' and 8' and features a small assortment of adaptive rail fittings. The system is designed for use with Spectrum posts only. The simple design of the top rail system allows installers to handle a variety of rail transitions using a small set of components and common installation tools. The top rail and associated fittings are made of aluminum and powder-coated in the standard and special order Spectrum colors. The Spectrum Top Rail System accommodates stair angles of 33 to 38 degrees using stock material. Special (SP) posts are required for angles under 33 degrees and over 38 degrees.
Request a Quote
The NOVA II System features powder-coated aluminum posts, guardrails and foot rails, and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8" cable. This system is completely off-the-shelf and features minimal components. Each post and rail kit includes everything needed for installation. Post mounting hardware, cable and cable mounting hardware are sold separately.
NOVA II Specifications
The NOVA II System features powder-coated aluminum posts, handrails and foot rails and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8″ cable. The NOVA II System is offered in black, white and bronze color options. CLICK HERE to view color chart. The HandiSwage™ cable infill features stainless steel hand swage fittings and 1/8" cable. NOVA II is one of the simplest and most economical cable railing systems available. Gate options also available.
Request a Quote
The ORION II System features a powder-coated aluminum framework combined with horizontal stainless steel cable infill. The framework is made up of 3" x 3" posts, standard bottom rail and a flat, continuous top rail. The cable infill consists of HandiSwage™ fittings and 1/8" cable. The straight and stair rail kits are available in 6' lengths and include a top rail, bottom rail, pre-drilled stabilizer, support block assembly and connectors. Post kits come pre-drilled for 3" cable spacing in heights of 36" or 42".
ORION II Specifications
The simple design of the ORION II top rail allows installers to handle a variety of rail transitions using a small set of adaptive rail fittings and common installation tools. The ORION II System is offered in a matte textured powder-coat finish of black, bronze and white. Atlantis touch-up paint is also available in these colors and finish to fix any scratches that may occur during installation. CLICK HERE to view color chart.
Request a Quote
The NOVA Nautilus System features powder-coated aluminum posts, stainless steel rails and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8" cable. The NOVA Nautilus System features 1/8″ diameter cable and a line of HandiSwage™ fittings, including studs and tensioners. All rails, fittings, cable and accessories are made from electropolished, 316L stainless steel for maximum corrosion resistance and durability. For a finished look, we offer cover nut sets to match the aluminum, powder-coated posts. For more information about the NOVA Nautilus System, contact your Atlantis Rail Account Manager.
NOVA Nautilus Specification
The NOVA Nautilus System utilizes pre-drilled aluminum posts sets with a 2" stainless steel top and optional bottom rail. The rails are structural strength stainless steel so you can use it with just a top rail or you can add a bottom rail if preferred. Cable spacing at 2-3/4" allows you to space your posts up to 7 feet apart when using a cable stabilizer in the middle. Posts are available in black, white and bronze finishes. CLICK HERE to view color chart. 2" Rails are available in polished and brushed finishes.
Request a Quote
Our Nautilus Cable Railing System utilizes 2" round stainless steel railing and your choice of post material to design your personalized railing. Nautilus can be combined with RailEasy™ or HandiSwage™ cable railing components to achieve a spectacular and unique cable railing system. Stairs and angles are made easy with Nautilus mounting hardware. Utilizing non stainless steel post material provides the element of creativity and expression that can turn your railing into deck art. Cost is kept low by skipping the customization of post and is easy to install.
Get Creative with Nautilus
The Nautilus Cable Railing System will dress up your deck while providing an unobstructed view. You make the choice of materials to use for the post and we provide easy install stainless steel railings. This is the choice for cost conscience customers who want something different to set their dream deck apart. See what other customers have done by mixing materials with the Nautilus Cable Railing System to provide a one of a kind railing, for a one of a kind view.
Request a Quote
For a completely stainless steel railing system, Atlantis Rail offers the SunRail™ systems. These modular systems allow for easy installation while achieving a custom look. The SunRail™ models are available with infill options of cable railing, glass panels and ADA compliant handicap railing systems. The streamlined look of these systems provides the enjoyment of unobstructed views without compromising the structural integrity.
SunRail™ Cabe Railiing Specification
The SunRail™ stainless steel cable railing design combines the modern look of stainless steel cable railing with our polished or brushed stainless steel rails. Our patented RailEasy™ Tensioners are attached to each post at the factory and ready for installation. The SunRail™ Cable Railing System requires no special assembly skills or tools. Our stainless steel cable railing is perfect for interior or exterior; commercial or residential applications where clients require sophistication and a unique look. You will enjoy years of low maintenance use and the rich look of stainless steel. ADA hand rail and gate options available.
Request a Quote
The Latitude Cable Railing System features prefabricated 316L stainless steel posts and horizontal cable infill, utilizing RailEasy™ round base tensioners and top rail mounting plates. These top rail mounting plates offer easy installation with virtually no hardware obstruction and allows customers to select their desired top rail.
Lattitude Cable Railing Specification
The Latitude Cable Rail System requires a hardwood top rail (customer supplied). Patented RailEasy™ mechanical swage tensioners are fastened to 2" round diameter stainless steel posts to capture the cable infill. These RailEasy™ Tensioners feature a round base and compression fitting which enables installers to cut cable on site, removing the hassle of pre-measuring and the cost of miscalculating dimensions. The top rail mounting plate offers easy installation with virtually no hardware obstruction and allows customers to select their desired top rail. The adjustable top rail mounting plate will be utilized in stair applications.
Request a Quote
Cable Railing Gates are made to match our railing systems or sold as stand-alone gate systems. The standard infill for our gates is cable, spaced to match the system you are purchasing. Our gates are made with standard heavy duty self-closing hinges, but we can use alternative hardware upon customer request. For latches we use a variety of sources depending on the application. The combined heavy duty construction and heavy duty self-closing hinges make our gates safe and durable for any application.
Spectrum Gate
The Spectrum Gate Kit is available for a 36″ or 42″ height Spectrum Cable Railing System. These gate kits come standard with pre-installed cable and fittings. They are installer friendly and attach easily to stock Spectrum Hinge/Latch posts using the Spectrum Gate Mounting Hardware Kit (sold separately). A customer sourced hardwood flat handrail (minimum 2″ x 4″) is attached to the gate frame using the supplied screws. This gate is available in standard and special Spectrum colors. CLICK HERE to view the color chart. For use with the Spectrum System only.
Request a Quote
Our Nautilus Cable Railing System utilizes 2" round stainless steel railing and your choice of post material to design your personalized railing. Nautilus can be combined with RailEasy™ or HandiSwage™ cable railing components to achieve a spectacular and unique cable railing system. Stairs and angles are made easy with Nautilus mounting hardware. Utilizing non stainless steel post material provides the element of creativity and expression that can turn your railing into deck art. Cost is kept low by skipping the customization of post and is easy to install.
Get Creative with Nautilus
The Nautilus Cable Railing System will dress up your deck while providing an unobstructed view. You make the choice of materials to use for the post and we provide easy install stainless steel railings. This is the choice for cost conscience customers who want something different to set their dream deck apart. See what other customers have done by mixing materials with the Nautilus Cable Railing System to provide a one of a kind railing, for a one of a kind view.
Request a Quote
For a completely stainless steel railing system, Atlantis Rail offers the SunRail™ systems. These modular systems allow for easy installation while achieving a custom look. The SunRail™ models are available with infill options of cable railing, glass panels and ADA compliant handicap railing systems. The streamlined look of these systems provides the enjoyment of unobstructed views without compromising the structural integrity.
SunRail™ Cable Railing Specification
The SunRail™ stainless steel cable railing design combines the modern look of stainless steel cable railing with our polished or brushed stainless steel rails. Our patented RailEasy™ Tensioners are attached to each post at the factory and ready for installation. The SunRail™ Cable Railing System requires no special assembly skills or tools. Our stainless steel cable railing is perfect for interior or exterior; commercial or residential applications where clients require sophistication and a unique look. You will enjoy years of low maintenance use and the rich look of stainless steel. ADA hand rail and gate options available.
Request a Quote
The Spectrum Cable Railing System features a variety of ready to install square posts for surface or fascia mount applications. Top rail is provided by the customer in recommended minimum 2" x 4" hardwood. The HandiSwage™ cable infill offers a choice between using 1/8" or 5/32" cable. Universal posts are used for corners, ends and mids, allowing for a truly off-the-shelf guard rail solution. This modern and industrial system is offered in standard color options of black, metallic silver, white and dark brown. Special order color options are also available. CLICK HERE to view color chart. The Spectrum Cable Railing System is made for harsh environments and built to last. Ninety percent of Spectrum Systems are off the shelf with no lead time. 3D assembly instructions for the Spectrum System now available on the BILT app. Visit your app store to download the BILT app for free. This app can be used on Apple and Android devices.
New Spectrum Top Rail System
The Spectrum Top Rail System consists of Spectrum posts that can be fascia or surface mounted and an extruded aluminum 1-5/8" x 3-1/2" top rail. The top rail is available in standard lengths of 4', 6' and 8' and features a small assortment of adaptive rail fittings. The system is designed for use with Spectrum posts only. The simple design of the top rail system allows installers to handle a variety of rail transitions using a small set of components and common installation tools. The top rail and associated fittings are made of aluminum and powder-coated in the standard and special order Spectrum colors. The Spectrum Top Rail System accommodates stair angles of 33 to 38 degrees using stock material. Special (SP) posts are required for angles under 33 degrees and over 38 degrees.
The Spectrum Cable Railing System is built tough to withstand the elements, but sleek to provide maximum strength with minimal view interference. With Spectrum you get the strength of a heavy walled post and the added protection of powder coating. We have 6 colors to choose from or you can use Spectrum uncoated if you prefer. Available in fascia mounted or surface mounted formats and utilizing HandiSwage™ cable infill options. Appropriate for residential or commercial applications with ADA handrail and gate options available.
Request a Quote
The Latitude Cable Railing System features prefabricated 316L stainless steel posts and horizontal cable infill, utilizing RailEasy™ round base tensioners and top rail mounting plates. These top rail mounting plates offer easy installation with virtually no hardware obstruction and allows customers to select their desired top rail.
Lattitude Cable Railing Specification
The Latitude Cable Rail System requires a hardwood top rail (customer supplied). Patented RailEasy™ mechanical swage tensioners are fastened to 2" round diameter stainless steel posts to capture the cable infill. These RailEasy™ Tensioners feature a round base and compression fitting which enables installers to cut cable on site, removing the hassle of pre-measuring and the cost of miscalculating dimensions. The top rail mounting plate offers easy installation with virtually no hardware obstruction and allows customers to select their desired top rail. The adjustable top rail mounting plate will be utilized in stair applications.
Request a Quote
Cable Railing Gates are made to match our railing systems or sold as stand-alone gate systems. The standard infill for our gates is cable, spaced to match the system you are purchasing. Our gates are made with standard heavy duty self-closing hinges, but we can use alternative hardware upon customer request. For latches we use a variety of sources depending on the application. The combined heavy duty construction and heavy duty self-closing hinges make our gates safe and durable for any application.
Spectrum Gate
The Spectrum Gate Kit is available for a 36″ or 42″ height Spectrum Cable Railing System. These gate kits come standard with pre-installed cable and fittings. They are installer friendly and attach easily to stock Spectrum Hinge/Latch posts using the Spectrum Gate Mounting Hardware Kit (sold separately). A customer sourced hardwood flat handrail (minimum 2″ x 4″) is attached to the gate frame using the supplied screws. This gate is available in standard and special Spectrum colors. CLICK HERE to view the color chart. For use with the Spectrum System only.
Request a Quote
Atlantis Rail offers a variety of glass panel systems and components with glass fastening options for horizontal or vertical attachment applications. We have a variety of glass connector to fit tubular railing or flat posts and rails. The contoured glass panel connectors fit a 2" stainless steel tube which can be used with the RailEasy™ or SunRail™ Glass Systems. The flat glass panel connector is ideal for integrating glass into any square post rail system or into a Spectrum System. The Glass Panel Base can be used on many applications including the Spectrum System with no top rail for a completely unobstructed view.
Glass Railing System Specification
Atlantis Rail Glass Railing System come in a variety of formats adapted from our standard railing product for easy install. We use formfitting glass clip for SunRail™ and RailEasy™ Glass systems that match the curve of our 2″ railing tube. For Spectrum Glass we utilizes surface mounted square posts (available in 36" and 42" heights) adapted with our flat glass panel connectors to accept 3/8" or 1/2" glass infill. All 3 options are designed for use with a customer supplied glass.
The Glass Railing System combines the modern look of a stainless steel top and bottom rail and glass infill with your wood or vinyl posts. The rails arrive with glass clamps pre-attached for a quick installation and creation of a fabulous glass railing system. Glass railings create a perfect barrier against the wind without blocking your view, but that are generally quite expensive. The RailEasy™ Glass System drastically reduced the cost of installing a glass railing. You will also enjoy the low maintenance quality of stainless steel railings.
Request a Quote
For a completely stainless steel railing system, Atlantis Rail offers the SunRail™ systems. These modular systems allow for easy installation while achieving a custom look. The SunRail™ models are available with infill options of cable railing, glass panels and ADA compliant handicap railing systems. The streamlined look of these systems provides the enjoyment of unobstructed views without compromising the structural integrity.
SunRail™ Cable Railing Specification
The SunRail™ stainless steel cable railing design combines the modern look of stainless steel cable railing with our polished or brushed stainless steel rails. Our patented RailEasy™ Tensioners are attached to each post at the factory and ready for installation. The SunRail™ Cable Railing System requires no special assembly skills or tools. Our stainless steel cable railing is perfect for interior or exterior; commercial or residential applications where clients require sophistication and a unique look. You will enjoy years of low maintenance use and the rich look of stainless steel. ADA hand rail and gate options available.
Request a Quote
The Spectrum Cable Railing System features a variety of ready to install square posts for surface or fascia mount applications. Top rail is provided by the customer in recommended minimum 2" x 4" hardwood. The HandiSwage™ cable infill offers a choice between using 1/8" or 5/32" cable. Universal posts are used for corners, ends and mids, allowing for a truly off-the-shelf guard rail solution. This modern and industrial system is offered in standard color options of black, metallic silver, white and dark brown. Special order color options are also available. CLICK HERE to view color chart. The Spectrum Cable Railing System is made for harsh environments and built to last. Ninety percent of Spectrum Systems are off the shelf with no lead time. 3D assembly instructions for the Spectrum System now available on the BILT app. Visit your app store to download the BILT app for free. This app can be used on Apple and Android devices.
New Spectrum Top Rail System
The Spectrum Top Rail System consists of Spectrum posts that can be fascia or surface mounted and an extruded aluminum 1-5/8" x 3-1/2" top rail. The top rail is available in standard lengths of 4', 6' and 8' and features a small assortment of adaptive rail fittings. The system is designed for use with Spectrum posts only. The simple design of the top rail system allows installers to handle a variety of rail transitions using a small set of components and common installation tools. The top rail and associated fittings are made of aluminum and powder-coated in the standard and special order Spectrum colors. The Spectrum Top Rail System accommodates stair angles of 33 to 38 degrees using stock material. Special (SP) posts are required for angles under 33 degrees and over 38 degrees.
The Spectrum Cable Railing System is built tough to withstand the elements, but sleek to provide maximum strength with minimal view interference. With Spectrum you get the strength of a heavy walled post and the added protection of powder coating. We have 6 colors to choose from or you can use Spectrum uncoated if you prefer. Available in fascia mounted or surface mounted formats and utilizing HandiSwage™ cable infill options. Appropriate for residential or commercial applications with ADA handrail and gate options available.
Request a Quote
The NOVA II System features powder-coated aluminum posts, guardrails and foot rails, and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8" cable. This system is completely off-the-shelf and features minimal components. Each post and rail kit includes everything needed for installation. Post mounting hardware, cable and cable mounting hardware are sold separately.
NOVA II Specifications
The NOVA II System features powder-coated aluminum posts, handrails and foot rails and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8″ cable. The NOVA II System is offered in black, white and bronze color options. CLICK HERE to view color chart. The HandiSwage™ cable infill features stainless steel hand swage fittings and 1/8" cable. NOVA II is one of the simplest and most economical cable railing systems available. Gate options also available.
Request a Quote
The Latitude Cable Railing System features prefabricated 316L stainless steel posts and horizontal cable infill, utilizing RailEasy™ round base tensioners and top rail mounting plates. These top rail mounting plates offer easy installation with virtually no hardware obstruction and allows customers to select their desired top rail.
Lattitude Cable Railing Specification
The Latitude Cable Rail System requires a hardwood top rail (customer supplied). Patented RailEasy™ mechanical swage tensioners are fastened to 2" round diameter stainless steel posts to capture the cable infill. These RailEasy™ Tensioners feature a round base and compression fitting which enables installers to cut cable on site, removing the hassle of pre-measuring and the cost of miscalculating dimensions. The top rail mounting plate offers easy installation with virtually no hardware obstruction and allows customers to select their desired top rail. The adjustable top rail mounting plate will be utilized in stair applications.
Request a Quote
The handicap railings are designed around a universal set of patented fittings that allow us to pre-assemble full sets of ADA compliant handicap accessibility railings for ramps and stairs. Our ADA handicap accessibility railings are available in highly polished or brushed finish stainless steel rails. This railing is perfect for interior or exterior applications where clients require an ADA compliant handicap railing system. Our systems require no welding or on-site machining.
ADA Compliant Railing Specification
The versatility of our ADA compliant railing allow Atlantis Rail to provide compliant handicap accessibility with most of our guard rail systems. We can provide ADA options for any SunRail, RailEasy or Spectrum system. The patented, modular components allow for the accurate production of ADA railings for any size project. Your choice of a brushed or highly polished stainless steel finish is available. Let Atlantis Rail provide you with a cost effective and easy option for ADA compliant accessibility solutions.
Request a Quote
Cable Railing Gates are made to match our railing systems or sold as stand-alone gate systems. The standard infill for our gates is cable, spaced to match the system you are purchasing. Our gates are made with standard heavy duty self-closing hinges, but we can use alternative hardware upon customer request. For latches we use a variety of sources depending on the application. The combined heavy duty construction and heavy duty self-closing hinges make our gates safe and durable for any application.
Spectrum Gate
The Spectrum Gate Kit is available for a 36″ or 42″ height Spectrum Cable Railing System. These gate kits come standard with pre-installed cable and fittings. They are installer friendly and attach easily to stock Spectrum Hinge/Latch posts using the Spectrum Gate Mounting Hardware Kit (sold separately). A customer sourced hardwood flat handrail (minimum 2″ x 4″) is attached to the gate frame using the supplied screws. This gate is available in standard and special Spectrum colors. CLICK HERE to view the color chart. For use with the Spectrum System only.
Request a Quote
Atlantis Rail offers a variety of glass panel systems and components with glass fastening options for horizontal or vertical attachment applications. We have a variety of glass connector to fit tubular railing or flat posts and rails. The contoured glass panel connectors fit a 2" stainless steel tube which can be used with the RailEasy™ or SunRail™ Glass Systems. The flat glass panel connector is ideal for integrating glass into any square post rail system or into a Spectrum System. The Glass Panel Base can be used on many applications including the Spectrum System with no top rail for a completely unobstructed view.
Glass Railing System Specification
Atlantis Rail Glass Railing System come in a variety of formats adapted from our standard railing product for easy install. We use formfitting glass clip for SunRail™ and RailEasy™ Glass systems that match the curve of our 2″ railing tube. For Spectrum Glass we utilizes surface mounted square posts (available in 36" and 42" heights) adapted with our flat glass panel connectors to accept 3/8" or 1/2" glass infill. All 3 options are designed for use with a customer supplied glass.
The Glass Railing System combines the modern look of a stainless steel top and bottom rail and glass infill with your wood or vinyl posts. The rails arrive with glass clamps pre-attached for a quick installation and creation of a fabulous glass railing system. Glass railings create a perfect barrier against the wind without blocking your view, but that are generally quite expensive. The RailEasy™ Glass System drastically reduced the cost of installing a glass railing. You will also enjoy the low maintenance quality of stainless steel railings.
Request a Quote
The RailEasy™ Tensioner is the primary cable railing tensioning/fastening device.The compression fitting allows for installation and tensioning with simple hand tools. Also, it has a slotted base to achieve angles up to 45 degrees, making it perfect for stair applications. It is made from grade 316L stainless steel for maximum corrosion resistance and durability and it accepts a 5/32" cable diameter.
The patented Micro Star™ series is a complete line of lighting options for railings, fencing, steps and many other indoor or outdoor applications. MicroStar™ lighting can be integrated into the underside of top rails and added to post for railing system illumination.
The RailEasy™ Cable Railing System combines the natural beauty of wood or vinyl with the streamlined look of our patented RailEasy™ fittings and cable. This system creates a unique look while offering unobstructed views.
The HandiSwage™ System is an easy to use cable railing product utilizing fittings that are an adaption of traditional swage fittings. They can be attached to cable using Atlantis Rail's hand swage tools. This system combines the aesthetic appeal, quality and durability of the RailEasy™ cable components with the convenience and economy of 1/8″ or 5/32″ cable. All HandiSwage™ components are made from grade 316L stainless steel for durability and corrosion resistance.
The Spectrum System is an easy to use, universal cable guard railing product. It utilizes fascia or surface mounted square posts and cable infill options of HandiSwage™ studs. It is designed for use with customer supplied wood top railings. Universal posts are used for corners, ends and mids, allowing for a truly off-the-shelf guard rail solution.
The NOVA II System features powder-coated aluminum posts, handrails and foot rails and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8″ cable. The NOVA II System is offered in black, white or bronze color options.
The ORION II System features a powder-coated aluminum framework combined with horizontal stainless steel cable infill. The framework is made up of 3" x 3" posts, standard bottom rail and a flat, continuous top rail.
The NOVA Nautilus System features powder-coated aluminum posts, stainless steel rails and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8" cable. The NOVA Nautilus System is offered in black, white or bronze color options.
The Nautilus System Cable Railing System combines the modern look of stainless steel cable railing with the low maintenance quality of a highly polished or brushed top rail and optional bottom rail.
Our SunRail™ Cable Railing System offers the highest quality cable railing in an easy to install system. It consists of RailEasy™ Tensioners with curved bases and cable surrounded by a stainless steel top rails, post and optional bottom rails. All components are made from grade 316 stainless steel for maximum corrosion resistance and durability. This system has been independently tested to meet the International Building Code.
The Latitude Cable Railing with Wood Handrail System is comprised of mechanical swage tensioners riveted to 2" outer diameter stainless steel posts to allow for cable railing infill. These RailEasy™ Tensioners feature a round base and compression fitting which enables installers to cut cable on site, removing the hassle of pre-measuring and the cost of miscalculating dimensions. The top rail mounting plate offers easy installation with virtually no hardware obstruction and allows customers to select their desired top rail. The adjustable top rail mounting plate will be utilized in stair applications.
Glass Railing System Gallery. The Glass Railing System includes pre-attached glass clamps set into a stainless steel top and bottom rail for a perfect barrier against the wind without compromising the view. The components are made from corrosion resistant type 316 stainless steel to add years of long term value and enjoyment.
Atlantis Rail provides the railings only. We do not provide the glass panels.
The handicap railings are designed around a universal set of patented fittings that allow us to pre-assemble full sets of ADA compliant handicap accessibility railings for ramps and stairs. Our ADA handicap accessibility railings are available in highly polished or brushed finish stainless steel rails. This railing is perfect for interior or exterior applications where clients require an ADA compliant handicap railing system. Our systems require no welding or on-site machining.
Cable Railing Gates are made to match our railing systems or sold as stand alone gate systems. The standard infill for our gates is cable, but in some cases we can accommodate special requirements. Our gates are made with standard heavy duty hinges by Tru Close , but we can use alternative hardware upon customer request. For latches we use a variety of sources depending on the application.
The Micro Star™ LED lighting series is a complete line of low voltage LED lighting options for deck railings, post cap lights, steps and many more indoor or outdoor applications. Micro Star™ LED Lights are available in 12 volt & each draws only .02 amps. Each LED bulb has a life cycle of 25,000 hours.
BUILDING YOUR VISIONS
Create one of a kind railing systems for your deck
Location: Upstate New York
Design Challenge(s): These homeowners wanted to keep a minimalist feel to their railing system located in their living space.
Solution: They chose to use the Spectrum System with 1/8" HandiSwage™ Studs and cable. They opted for black surface mounted posts. The beveled wood handrail was stained to match the flooring to tie in the whole railing system. A dark stained wood handrail was attached to the post at the top of the stairs to assist with ascending and descending the stairs to the lower level.
Result: This is a perfect example of how a cable railing system can work on a small-scale project inside a residence. It helps to keep the feel of the living space open and inviting while providing a safety barrier for the opening in the floor for the stairs.
Installer: Blackdog Builders (Nashua, NH)
Location: Weare, New Hampshire
Design Challenge(s): This homeowner wanted a railing system that allowed for an unimpeded view of their backyard and the lake below.
Solution: The clients decided to go with the Latitude Cable Railing system. The Latitude Cable Railing System features stainless steel posts, stainless steel horizontal cable railing infill and a customer supplied hardwood top rail.
Result: The railing provides a completely uninterrupted view from the deck and inside of the home, which was the ultimate goal of the entire project. The cable rail system allows for the deck space with the exposed truss feel even more open than if a traditional railing was used in its place. This creates a feeling of being on a lookout stretching out over the water, and for a family who spends much of their free time on their boat, this was a perfect fit.
Location: North Carolina
Design Challenge(s): These homeowners wanted to breathe new life into a dated deck and railing system as well as open up their view.
Solution: They decided to use the RailEasy™ Cable Railing System, 6x6 posts and a wide top rail.
Result: The deck was given a complete overhaul. The 6x6 posts were used to match the size of the columns. To compliment the substantial posts, they chose a wide top rail stained a different color from the posts to add contrast to the railing system The horizontal lattice skirt that wraps the whole deck creates a visually appealing look that matches the horizontal direction of the cable infill. Using the RailEasy™ Cable Railing System instead of vertical balusters has definitely opened up the deck and created a more inviting entertainment space.
Location: Worcester, MA
Design Challenge(s): This fitness facility needed a railing system that would provide an open concept feel, as well as be durable and offer a clean modern look.
Solution: They decided on the SunRail™ Cable Railing System in a mirror polish finish. This system features stainless steel cable railing, posts and rails. They opted for a bottom rail which is recommended in high-traffic commercial applications and a secondary 1-1/2″ stainless steel grab rail on the stairs. The components are modular so they can easily adapt to the layout. Stainless steel is the ideal material to us in a gym environment due to its hypoallergenic properties, as well as, its ability to be easily cleaned.
Result: This stainless steel cable railing system gave this gym a more open floor plan while providing a clear view to the lower level. The use of stainless steel material gave the facility a modern look that can be cleaned and maintained easily.
Location: New Hampshire
Design Challenge(s): This homeowner wanted a low maintenance railing system that didn't interfere with their view of the lake.
Solution: They decided to go with the NOVA II aluminum cable railing system. They chose the black color option for the posts and rails to compliment their exterior color choices. The NOVA II System features powder-coated aluminum posts and rails and stainless steel horizontal cable railing infill.
Result: The results speak for themselves. The NOVA II aluminum cable railing system nicely compliments the exterior of their home while serving as a unique feature. You can see that the view of the lake isn't hindered at all.