TORMAX USA Inc.
TORMAX USA Inc.
Automatic Door Systems
CONTACT INFO
12859 Wetmore Rd.
San Antonio, TX 78247
Toll Free: 888-685-3707
Phone: 210-494-3551
Fax:
Continuing Education Logo
Request for information TORMAX USA Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data

Swing Door Operator Side Load Design (High and Low Energy) - iMotion 1301

The iMotion 1301 Swing Door Operator is the ideal solution for retrofit applications and is easily installed due to the unique back-plate design. Models are available for single, pair and double egress applications and can be configured to existing doors with butt/offset or center pivoted hinges, swinging either out or in without breakaway.

The iMotion® 1301 Swing Door Operator is a fully programmable dual purpose operator with heavy duty mechanics. The iMotion® 1301 Swing Door Operator incorporates a powerful wear free 1/3 HP AC Synchronous motor with a rack and pinion transmission that is coupled with the intelligent iMotion® microprocessor controller. The result is a smooth whisper quiet trouble free swing door operator that provides long lasting performance and efficiency.


Brochure

Rated 5 based on 1 product reviews

Overhead Concealed Swing Door (High and Low Energy) - iMotion® 1302

Overhead Concealed Unit designed specifically for new construction. Models are available for single, pair and dual applications. The unit adapts to center pivoted doors swinging either out or in with or without panic breakaway. Tormax offers a complete line of door systems, featuring narrow or medium stile doors with or without framing systems. The iMotion® 1302 Overhead Concealed Unit can configured to meet ADA requirements for low energy doors as well as high energy power operated pedestrian doors.

The Overhead Concealed Unit features the iMotion® 1302 Swing Door Operator with its powerful wear free 1/5 horse power AC synchronous motor coupled with the intelligent iMotion® control processor. The result is a smooth whisper quiet swing door operator with the following features:

  • A self-learning iMotion® processor control system which ensures reliable and safe operation.
  • Simple operator adjustments due to the "teach-in" function of the control system.
  • Maintenance free components in the motor and gear box reduce ownership costs and ensure trouble free operation. There are no maintenance prone magnets and mechanical switches required for door position status.
  • Automatic diagnostics for quick and easy troubleshooting. The most advanced swing door operator in the world today: iMotion® 1302.


Brochure

Rated 5 based on 1 product reviews

Bottom Load Design (Low Energy) - TTX II

The TTX II low energy swing door operator is a low cost, easily adjustable automatic door system. It delivers exceptional long lasting performance, and meets ANSI standard A156.19 that specifies opening and closing speeds as well as force requirements. This non-handed power open, spring close operator is applicable to interior and exterior doors up to 48" wide and weighing up to 220 pounds. Using reliable rack and pinion mechanics and state-of-the-art digital programmable microprocessors, the TTXII is the best solution on the market for conformance with ADA (Americans with Disabilities Act) requirements. The Ultimate Solution to Maintaining the Architectural Design for Doors That Have Little or No Head Room.


Brochure

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9200 w/iMotion 2301 Direct Drive

The Series TX9200 Automatic Sliding Door System is a fixed sidelight door package. Only the sliding panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty drive system and components. Other models available include our surface mount and flush mounted units for applications without sidelights and our impact and non-impact rated models for coastal environments.

Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9200 w/iMotion 2401 Direct Drive

The Series TX9200 Automatic Sliding Door System is a fixed sidelight door package. Only the sliding panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2401 heavy duty drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2301 direct drive system and components. Other models available include our surface mount and flush mounted units for applications without sidelights and our impact and non-impact rated models for coastal environments.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9200 Storm Impact w/iMotion 2301 Direct Drive

Tormax Series TX9200 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet comp


Brochure

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9200 Storm Non-Impact w/iMotion 2301 Direct Drive

Tormax Series TX9200 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet compliance.


Brochure

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9300 w/iMotion 2301 Direct Drive

The Series TX9300 Automatic Sliding Door System is a full breakout door package. All panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. Other models available include utility sliders with a flush mount or self-supporting header and our impact and non-impact rated models for coastal environments.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9300 w/iMotion 2401 Direct Drive

The Series TX 9300 Automatic Sliding Door System is a full breakout door package. All panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2401 heavy duty direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2301 direct drive system and components. Other models available include utility sliders with a flush mount or self-supporting header and our impact and non-impact rated models for coastal environments.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9300 Storm Impact w/iMotion 2301 Direct Drive

Tormax Series TX9300 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet compliance.


Brochure

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9300 Storm Non-Impact w/iMotion 2301 Direct Drive

Tormax Series TX9300 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet compliance.


Brochure

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9400 w/iMotion 2301 Direct Drive

The Series TX9400 automatic Sliding Door System is a telescopic slide door system, available in either the fixed sidelight (TX9420) or full breakout configuration (TX9430). The all aluminum door package provides maximum opening width and is available as a single slide or bipart package with and without a transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. The TX9400 is smooth, quiet, and ideal for those spaces that require optimum opening width in all applications.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9400 w/iMotion 2401 Direct Drive

The Series TX9400 automatic Sliding Door System is a telescopic slide door system, available in either the fixed sidelight (TX9420) or full breakout configuration (TX9430). The all aluminum door package provides maximum opening width and is available as a single slide or bipart package with and without a transom. The door system utilizes the Tormax iMotion® 2401 heavy duty direct drive system and components. Optional accessories include panic exit hardware, battery backup as well as the iMotion® 2301 direct drive system and components. The TX9400 is smooth, quiet, and ideal for those spaces that require optimum opening width in all applications.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9500 w/iMotion 2301 Direct Drive

The Series TX9500AG is an all-glass sliding door entrance system. It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX iMotion® 2301 direct drive system and 1/2" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish. A fully adjustable door system, it is available in a concealed or surface mount configuration with only the sliding panels breaking away for emergency egress. Optional accessories include electric locking and battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting look.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.



This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews

Automatic Sliding Door - TX9500 w/iMotion 2401 Direct Drive

The Series TX 9500AG is an all-glass sliding door entrance system. It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX iMotion® 2401 heavy duty direct drive system and 1/2" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish. A fully adjustable door system, it is available in a concealed or surface mount configuration with only the sliding panels breaking away for emergency egress. Optional accessories include electric locking and battery backup as well as the iMotion® 2301 direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting look.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews

Two, Three and Four Panel Trackless Sliding Door - TX9600TL

TX9600TL series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) manual sliding door system. This is a manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design in a two, three, and four panel construction with panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews

Two, Three and Four Panel with Guide Track - TX9600

TX9600 series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) manual sliding door system. This is a manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a track type design in a two, three, and four panel construction with panels breaking away for emergency Egress from any position. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews

Two and Four Panel Trackless Smoke Rated - TX9600TLSR

TX9600TLSR series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) smoke rated manual sliding door system. This is a UL 1784 Smoke Listed manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design in a two and four panel construction with panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews

Single Telescoping Trackless Sliding Door - TX9630TL

TX9630TL series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) telescoping manual sliding door system. This is a telescoping manual door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design with all panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews

Single Telescoping Trackless Smoke Rated - TX9630TLSR

TX9630TLSR series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) smoke rated telescoping manual sliding door system. This is a UL1784 smoke listed telescoping manual door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design with all panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews

Single Telescoping with Guide Track - TX9620

TX9620 series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) telescoping, manual sliding door system. This is a telescoping manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a track type design with only the lead panel breaking out in any position for emergency Egress. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews

Manual Swing Doors, One or Two Panel Design Door - TX9600TL

TX9600TL series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) door system. This is a manual swing door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a one or two panel design, the HCD series utilizes the same high quality design of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews