TORMAX USA Inc.
TORMAX USA Inc.
Automatic Door Systems
CONTACT INFO
12859 Wetmore Rd.
San Antonio, TX 78247
Toll Free: 888-685-3707
Phone: 210-494-3551
Fax:
Continuing Education Logo
Request for information TORMAX USA Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data

Swing Door Operator Side Load Design (High and Low Energy) - Tormax 1201

The Tormax 1201 Swing Door Operator is the ideal solution for retrofit applications and is easily installed due to the unique back-plate design. Models are available for single, pair and double egress applications and can be configured to existing doors with butt/offset or center pivoted hinges, swinging either out or in without breakaway.


The Tormax 1201 Swing Door Operator is a fully programmable dual purpose operator with heavy duty mechanics that meets ANSI standards A156.10 and ANSI standards 156.19. The Tormax 1201 is a non-handed power open, spring close mechanical operator capable of swinging interior and exterior doors up to 55" wide, weighing up to 550 pounds. The Tormax 1201 Swing Door Operator incorporates a 1/3 HP DC motor with reliable rack and pinion mechanics coupled with a programmable microprocessor controller. The result is a smooth quiet trouble free swing door operator that provides long lasting performance and efficiency.

First Class with Luxury Features!

By means of the programmable microprocessor controller the intelligent self-learning swing door operator will auto-configure to meet your specific application requirements. At what speed should the door open? How wide should it open? How long should it remain open? How fast should it close? The Tormax 1201 Swing Door Operator is a modular drive of superior Tormax quality and unmatched features. The basic unit allows for 24VDC activator, two push plates and a reactivation sensor. On-board provisions for door status, battery backup and additional modules. The basic unit comes standard with built-in "Open/Timeout/Close", "Sequential", "Push and Pull" and "Power Assist Close" functionality. Additional functionality can be simply added via on-board modules as required by application and or by design. The system provides for auto-diagnostics for quick and easy trouble shooting. ANSI/UL 325 & 228 (fire) listed for both United States and Canada.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS

Swing Door Operator Side Load Design (Low Energy) - TTX 1102

The TTX 1102 low energy swing door operator is a low cost, easily adjustable automatic door system. It delivers exceptional long lasting performance, and meets ANSI standard A156.19 that specifies opening and closing speeds as well as force requirements. This non-handed power open, spring close mechanical operator is applicable to interior and exterior doors up to 48" wide and weighing up to 275 pounds. The Tormax TTX 1102 Swing Door Operator incorporates a 1/4+ HP DC motor with reliable rack and pinion mechanics coupled with a programmable microprocessor controller. The TTX 1102 is the best solution on the market for conformance with ADA (Americans with Disabilities Act) requirements.

First Class with Luxury Features! By means of the programmable microprocessor controller the intelligent self-learning swing door operator will auto-configure to meet your specific application requirements. At what speed should the door open? How wide should it open? How long should it remain open? How fast should it close? The Tormax TTX 1102 Swing Door Operator is a modular drive of superior Tormax quality and unmatched features. The basic unit allows for 24VDC activator, two push plates and a reactivation sensor. On-board provisions for door status, battery backup and additional modules. The basic unit comes standard with built-in "Open/Timeout/Close", "Sequential", "Push and Pull" and "Power Assist Close" functionality. Additional functionality can be simply added via on-board modules as required by application and or by design. The system provides for auto-diagnostics for quick and easy trouble shooting. ANSI/UL 325 listed for both United States and Canada.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS

Swing Door Operator Side Load Design (High and Low Energy) - iMotion 1301

The iMotion 1301 Swing Door Operator is the ideal solution for retrofit applications and is easily installed due to the unique back-plate design. Models are available for single, pair and double egress applications and can be configured to existing doors with butt/offset or center pivoted hinges, swinging either out or in without breakaway.

The iMotion® 1301 Swing Door Operator is a fully programmable dual purpose operator with heavy duty mechanics. The iMotion® 1301 Swing Door Operator incorporates a powerful wear free 1/3 HP AC Synchronous motor with a rack and pinion transmission that is coupled with the intelligent iMotion® microprocessor controller. The result is a smooth whisper quiet trouble free swing door operator that provides long lasting performance and efficiency.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS LEED

Overhead Concealed Swing Door (High and Low Energy) - iMotion® 1302

Overhead Concealed Unit designed specifically for new construction. Models are available for single, pair and dual applications. The unit adapts to center pivoted doors swinging either out or in with or without panic breakaway. Tormax offers a complete line of door systems, featuring narrow or medium stile doors with or without framing systems. The iMotion® 1302 Overhead Concealed Unit can configured to meet ADA requirements for low energy doors as well as high energy power operated pedestrian doors.

The Overhead Concealed Unit features the iMotion® 1302 Swing Door Operator with its powerful wear free 1/5 horse power AC synchronous motor coupled with the intelligent iMotion® control processor. The result is a smooth whisper quiet swing door operator with the following features:

  • A self-learning iMotion® processor control system which ensures reliable and safe operation.
  • Simple operator adjustments due to the "teach-in" function of the control system.
  • Maintenance free components in the motor and gear box reduce ownership costs and ensure trouble free operation. There are no maintenance prone magnets and mechanical switches required for door position status.
  • Automatic diagnostics for quick and easy troubleshooting. The most advanced swing door operator in the world today: iMotion® 1302.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS LEED

In-Floor Swing Door Operator (High and Low Energy) - iMotion® TN 110

TORMAX Swing Door Systems offer the right drive for any type of swing door application. Operating almost unnoticeably, our swing door drives are easy to service, and meet all building code requirements. Automatic detection of obstacles, safe manual operation in the event of a power loss, and the capability of fitting the door with a panic breakaway device for emergency egress are only a few of the many safety characteristics of our swing door systems. Installation is possible on the overhead lintel, concealed overhead or even concealed in the floor, taking minimum time to fit, either when installing new doors or retrofitting existing ones. They are available for standard single, double and specialty doors.

Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS

Bottom Load Design (Low Energy) - TTX II

The TTX II low energy swing door operator is a low cost, easily adjustable automatic door system. It delivers exceptional long lasting performance, and meets ANSI standard A156.19 that specifies opening and closing speeds as well as force requirements. This non-handed power open, spring close operator is applicable to interior and exterior doors up to 48" wide and weighing up to 220 pounds. Using reliable rack and pinion mechanics and state-of-the-art digital programmable microprocessors, the TTXII is the best solution on the market for conformance with ADA (Americans with Disabilities Act) requirements. The Ultimate Solution to Maintaining the Architectural Design for Doors That Have Little or No Head Room.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS LEED

Automatic Sliding Door - TX9200 w/iMotion 2301 Direct Drive

The Series TX9200 Automatic Sliding Door System is a fixed sidelight door package. Only the sliding panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty drive system and components. Other models available include our surface mount and flush mounted units for applications without sidelights and our impact and non-impact rated models for coastal environments.

Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9200 w/iMotion 2401 Direct Drive

The Series TX9200 Automatic Sliding Door System is a fixed sidelight door package. Only the sliding panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2401 heavy duty drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2301 direct drive system and components. Other models available include our surface mount and flush mounted units for applications without sidelights and our impact and non-impact rated models for coastal environments.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9200 Storm Impact w/iMotion 2301 Direct Drive

Tormax Series TX9200 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet comp


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9200 Storm Non-Impact w/iMotion 2301 Direct Drive

Tormax Series TX9200 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet compliance.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9300 w/iMotion 2301 Direct Drive

The Series TX9300 Automatic Sliding Door System is a full breakout door package. All panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. Other models available include utility sliders with a flush mount or self-supporting header and our impact and non-impact rated models for coastal environments.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9300 w/iMotion 2401 Direct Drive

The Series TX 9300 Automatic Sliding Door System is a full breakout door package. All panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2401 heavy duty direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2301 direct drive system and components. Other models available include utility sliders with a flush mount or self-supporting header and our impact and non-impact rated models for coastal environments.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9300 Storm Impact w/iMotion 2301 Direct Drive

Tormax Series TX9300 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet compliance.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9300 Storm Non-Impact w/iMotion 2301 Direct Drive

Tormax Series TX9300 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet compliance.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9400 w/iMotion 2301 Direct Drive

The Series TX9400 automatic Sliding Door System is a telescopic slide door system, available in either the fixed sidelight (TX9420) or full breakout configuration (TX9430). The all aluminum door package provides maximum opening width and is available as a single slide or bipart package with and without a transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. The TX9400 is smooth, quiet, and ideal for those spaces that require optimum opening width in all applications.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9400 w/iMotion 2401 Direct Drive

The Series TX9400 automatic Sliding Door System is a telescopic slide door system, available in either the fixed sidelight (TX9420) or full breakout configuration (TX9430). The all aluminum door package provides maximum opening width and is available as a single slide or bipart package with and without a transom. The door system utilizes the Tormax iMotion® 2401 heavy duty direct drive system and components. Optional accessories include panic exit hardware, battery backup as well as the iMotion® 2301 direct drive system and components. The TX9400 is smooth, quiet, and ideal for those spaces that require optimum opening width in all applications.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9500 w/iMotion 2301 Direct Drive

The Series TX9500AG is an all-glass sliding door entrance system. It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX iMotion® 2301 direct drive system and 1/2" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish. A fully adjustable door system, it is available in a concealed or surface mount configuration with only the sliding panels breaking away for emergency egress. Optional accessories include electric locking and battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting look.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.



This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Sliding Door - TX9500 w/iMotion 2401 Direct Drive

The Series TX 9500AG is an all-glass sliding door entrance system. It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX iMotion® 2401 heavy duty direct drive system and 1/2" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish. A fully adjustable door system, it is available in a concealed or surface mount configuration with only the sliding panels breaking away for emergency egress. Optional accessories include electric locking and battery backup as well as the iMotion® 2301 direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting look.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Two, Three and Four Panel Trackless Sliding Door - TX9600TL

TX9600TL series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) manual sliding door system. This is a manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design in a two, three, and four panel construction with panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS LEED

Two, Three and Four Panel with Guide Track - TX9600

TX9600 series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) manual sliding door system. This is a manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a track type design in a two, three, and four panel construction with panels breaking away for emergency Egress from any position. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS LEED

Two and Four Panel Trackless Smoke Rated - TX9600TLSR

TX9600TLSR series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) smoke rated manual sliding door system. This is a UL 1784 Smoke Listed manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design in a two and four panel construction with panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS LEED

Single Telescoping Trackless Sliding Door - TX9630TL

TX9630TL series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) telescoping manual sliding door system. This is a telescoping manual door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design with all panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS LEED

Single Telescoping Trackless Smoke Rated - TX9630TLSR

TX9630TLSR series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) smoke rated telescoping manual sliding door system. This is a UL1784 smoke listed telescoping manual door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design with all panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS LEED

Single Telescoping with Guide Track - TX9620

TX9620 series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) telescoping, manual sliding door system. This is a telescoping manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a track type design with only the lead panel breaking out in any position for emergency Egress. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS LEED

Manual Swing Doors, One or Two Panel Design Door - TX9600TL

TX9600TL series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) door system. This is a manual swing door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a one or two panel design, the HCD series utilizes the same high quality design of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.


Brochure

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS LEED

Extreme Environment Doors

Stainless Steel, dust proof, and impervious to jetting water, the TORMAX iMotion® 2301.IP65 and iMotion 2401.IP65 are ideal for the most extreme slide door operating environments. They meet the highest requirements for hygiene, tightness and corrosion resistance. Typical applications include cruise ships, meat and food processing plants, coastal applications, oil drilling platforms, refrigeration chambers and many others where sliding doors could not function before. 


Brochure

Rated 5 based on 1 product reviews
CATALOGS

Industrial Doors

TORMAX offers a broad and comprehensive range of industrial drives and door systems. The iMotion 2401 Heavy Duty Direct Drive System is designed to handle steel doors, and clean room doors. These door systems are fully adjustable and available with emergency breakout. The drive systems can handle door panels weighing up to 1200 pounds.
Rated 5 based on 1 product reviews
CATALOGS

Industrial Swing Door Operators

The TORMAX industrial swing door operator iMotion 1301 is designed to meet the most rigorous industrial swing door application. This product can be utilized in virtually all industrial facilities, Also available as an operator in fire door openings, they are surface applied and use a fire alarm contact and/or a heat or smoke sensor to remove power from the operating system.
Rated 5 based on 1 product reviews
CATALOGS

Folding and Revolving Doors

TORMAX revolving, semi-circular and folding doors, available through our sister subsidiaries, are found in the most prestigious buildings in the world. Provided in automatic and manual custom designs, they are architecturally powerful and functionally flawless.
Rated 5 based on 1 product reviews
SPECS CATALOGS

Door Management

The Tormax iMotion Net is ideal for those customers who are concerned about the maintenance and performance of their automatic door systems. The Tormax iMotion Net provides for communication ready iMotion doors to be integrated into a building management system.

The connection to the building management system is made through a bus based communication network and gateway protocol. The bus interface allows for detailed information flow between the building management system and iMotion Door Drive. The iMotion Net follows an open serial (RS-485) protocol derived from the master/slave architecture and allows for remote monitoring of up to twenty doors per network.

The Tormax bus interface enables the system integrator to design advanced door net functionality according to the individual needs of the building owner. The networked system can monitor read and write commands such as; change door operation, signal alarm conditions, and identify door problems. The Tormax iMotion Net can be controlled on-site locally or through a cloud based management system. 


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS

Sensors

Tormax sensor systems represent the most advanced and reliable systems available today. Sensor systems for slide doors, swing doors (high and low energy), folding doors, revolving doors, semi-circular doors, industrial doors and doors for extreme environments ensure precise activation and reliable threshold protection. 


Eagle 

Sensor 7501 

IXIO-DT1 

OA-EDGE1 T & OA-EDGE2 T 

Sensor i-oneX T 


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS

Manual Controls

For added convenience and accessibility the swing door operator can be activated by a push button switch, a manual push of the door 'Push and Go' a remote control or simply use it as a manual door. This helps create a barrier free access to assist the physically challenged. Tormax offers a wide variety of controls for virtually any application.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS