ALPOLIC® Materials
CONTENT

ALPOLIC® Brake Metal

ALPOLIC® Brake Metal offers a complement to our ACM products, giving fabricators the ability to form roof caps, flashing, fascia trim, accents and other complex forms using a sheet metal brake. This material is finished with Lumiflon® FEVE fluoropolymer resin in many of our most popular 4mm architectural stock colors and select specialty colors. Custom colors are also available when aluminum Brake Metal and matching ACM panels are ordered together and finished in the same special run.

Why ALPOLIC® Brake Metal
When using an ordinary cladding system, it can be difficult to get an acceptable color match for roof caps, flashing, fascia trim and other complex forms that are specified for the project. ALPOLIC® Brake Metal provides a perfect match for many of our most popular ACM panel finishes, including solid colors, micas and metallics. Custom panel colors can also be matched when the aluminum Brake Metal material is included in the custom panel order.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

ALPOLIC®/fr Fire-Retardant Aluminum Panels

ALPOLIC®/fr is a fire-retardant panel composed of two thin panels of aluminum laminated to either side of a mineral-filled thermoplastic core. The aluminum surfaces have been coil-coated before bonding with an advanced LumiflonALPOLIC® FEVE resin in a variety of Valflon® finishes and colors, supplied by Valspar. We also offer fire-retardant materials in our HD heavy-duty series and natural metal MCM composites.

Why ALPOLICALPOLIC®/fr

Fire safety is important for any building project, and a fire-retardant panel is typically required in buildings that exceed a minimum height as specified by applicable codes. ALPOLICALPOLIC®/fr is one of the most advanced fire-retardant materials available and is IBC-listed to ensure compliance with many fire codes worldwide. Offered in an extensive choice of attractive options, this affordable material is one of the most popular choices for exterior fire-retardant cladding A,A- seen in many landmark projects around the globe.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

ALPOLIC®/HD Heavy Duty Aluminum Composite Panels

Heavy-duty ALPOLIC®/HD heavy duty panels are the strongest, most rigid aluminum composite materials we offer - providing superior tensile and yield strength with over five times the flexural elasticity strength of our standard panels. These heavy duty panels incorporate skins of 0.032" aluminum sheet metal - 60 percent thicker than our standard aluminum skins. And they're available with the same advanced Lumiflon® FEVE resin coatings, in Valflon® finishes supplied by Valspar, that make ALPOLIC® panels the most beautiful and durable aluminum composite materials you can specify.

Why ALPOLIC®/HD
For exterior cladding and other applications exposed to the most extreme conditions, no other aluminum composite materials offer the performance of ALPOLIC®/HD. While our classic ALPOLIC®/PE panels use 0.020" aluminum skins, ALPOLIC®/HD features 0.032" aluminum skins bonded to both sides of a polyethylene or fire-resistant core for exceptional strength and rigidity. Overall panel thickness is unchanged from our standard panels, making these heavy duty panels easy to use with your standard fabrication processes and fastening systems.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

ALPOLIC®/PE Aluminum Composite Panel

ALPOLIC®/PE is an aluminum composite panel that is produced by laminating two thin panels of aluminum on either side of an extruded core of thermoplastic polyethylene material. These panels are offered in a wide variety of finishes and colors, featuring our advanced Lumiflon® FEVE resin in Valflon® coatings supplied by Valspar. We also offer a core of thermoplastic polyethylene material in our HD heavy-duty aluminum composite panel, RF reflective aluminum composite panel and a selection of natural metal composite panels.

Why ALPOLIC®/PE
ALPOLIC®/PE offers the rigidity of heavy-gauge sheet metal in a lightweight panel thatA,A's easy to fabricate and adaptable to a vast range of indoor and outdoor building applications. Our materials look better and last longer than competing composite panels or solid metal, delivering superior flatness, vibration damping, durability and ease of maintenance. They also offer far more choice A,A- so you can get composite panels with the perfect finish, color and design at a very competitive price.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

ALPOLIC®/RF Reflective Aluminum Panels

ALPOLIC®/RF provides a polished reflective aluminum surface suitable for many applications that require a high degree of reflectivity. A reflective aluminum panel is bonded to our PE core and backed by a second aluminum panel , creating a panel that's much thinner and lighter than traditional options, much easier to fabricate and mount, and virtually unbreakable. ItA,A's the perfect material for any architectural project or practical application where reflectivity is required but a heavy, breakable reflector would be a liability.

Why ALPOLIC®/RF
The anodized reflective aluminum panel bonded to the surface of ALPOLIC®/RF provides a high degree of reflectivity without the liabilities of traditional reflective materials. These highly polished reflective aluminum panels are thinner, lighter in weight and easier to fabricate and mount A,A- and they're shatterproof. TheyA,A're perfect for any application where high reflectivity is required for the beauty or function of the project, but where the weight, inflexibility, fabrication difficulty or breakability of other reflective materials would be a problem.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

GRAPHIC-AL™ Aluminum Composite Materials

GRAPHIC-AL™ aluminum composite materials are lightweight panels with thinner aluminum skins designed for printed displays, architectural signs, canopies and other metal signage applications. Four different types are available to suit particular application requirements, from super-lightweight signage and displays to high-performance outdoor canopy, fascia and architectural signs. For complete information on these specialty products, visit the GRAPHIC-AL™ website.

Why GRAPHIC-AL™
Museum exhibits, retail displays, wayfinding signs, gas station canopies, retail fascia, architectural signage - all have their unique material requirements. Whether lightweight or high-performance, indoor or outdoor, painted or printed, GRAPHIC-AL™ has an aluminum composite material designed to handle the job beautifully. And with exceptional flatness, rigidity, stability and durability, GRAPHIC-AL™ materials will keep your architectural signage, canopies and displays looking great for years to come.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Matte Series Color Chart

Our Matte Series was inspired by Mother Nature's color palette. Now the stunning colors found in the natural world can breathe new life into your next project. One of the world's leading manufacturers of brilliant, shining colors is bringing its expertise to matte finishes.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Effects Color Chart

ALPOLIC's Effects Color Line consists of shimmer,pearlescent, and prismatic color panels are available with a FEVE LUMIFLON™ finish, a fluorocarbon paint system that features excellent durability and weathering for architectural needs. A PVDF finish is available as a custom request. All 4mm Prismatic colors are custom manufactured.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Single Page Color Chart

ALPOLIC® Architectural Standard Stock Colors and Finishes
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stock Color Chart

We offer an extensive selection of rich, vibrant colors and styles for both paintedand natural metal surfaces, working with you to bring your design intent to reality.Rigid, lightweight panels that fulfi ll your vision with a fi nish of enduring quality -that's the beauty of ALPOLIC® materials.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Timber Series

ALPOLIC ®Timber Series materials are created through aunique image transfer process using state-of-the-artfluoropolymer paint technology. Our Timber Series offersa range of surface finishes that includes Mahogany,Maple, Teak, Oriental Cane, Zebrawood, Harvest TrailBamboo and Walnut.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

PIGMENTO® Series

SURFACE TREATMENT

With PIGMENTO®, the surface of QUARTZ-ZINC ® coil isglazed with mineral color pigments to produce rich earthyhues. The visible and natural texture of the QUARTZ-ZINC ®will remain, but the result is a distinctive shine that offersthe deep texture of a natural metal with the wide palette ofman-made colors.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Zinc Elements Color Chart

The ALPOLIC® Zinc Elements Series offers our premium metal composite materials a timeless elegance and affordable luxury. Whether you prefer our natural QUARTZ-ZINC®, the warm, earthy richness of the glazed-mineral pigments found in the PIGMENTO® line, or the dramatic, dark look of the ANTHRA finish, the Zinc Elements Series expands the depth of our natural metal option

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

ALPOLIC® Anodized Series

ALPOLIC®/fr Anodized material is a sandwiched aluminum skinned composite panel with a Class 1 anodized finish on the top side. Available stock Anodized finish is CLR Clear Anodized. Custom colors and untreated panels available.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Anodized Aluminum

Anodized aluminum is an exceptionally strong and impervious surface that brings a smooth sheen to your building. We bond anodized aluminum panels in a choice of six colors to the outer surface of these panels to create a material that is easy to fabricate, deeply lustrous and tough as nails. These anodized panels reveal the natural beauty of aluminum while enhancing its toughness and aesthetic possibilities.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Decorative Metals

ALPOLIC® decorative metal panels feature specially treated aluminum finishes on the outer skin of the panel, protected by a clear top coat. HPA has a polished, reflective shine. HLZ has a mechanically brushed surface that resembles brushed stainless steel. Both decorative metal finishes retain the flexibility and ease of fabrication of aluminum - a clear technology breakthrough for ALPOLIC® materials.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Matte Panel Finishes

The warmly muted colors in our Matte Series panels evoke the calming hues of the natural world. These clay red, limestone blue, river rock grey, slate black, olive green and cloud white finishes draw inspiration from the landscape to root your building in a native sense of place.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Metallic Finishes

Our metallic panel finishes bring the look of silver, pewter, gold, steel, bronze, copper and other metals to our resilient aluminum composite panels. These finishes impart a luster of quality and distinction to your building - without the expense, fabrication difficulties and instability of natural metals. The durability and prestige of nature's classic materials - with all the advantages that only modern ALPOLIC® composites can provide. That's the timeless quality of our metallic finishes.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Mica Finishes

ALPOLIC® materials finished with a mica color in shades of silver, platinum, champagne, gray and anodic clear bring a sophisticated flair to your project. With embedded mica, panel colors take on a pearlescent warmth with a subtly dimensional appearance. It's a look that catches the light, the eye and the imagination.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Multi-Color Finishes

Need multiple colors on a single panel? With our multi-color aluminum composite panels, you're no longer limited to cheap-looking vinyl striped panels that only last a few years. Get all the quality and durability of our fluoropolymer painted panels with multiple stripes of precisely applied color. We have many multi-color panels stocked for immediate shipment, or we can create the custom combinations you need.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Natural Metal

Natural Copper, Zinc, Titanium and Stainless Steel Panel Finishes.

Copper panels evolve and weather to a rich patina, adding beauty and depth to any building facade. Zinc panels offer an elegant matte patina. Titanium and stainless steel panels convey an image of high-tech sophistication like nothing else. Our natural metal finishes delivers the opulence of genuine metal at a fraction of the weight and cost of solid sheet alternatives.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

PIGMENTO® Finishes

The textured aspect of zinc shows through the color just as the grain of wood is visible through coats of stain.


ALPOLIC® MCM is proud to partner with VMZinc® to offer our new PIGMENTO® zinc composite material. Using modern pigment technology to showcase the naturally grained texture of QUARTZ-ZINC®, the result is a revolutionary new look in elegant tones.

Rated 5 based on 1 product reviews

Prismatic Finishes

To create our prismatic panels, we apply a uniquely scintillating finish that seems to subtly change colors with changes in the weather, time of day and viewing angle. Prismatic panels bring your building to life. With each passing moment, each angle, each person going by, it takes on a new look - compelling another, and yet another. Making your architectural vision truly memorable.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Shimmer Finishes

Our new Shimmer Series finishes add mesmerizing silver or gold sparkles and rich, deep colors to our aluminum composite panels. The result is ideal for designs that require the boldest, most eye-catching details. And as always, you can count on the durability and reliability that come standard with ALPOLIC® composites.

Rated 5 based on 1 product reviews

Solid Color Finishes

These distinctive classics are available for immediate delivery in common architectural colors of white, gray, bronze and black, to bright program colors of rich reds, brilliant yellows and vibrant blues. We can also supply custom colors matched to virtually any color your project requires.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Stone Series Finishes

Get the look of natural granite with our stone finish panels. This realistic finish replicates the imposing presence and intriguing grain patterns of polished granite on an aluminum composite panel thatA,A's much lighter and more affordable. Aluminum composite materials are easy to fabricate for practically any interior or exterior application, and the advanced fluoropolymer finish is designed to keep the stone panel effect looking beautiful for decades.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Timber Series Finishes

The natural look of wood, without the weight, maintenance difficulties or expense. That's what our Timber Series finishes are all about. These wood grain panels offer the rich beauty of mahogany, walnut or maple in an aluminum composite material with an advanced fluoropolymer finish thatA,A's far more durable than real wood. For both interior and exterior applications, our wood grain panels provide the outstanding natural appearance youA,A're looking for, along with the outstanding performance and value you expect from all ALPOLIC® materials.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Architecture

Natural metal, painted and specialty finishes combine elegance and durability in the widest selection of composite panels for architecture and construction.
Rated 5 based on 1 product reviews

Corporate ID

Precision color matching for the recognizable facades, canopies and logos that customers identify with.

Rated 5 based on 1 product reviews

Petroleum

Gas station canopies, signs and facades that cost less and provide longer-lasting beauty.
Rated 5 based on 1 product reviews

Specialty

Fabricators choose ALPOLIC® for high-profile construction because they know they will receive durable aluminum composite materials that last.

Rated 5 based on 1 product reviews

Projects

Browse Example Projects by Region or Application
Rated 5 based on 1 product reviews

Service and Support

We're here to provide all the support you need to see your project through to successful completion. Our architectural materials are unrivaled in the building products industry. One reason is all we do to ensure you get the ideal materials for your application - whether it's a corporate ID program, new petroleum stations, an interior design project or a cityscape-altering building facade.
Rated 5 based on 1 product reviews

Sustainability

We are committed to efficient manufacturing, sustainable architecture, end-of-life recycling and repurposing of surplus for a healthier world.

Sustainability begins with our own manufacturing processes, maximizing the use of recycled materials while maintaining the highest standards of product quality. Our PE core products A,A- the finest available architectural panels of their kind - contain virtually 100 percent recycled materials. We also actively work to reduce our energy consumption, reduce the raw materials used in all our product lines, and capture production waste for reuse or recycling.

To continuously evaluate and advance our efforts, we have a Sustainability Manager on staff. It's a full-time position dedicated to overseeing the effects of our products and processes on nature and humankind - a role found in few if any other companies in our industry.

Sustainability endures in the buildings that feature our products. The Cool Roof Rating Council (CRRC) requires an SRI value of 29 or greater for steep-slope roofs to earn a "Cool" rating, and many of our Architectural stock colors meet this requirement. We provide the Solar Reflectance Index for all architectural stock finishes to help you make the best choice for energy efficient, sustainable architecture. We also provide LEED Contribution Data Sheets to help you calculate the credits your building earns toward LEED certification for sustainable architecture.

Sustainability comes full circle with our Operation Encore program. Operation Encore makes it easy for you to recycle ALPOLIC® materials when buildings are renovated and re-clad. ALPOLIC® materials are virtually 100 percent recyclable, and through Operation Encore weA,A'll accept used materials, separate them, and place the components in the appropriate industry recycling streams.
Rated 5 based on 1 product reviews

Technical Resources

Rated 5 based on 1 product reviews

Request Samples

Search the material and color samples that interest you, then click to add up to 10 samples to your cart. We''ll ship the samples to your street address so you can see the amazing colors and effects you can get only with ALPOLIC® materials. Please contact customer service for more information about stock, availability and minimum purchase requirements.
Rated 5 based on 1 product reviews