LiquiDam™ is a ASTM F3010, two part, epoxy-based concrete moisture vapor barrier for the installation of floor coverings. It is a proven moisture mitigation solution that is ideal for damp or new concrete as little as 48 hours old and 100% RH. With only one coat needed, it cures in as little as 4-5 hours, to allow for same-day flooring installation. Additionally, shot blasting may not be required before application, and the 2-part system has zero VOC. LiquiDam™ is one component of a single source, 25 Year Limited System Warranty including TEC self-leveling underlayments and TEC flooring adhesives.
Rated 5 based on
1 product reviews