NEW! This solvent-free, pressure-sensitive adhesive is formulated for the installation of dimensionally stable luxury vinyl tile, vinyl plank, PVC, Olefin backed carpet tile, VCT, quartz tile, bio-based tile, fiberglass-backed sheet flooring and vinyl backed resilient sheet flooring. TEC Flexera is moisture resistant up to 99% RH / 10 lbs. MVER. Designed for installation over porous and non-porous substrates, this adhesive is one component of a single source, TEC 25 Year Limited System Warranty including our self-leveling underlayments and multipurpose primer products.
Rated 5 based on
1 product reviews