Steel Siding with HD Woodgrain Finish - TruCedar®

TruCedar is now available in both solid and semi transparent finishes. But that's not all - TruCedar's new coating will feature the industry's best fade protection with QE's exclusive SunMaster50™ Technology.Lasting Beauty Natural wood grain texture - provides a more authentic and attractive look for lasting curb appealAgeless color palette and timeless designs TruCedar BrochureSteel Siding Warranty
Rated 5 based on 1 product reviews

Board and Batten Steel Siding - TruCedar®

TruCedar® Carbon Steel Siding accurately replicates the popular vertical Craftsman style of board and batten available in wide (10") and narrow (6") profiles. Tighter Seams - Weather Resistant and a Finished Look Fade Resistant - CarbonTech90® Paint System Easy to Maintain - Durable Siding for Long Lasting Beauty True Cedar Look - Real Look of Cedar Siding Boards Resists the Elements - Rain, Hail, Snow, etc. Longevity - ROI, High Perception of Steel 100% Recyclable - Sustainable Material TruCedar Brochure Steel Siding Warranty
Rated 5 based on 1 product reviews

Double 4" Steel Siding - TruCedar®

TruCedar's outer shell is both anti-corrosive and extremely abrasion resistant featuring this traditional horizontal 4" profile. Tighter Seams - Weather Resistant and a Finished Look Fade Resistant - CarbonTech90® Paint System Easy to Maintain - Durable Siding for Long Lasting Beauty True Cedar Look - Real Look of Cedar Siding Boards Resists the Elements - Rain, Hail, Snow, etc. Longevity - ROI, High Perception of Steel 100% Recyclable - Sustainable Material TruCedar Brochure Steel Siding Warranty
Rated 5 based on 1 product reviews

Single 6" Steel Siding

TruCedar's outer shell is both anti-corrosive and extremely abrasion resistant featuring this traditional horizontal 6" profile. Tighter Seams - Weather Resistant and a Finished Look Fade Resistant - CarbonTech90® Paint System Easy to Maintain - Durable Siding for Long Lasting Beauty True Cedar Look - Real Look of Cedar Siding Boards Resists the Elements - Rain, Hail, Snow, etc. Longevity - ROI, High Perception of Steel 100% Recyclable - Sustainable Material TruCedar Brochure Steel Siding Warranty
Rated 5 based on 1 product reviews

Single 6" Dutch Lap Steel Siding

Similar to our single 6" profile but with a decorative groove in the top of the board made to look like wood siding hand carved by traditional craftsmen Tighter Seams - Weather Resistant and a Finished Look Fade Resistant - CarbonTech90® Paint System Easy to Maintain - Durable Siding for Long Lasting Beauty True Cedar Look - Real Look of Cedar Siding Boards Resists the Elements - Rain, Hail, Snow, etc. Longevity - ROI, High Perception of Steel 100% Recyclable - Sustainable Material TruCedar Brochure Steel Siding Warranty
Rated 5 based on 1 product reviews

Undersill - Sunmaster50®

Our Sunmaster50® - finished Undersill comes in all of the solid and HD TruCedar® colors.
Rated 5 based on 1 product reviews

J-Channel - TruCedar®

Our TruCedar® 3/4" & 1" J-Channel combines the functionality and strength of the kind of steel you use and depend on every day, with a thermally deposited, anti-corrosive and extremely abrasion resistant outer shell of the TruCedar carbon steel core. Color matched to provide every option to finish your home with a complete Steel System.
Rated 5 based on 1 product reviews

L-Channel - TruCedar®

Our TruCedar L-Channel combines the functionality and strength of the kind of steel you use and depend on every day, with a thermally deposited, anti-corrosive and extremely abrasion resistant outer shell of the TruCedar carbon steel core. Color matched to provide every option to finish your home with a complete Steel System.
Rated 5 based on 1 product reviews

No-Mar Q5000® Trim Coil

QE was the first to introduce a No-Mar® type paint system for use in exterior paint systems. Each No-Mar® coil is made from a high performance titanium stabilized and specially annealed alloy for greater performance in the brake and on the house. QE's exclusive No-Mar® paint finish offers an unmatched scratch resistant surface with better UV protection stain protection than other conventional paint systems. IsoCoil Brochure No-Mar Trim Coil Brochure Trim Coil Brochure
Rated 5 based on 1 product reviews

TruCoil® Q800 TuffTech™

QE's TuffTech™ finish is designed to provide the kind of tough finish you need to resist peeling, cracking, chipping or delaminating. Many boast of a lifetime warranty, but in the fine print, some warranties only have a 25 year or less of coverage on important items like fading or chalking. Like the base alloy of No-Mar®, each Q800 TuffTech™ coil is made from a high performance titanium stabilized and specially annealed alloy for greater performance in the brake and on the house. IsoCoil Brochure No-Mar Trim Coil Brochure Trim Coil Brochure
Rated 5 based on 1 product reviews

TruCedar® Embossed Trim Coil

TruCedar® Embossed Trim Coil with a SunMaster® 50 finish in both Solid and HD Woodgrain colors. IsoCoil Brochure No-Mar Trim Coil Brochure Trim Coil Brochure
Rated 5 based on 1 product reviews

TruLine® Embossed Trim Coil

Our TruLine® Embossed Trim Coil is available in aluminum and in two sizes. IsoCoil Brochure No-Mar Trim Coil Brochure Trim Coil Brochure
Rated 5 based on 1 product reviews

IsoCoil Trim Coil

QE was the first to develop a coil for covering ACQ treated lumber. QE's composite trim coil offers a laminated film that provides a layer of protection between the lumber and the coil itself. IsoCoil Brochure No-Mar Trim Coil Brochure Trim Coil Brochure
Rated 5 based on 1 product reviews

TruCoil® PVC Trim Coil

PVC paint systems are the least environmentally friendly of all the paint systems available today. However, in some markets contractors still desire a PVC finish because of the striated texture paint. IsoCoil Brochure No-Mar Trim Coil Brochure Trim Coil Brochure
Rated 5 based on 1 product reviews

TruGuard® Gutter Protection

Forward Nose - Maximum amount of surface tension (14 3/16") handling more water Tri-Sectioned Rib Debris Separator - Allows debris to fall off at three different points Patented Smart Clip™ Bracket using Bridge Technology Strengthens existing gutters and gives consistent surface tension Sustainable Material - Recycled aluminum alloy UV Paint System - Offers the best UV protection using a Kynar paint finish resisting fading and chalking ensuring consistent surface tension. TruGuard Brochure TruGuard Warranty
Rated 5 based on 1 product reviews

TruVent® Hidden Vent Soffit

TruVent®, patented Hidden Vent Soffit provides the right amount of airflow (11 NFA) to work with most ridge vent systems, while maximizing the architectural integrity of your overhangs. Ventilation is at its best when it's invisible™. Intelligent Air - Ventilation is at its best when it is invisible Provides the crisp, clean, distinctive look of real wood slats Unique i-beam construction was engineered for optimum strength Prolongs the life of your shingles and reduces energy costs Thicker paint finish that resists peeling, cracking, chipping or delaminating. Soffit Collection Brochure Science of Ventilation Brochure TruBead Soffit Brochure TruLine HP Brochure TruLine TS Brochure TruVent Soffit Brochure
Rated 5 based on 1 product reviews

TruBead® Soffit

Unlike wainscot style soffit, which only works on a certain style of home, TruBead® offers a classic beaded profile that provides the air you need and the style you desire. TruBead's patented micro-lance design provides the right amount of airflow (10.2NFA), while maximizing the architectural integrity of your over hangs. Delivers timeless beauty and the highest ventilation rating of its kind Provides the character of a classic beaded style your home deserves Available in 2 timeless architecturally pure soffit profiles Intelligent Air - Jet 45' degrees concealed ventilation Prolongs the life of your shingles and reduces energy costs Thicker paint finish that resists peeling, cracking, chipping or delaminating. Soffit Collection Brochure Science of Ventilation Brochure TruBead Soffit Brochure TruLine HP Brochure TruLine TS Brochure TruVent Soffit Brochure
Rated 5 based on 1 product reviews

TruLine® HP Soffit

Ventilation is what TruLine® HP is all about. When you enhance the ventilation, you enhance everything. With TruLine® HP you can reduce the temperature in the attic, prolong the life of your roof and other building materials, reduce energy cost and help improve indoor air quality. More profiles, thicknesses, and colors than any other soffit line Comes in 16'" and 12'" Smooth, Center, Full Vent, Double 5, Double 6 28 System colors to give your home a consistent look Maximized Air Flow - Offers more deeper and longer lances per foot Prolongs the life of your shingles & reduces energy costs Thicker paint finish that resists peeling, cracking, chipping or delaminating Soffit Collection Brochure Science of Ventilation Brochure TruBead Soffit Brochure TruLine HP Brochure TruLine TS Brochure TruVent Soffit Brochure
Rated 5 based on 1 product reviews

TruLine® TS Soffit

Each TruLine® TS-Series Soffit panel is made from a Titanium Stabilized Aluminum Alloy and is available in five profiles. TruLine TS-Series 12" & 16" Soffit is available in: Two solid profiles, perfect for gables or other non vented areas. (For areas under a deck see QE's InsideOut® water catching soffit system.) Both of our Center Vented profiles offer the highest NFA rating in their category: 12" Center Vent with an NFA of 5.9, and 16" Center Vent with an NFA of 9.9. Our Fully Vented 12" profile delicers over 644 carefully sculpted intake vents per foot and boasts 19.6 NFA. -16"=19.1NFA Soffit Collection Brochure Science of Ventilation Brochure TruBead Soffit Brochure TruLine HP Brochure TruLine TS Brochure TruVent Soffit Brochure
Rated 5 based on 1 product reviews

Porch Ceiling Collection

The Porch Ceiling Collection features 5 woodgrain finishes that exhibit the classic look and feel of real stained wood with the durability and performance of an aluminum substrate.
Rated 5 based on 1 product reviews

Roofing Accessories

Drip Edge Fascia Flashing Trim Coil W-Valley Drip Edge Brochure
Rated 5 based on 1 product reviews

InsideOut® Underdecking

The empty spaces beneath a raised deck are often overlooked. With InsideOut''s patented composite ceiling panels the space under your home''s deck instantly transforms into livable and useable space. InsideOut Brochure Underdecking Warranty
Rated 5 based on 1 product reviews

TruLine® Fascia

Our unique extra strength TruLine® pre engineered fascia is pre-notched for a better looking and faster application, dual-hemmed for straighter lines and easier handling and is 120% stiffer than standard trim coil. Fascia Brochure Fascia Warranty
Rated 5 based on 1 product reviews

TruCedar® Fascia

CarbonTech90® steel siding accessories combine the functionality and strength of the kind of steel you use and depend on every day, with a thermally deposited, anti-corrosive and extremely abrasion resistant outer shell of the TruCedar carbon steel core. Color matched to provide every option to finish your home with a complete Steel System. Fascia Brochure Fascia Warranty
Rated 5 based on 1 product reviews

Gutter Coil

Our Gutter Coil offers seamless protection and design flexibility.
Rated 5 based on 1 product reviews

Gutter Downpspouts & Elbows

Quality Edge offers many accessories to complete your gutter job and give you a seamless look!
Rated 5 based on 1 product reviews

End Caps & Box Mitre

Quality Edge offers many accessories to complete your gutter job and give you a seamless look!
Rated 5 based on 1 product reviews

Boxed Gutter Kit

Our Boxed Gutter Kit includes: (2) 12' Gutter, (1) 2x3 Down Pipe, (2) Endcaps (5" Left & Right), (2) Pipe Bands, (1) 2x3AE, (1) 2x3BE, (1) SJC (Slip Joint connector), (6) 5HH500 - Hidden Hanger, (1) 2x3 Outlet, (25) 3/8 Zip Screws, (1) Can of touch up paint.
Rated 5 based on 1 product reviews

Brick Ledge Jumper

Our Brick Ledge Jumper is constructed of our specically-annealed metal.
Rated 5 based on 1 product reviews

Pipe Clips

Our Pipe Clips are forged from our specially-annealed Q800 alloy.
Rated 5 based on 1 product reviews

5" Ferrule

Our economical and dependable ferrules feature a mill finish.
Rated 5 based on 1 product reviews

7" Spike

In a system of colors to match any rainware job, our 7" Spikes come in our special Q800 finish.
Rated 5 based on 1 product reviews

Diamond Pipe Band

Our Diamond Pipe Bands are specially annealed and available in over 28 colors.
Rated 5 based on 1 product reviews

5" Wrap Around Hangers

100 pcs Carton.
Rated 5 based on 1 product reviews