Girbau North America
CONTENT

E-Series Washer-Extractors - Models: EH020, EH030, EH040, EH060, EH090, EH130, EH255

Designed to drive down water, electrical and gas costs while improving productivity, E-Series High-Performance Washer-Extractors deliver high-speed extract, an easy-to-install freestanding design, unmatched durabilty and the ultimate in programmability! E-Series commercial washers deliver more performance using less labor, natural resources and chemicals. The E-Series front-load washer is available in 20- to 255-pound capacity models.


EH020 - 20-pound Capacity Washer
EH030 - 30-pound Capacity Washer
EH040 - 40-pound Capacity Washer
EH060 - 60-pound Capacity Washer
EH090 - 90-pound Capacity Washer
EH130 - 130-pound Capacity Washer
EH255 - 255-pound Capacity Washer


Rated 5 based on 1 product reviews

G-Flex Washer-Extractors - Models: RMG033, RMG040, RMG055, RMG070

G-Flex Washer-Extractors ™ Continental's most advanced hard-mount washers ™ generate extract speeds reaching 200 G-force, offer a highly programmable ProfitPlus' Control packed with customer-craved extras, and deliver superior results using less water and energy.


RMG033 - 33- pound Capacity Washer
RMG040 - 40-pound Capacity Washer
RMG055 - 55-pound Capacity Washer
RMG070 - 70-pound Capacity Washer


Rated 5 based on 1 product reviews

REM Series Washer-Extractors - Models: REM025

The Continental REM-Series Washer-Extractor delivers a high-performance small-load solution for vended laundries looking to boost profits and customer turnover, while using less energy, water and natural gas.


REM025 - 25-pound Capacity Washer


Rated 5 based on 1 product reviews

Econ-O-Wash Top-Load Washer - Model: GWNMN

Ideal for small load applications, Econ-O-Wash commercial top-load washers use less water than most toploads and are constructed for longevity.

The Econ-O-Wash top-load commercial washer is constructed for unmatched longevity. It features a durable porcelain enamel washtub, a scratch-resistant, hard-baked porcelain enamel top and lid, a heavy-duty, two-speed motor and a corrosion-resistant polypropylene pump - all wrapped up in a rugged galvanized steel cabinet!


Rated 5 based on 1 product reviews

Pro-Series II Drying Tumblers - Models: CG20-30, CG30-40, CG55-65, CG50-60, CG75-85, CG115-25, CG165-75, SuperStack90 and Stack60 and new 200 Pound Capacity

The Pro-Series™ II commercial dryers are designed with quality internal components, easy-to-use controls and a multitude of features that dramatically increase laundry production and energy-efficiency. Properly balanced airflow, heat input and basket volume allows maximum production when matched with Continental Washer-Extractors.


Continental™s Pro-Series II SuperStack90 and Stack60 Drying Tumblers deliver unrivaled energy-efficiency and drying productivity per square foot. Durably constructed for longevity, these dryers offer a slim design, superior programmability, simple installation and ease of use.


CG20-30
CG30-40
CG55-65
CG50-60
CG75-85
CG115-25
CG165-75
CG195-205


Rated 5 based on 1 product reviews

E-Series Dryers - Models: KFE, KFG

Equipped with an oversized door, dryer window and cylinder light, E-Series commercial dryers are not only easy to use, they are incredibly efficient! With up to 25-pounds of capacity and gas or electric heat, E-Series commercial dryers are the right choice for any on-premise laundry with small load requirements. Loaded with industrial-grade features that ensure durability and simplify maintenance, E-Series commercial dryers are built to last.
Rated 5 based on 1 product reviews

Econo-O-Dry " Single Pocket Dryers - Models: JDE807, JDG809

Econ-O-Dry dryers are not only easy to use they dry laundry incredibly fast! Designed for minimal maintenance and simplified serviceability, the drying tumbler features a lint filter that™s easy to reach and clean, but doesn™t get in the way. Equipped with an oversized door opening, Econ-O-Dry dryers make loading and unloading a snap using a sensible ergonomic design.
Rated 5 based on 1 product reviews

Econo-O-Dry " Stacked Dryers - Models: JSEMN, JSGMN

A perfect match to Econ-O-Wash topload washers, Econ-O-Dry commercial dryers™in singleload or stacked doubleload capacity™are not only easy to use, they dry laundry incredibly fast!
Rated 5 based on 1 product reviews

Express Flatwork Ironers - Models: X13, X20

PRODUCTIVITY AND QUALITY AT ITS FINEST ™ Express Flatwork Ironers are designed to give laundries the ability to process linen at maximum productivity and to the highest possible quality standard. Express Ironers properly finish linens without the need for dryer conditioning and messy wax application and removal.


X13061
X13084
X20075
X20100
X20125


Rated 5 based on 1 product reviews