Girbau North America
CONTENT

E-Series Washer-Extractors - Models: EH020, EH030, EH040, EH060, EH090, EH130, EH255

Designed to drive down water, electrical and gas costs while improving productivity, E-Series High-Performance Washer-Extractors deliver high-speed extract, an easy-to-install freestanding design, unmatched durabilty and the ultimate in programmability! E-Series commercial washers deliver more performance using less labor, natural resources and chemicals. The E-Series front-load washer is available in 20- to 255-pound capacity models.


EH020 - 20-pound Capacity Washer
EH030 - 30-pound Capacity Washer
EH040 - 40-pound Capacity Washer
EH060 - 60-pound Capacity Washer
EH090 - 90-pound Capacity Washer
EH130 - 130-pound Capacity Washer
EH255 - 255-pound Capacity Washer


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

G-Flex Washer-Extractors - Models: RMG033, RMG040, RMG055, RMG070

G-Flex Washer-Extractors ™ Continental's most advanced hard-mount washers ™ generate extract speeds reaching 200 G-force, offer a highly programmable ProfitPlus' Control packed with customer-craved extras, and deliver superior results using less water and energy.


RMG033 - 33- pound Capacity Washer
RMG040 - 40-pound Capacity Washer
RMG055 - 55-pound Capacity Washer
RMG070 - 70-pound Capacity Washer


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

REM Series Washer-Extractors - Models: REM025

The Continental REM-Series Washer-Extractor delivers a high-performance small-load solution for vended laundries looking to boost profits and customer turnover, while using less energy, water and natural gas.


REM025 - 25-pound Capacity Washer


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

LG Commercial Washers for Card- & Coin-Operated Laundries

Each of the LG Washer's five wash options is programmable to meet specific fabric and load requirements. Once the programs are set, operators simply select a wash option, add chemicals/detergents and press start. The washer features programmable wash times, from five to 15 minutes; rinse times, from 8 to 15 minutes; extract speed, from 600 rpm to 1150 rpm; and rinses, from one to five. Additionally, the control includes the ability to add or remove a prewash. Super Wash is also programmable for an extra wash, an extra rinse, or both together.

LG wash programs include, Whites (Hot), Colors (Warm), Permanent Press (Warm), Delicates (Cold) and Super Wash (Added Function).


Rated 5 based on 1 product reviews
SPECS VIDEOS

Econ-O-Wash Top-Load Washer - Model: GWNMN

Ideal for small load applications, Econ-O-Wash commercial top-load washers use less water than most toploads and are constructed for longevity.

The Econ-O-Wash top-load commercial washer is constructed for unmatched longevity. It features a durable porcelain enamel washtub, a scratch-resistant, hard-baked porcelain enamel top and lid, a heavy-duty, two-speed motor and a corrosion-resistant polypropylene pump - all wrapped up in a rugged galvanized steel cabinet!


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Pro-Series II Drying Tumblers - Models: CG20-30, CG30-40, CG55-65, CG50-60, CG75-85, CG115-25, CG165-75, SuperStack90 and Stack60 and new 200 Pound Capacity

The Pro-Series™ II commercial dryers are designed with quality internal components, easy-to-use controls and a multitude of features that dramatically increase laundry production and energy-efficiency. Properly balanced airflow, heat input and basket volume allows maximum production when matched with Continental Washer-Extractors.


Continental™s Pro-Series II SuperStack90 and Stack60 Drying Tumblers deliver unrivaled energy-efficiency and drying productivity per square foot. Durably constructed for longevity, these dryers offer a slim design, superior programmability, simple installation and ease of use.


CG20-30
CG30-40
CG55-65
CG50-60
CG75-85
CG115-25
CG165-75
CG195-205


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

E-Series Dryers - Models: KFE, KFG

Equipped with an oversized door, dryer window and cylinder light, E-Series commercial dryers are not only easy to use, they are incredibly efficient! With up to 25-pounds of capacity and gas or electric heat, E-Series commercial dryers are the right choice for any on-premise laundry with small load requirements. Loaded with industrial-grade features that ensure durability and simplify maintenance, E-Series commercial dryers are built to last.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

LG Commercial Dryer

The LG commercial dryer is simple to use. The control panel features a digital display illuminating cycle time countdown, while LED lights indicate cycle status. operators simply select one of the four fabric options ™ Whites & Color (high heat), Perm. Press (medium heat), Delicates (low heat), or No Heat ™ then press the start button. An end-of-cycle tone sounds upon cycle completion, and an extra-large door makes loading and unloading a snap!
Rated 5 based on 1 product reviews
SPECS VIDEOS

Econo-O-Dry " Single Pocket Dryers - Models: JDE807, JDG809

Econ-O-Dry dryers are not only easy to use they dry laundry incredibly fast! Designed for minimal maintenance and simplified serviceability, the drying tumbler features a lint filter that™s easy to reach and clean, but doesn™t get in the way. Equipped with an oversized door opening, Econ-O-Dry dryers make loading and unloading a snap using a sensible ergonomic design.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Econo-O-Dry " Stacked Dryers - Models: JSEMN, JSGMN

A perfect match to Econ-O-Wash topload washers, Econ-O-Dry commercial dryers™in singleload or stacked doubleload capacity™are not only easy to use, they dry laundry incredibly fast!
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Gear Drying Systems for Fire Departments

Continental ExpressDry Gear Dryers are engineered to safely and quickly dry personal protective equipment, including turnout gear, special operations suits, helmets, gloves, boots, face masks and self-contained breathing apparatuses (SCBAs). Available in two models, the ExpressDry Gear Dryer and the ExpressDry Special Ops Gear Dryer both work by blowing a large volume of ambient air, at high pressure, safely through the garment™drying the body of the gear and also the hard-to-reach areas, such as inseam, collar and underarm. NFPA compliant, the dryers accommodate multiple sets of turnout and/or special ops gear simultaneously™ensuring it is safely dried and returned to service in hours, not days.
Rated 5 based on 1 product reviews
SPECS VIDEOS

Express Flatwork Ironers - Models: X13, X20

PRODUCTIVITY AND QUALITY AT ITS FINEST ™ Express Flatwork Ironers are designed to give laundries the ability to process linen at maximum productivity and to the highest possible quality standard. Express Ironers properly finish linens without the need for dryer conditioning and messy wax application and removal.


X13061
X13084
X20075
X20100
X20125


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Compact 5-in-One Ironing System

Engineered for medium- and high-volume laundries where space is at a premium, the Compact 5-in-One Ironing System not only features a compact design, it quickly feeds, irons, folds, stacks and accumulates at speeds of up to 50-feet-per-minute.


It's like nothing else. The Continental Compact 5-in-One Ironing System delivers a compact design and superior flexibility that allows medium- and high-production laundries to quickly feed, iron, fold, stack and accumulate a variety of items using up to four lanes. This space-saving system generates processing speeds of up to 50-feet-per-minute; is available in 24- and 32-inch diameters with 102- and 130- inch finishing widths; and uses natural gas or liquid propane (LP) heat.


XC24130
XC32130


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Athletic Facilities & Health Clubs

The size of your athletic operation doesn't matter with E-Series Commercial Washer-Extractors. These highly efficient commercial clothes washer-extractors can tackle any cleaning job™and in the process™cut utility and labor expenses and dramatically improve laundry productivity. No wonder the Kansas City Chiefs use Continental Commercial Clothes Washer and Dryers to launder the team's sweats, underwear and practice uniforms! E-Series Washer-Extractors are in place at the professional, college, and high school level across the U.S. and Canada.
Rated 5 based on 1 product reviews

Bed & Breakfasts

By replacing top-load commercial clothes washers with Continental's Energy Star-rated E-Series Commercial Washer-Extractors, B & Bs consume less water and gas, complete laundry in less time and cut labor expense. It just makes good sense
Rated 5 based on 1 product reviews

Correctional Facilities

Correctional Facilities have a myriad of concerns when it comes to doing laundry, including inmate safety, inventory and fabric longevity and productivity. Industrial washer and dryers need to be gentle on inventory such as blankets and sheets; programmable to handle a variety of items, including inmates' personals and rugged mop heads; and be equipped to handle hundreds of pounds of incoming laundry each day. Since inmates often operate the laundry equipment, it also needs to be easy to use and offer lock-out safety features.
Rated 5 based on 1 product reviews

Dairy Farms

Most dairies utilize on-premise industrial washer and dryers for cleaning towels used to prepare cow udders for milking. The dairy environment calls for laundry equipment built for the rigors of constant use. Features including high-speed extraction, automatic chemical injection and a soft-mount design ensure that equipment can be installed easily in most spaces without concrete foundations and bolts; that towels come out of the washer nearly dry and ready for use; and that bacteria and contaminates are properly removed from each load every time.
Rated 5 based on 1 product reviews

Fire Departments

Contaminated protective gear exposes firefighters to potentially life-threatening chemicals, biological agents and particulate matter. If not dealt with properly, soiled protective gear can also pass on contaminants to the public at large. The key to limiting a firefighter's exposure to such hazards is proper decontamination of soiled gear, which after a fire, car accident or similar event, can be laden with life-threatening chemicals, blood, body fluids or particulate matter.
Rated 5 based on 1 product reviews

Government/GSA

Continental Girbau industrial washers and dryers are available to the United States government and associated agencies via approved Continental distributors.
Rated 5 based on 1 product reviews

Healthcare Facilities

Continental's E-Series laundry equipment can tackle any healthcare cleaning job ™ and in the process ™ cut utility and labor expenses and dramatically improve laundry productivity. Most nursing homes, clinics and hospitals are concerned with improving laundry production™getting more done faster! But, quality is also of the utmost importance. With Continental's  E-Series commercial washer-extractors, healthcare operations can properly wash a variety of items thoroughly and consistently while improving production dramatically. Sheets, towels, bed pads, blankets, personal items, mop heads and rugs, can all be cleaned using one machine that's properly programmed. Programmability and high-speed extract are key washer capabilities for healthcare facilities. Continental's E-Series laundry equipment ™ no matter the load ™ fits the bill.


Rated 5 based on 1 product reviews

Hotel & Motels

Continental high-performance laundry equipment not only boosts profits by decreasing water, gas and electricity usage, the equipment maximizes laundry productivity using less labor. Thanks to Continental high-performance commercial washers, dryers
and flatwork ironers, hotels reduce utility and labor costs, and in the process, elevate their green marketability and appeal.



Rated 5 based on 1 product reviews

Industrial Laundries

Concerned with producing a quality product, industrial laundries are looking for an industrial washer extractor with programmability, chemical injection capabilities and high-speed extract. E-Series Washer-Extractors are packed with features designed to improve productivity, simplify the wash process and turnout a consistent, quality result with each wash. When teamed with Pro-Series Ironers and Industrial Dryers, industrial laundries realize even more benefits.
Rated 5 based on 1 product reviews

Party and Linen Rental Business

Party Rental operations require laundry processes that deliver superior results and a quick turn-around. By selecting the right laundry equipment ™ washer-extractors, industrial ironers and drying tumblers ™ they can dramatically boost laundry productivity, while using less labor, water, natural gas and electricity.
Rated 5 based on 1 product reviews

Professional Fabricare Facilities

A growing percentage of items funneled through progressive drycleaning/fabricare facilities are now wetcleaned™often with superior results over traditional methods. Wetcleaning helps fabricare and drycleaning operations comply with rigid environmental regulations regarding the use of cancer-causing perchloreoethylene (perc). Wetcleaning is not only less labor intensive than drycleaning, it's safer. It is an effective option for cleaning suedes, leathers, silks, cotton and more!
Rated 5 based on 1 product reviews

Salon and Spa

By replacing top-load commercial washers with Continental's ENERGY STAR Qualified E-Series Commercial Washers, spas and beauty salons consume less water and gas, complete laundry in less time and cut labor expense. It just makes good sense.
Rated 5 based on 1 product reviews

Veterinary Clinic

In any medical profession, an efficient laundry system is a must for a clean and sanitary operation™and veterinary clinics are no exception. Continental Girbau's  E-Series Laundry Equipment provides the perfect blend of efficiency and quality to ensure veterinarians and their assistants can focus on helping animals instead of being tied down by the laundry process.



Rated 5 based on 1 product reviews