Kemper System America, Inc.
CONTENT

Kemperol 2K-PUR - Waterproofing and Roofing System

Kemperol 2K-PUR is a solvent-free, fleece-reinforced and liquid-applied waterproofing system based on polyurethane resin. The odor-free product can be used universally on roof decks, roof gardens, plazas, balconies, terraces and also for indoor areas such as bath rooms, catering kitchens and plant rooms.

It is the ideal waterproofing system for sensitive areas such as nurseries, hospitals, schools or senior citizens' homes. It is not only a solvent-free product, but 80% of the polyalcohols (resins) are obtained from renewable raw materials. Kemperol 2K-PUR is root and rot resistant according to FLL testing and offers a proven performance for 25 years.

Rated 5 based on 1 product reviews