Pacific Stair Corporation
CONTENT

100 Series Concrete Filled Stair System

Pacific Stair Corporation's 100 Series Concrete Filled Stair System is our most affordable standard stair system. These stairs are intended for use in conjunction with our Concrete Filled Landings. The pans are built to be filled with concrete after they are installed, thus creating an attractive and long-wearing surface.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

200 Series Checker Plate Stair System

Pacific Stair Corporation's 200 Series Checker Plate Stair System is used in conjunction with checker plate landings. The stairs and landings can be galvanized or primed in anticipation of the on-site application of a final finish coat of paint. This stair system requires no further work after installation.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

300 Series Quiet Tread® Stair System

Pacific Stair Corporation's 300 Series Quiet Tread® Stair System is a revolutionary design that reduces noise levels commonly associated with normal foot traffic on checker plate steel stairs and landings. Our proprietary testing reports that Quiet Tread® offers a checker plate stair system without the noise problem traditionally associated with checker plate stairs.


Quiet Tread Acoustic Test Results.pdf


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

400 Series Precast Stair System

Pacific Stair Corporation's 400 Series is designed to accommodate third-party Precast treads. Similar to our 500 Series: The steel pans are modified to fit the finish tread thickness. The stair is manufactured with a smooth surface and the precast concrete treads are applied by the customer after the stair is installed. Our customers have the freedom to purchase precast treads directly through us for the convenience of an all-in-one package or a la carte from third-party vendors.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

500 Series Smooth Plate Stair System

Pacific Stair Corporation's 500 Series Smooth Plate Stair System is used when a veneer of wood, stone, carpet, or other material is to be applied as the finished walking surface. Treads are designed to accommodate the finish thickness, providing a smooth transition from stair tread to finished floor.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

600 Series Grating Stair System

Pacific Stair Corporation's 600 Series Grating Stair System is commonly used in mechanical areas such as machine rooms, as well as exterior locations such as roof stairs. Bar Grating stairs provide a slip-resistant walking surface. Our standard design includes checker plate nosing. For an added cost, riser closure plates can be added to block the gap between steps.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

100 Series Two-Line Rail

Pacific Stair Corporation's 100 Series Two-Line Rail is a rail system typically used in industrial, mechanical, barrier, and site rail applications. This style of rail provides customers a very economical solution when building code allows.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

200 Series Pipe Rail

Pacific Stair Corporation's 200 Series Pipe Rail is an affordable six-line rail without sacrifice of quality. Our Pipe Rail is an industry standard rail design.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

300 Series Tube Rail

Pacific Stair Corporation's 300 Series Tube Rail provides inline tube steel infill, allowing for a more open stairway. Our Tube Rail is a design with appearance in mind, as both sides of the rail provide a matching profile due to the inline infill.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

400 Series Picket Rail

Pacific Stair Corporation's 400 Series Picket Rail features a traditional clean line and non-climbing performance. Our Picket Rail is an industry standard rail design.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

500 Series Wire Mesh Rail

Pacific Stair Corporation's 500 Series Wire Mesh Rail provides an industrial design with ultimate protection. Our standard infill panels come with 2x2 mesh, though many other styles are available. Our Wire Mesh Rail is ideal for climbing protection and provides a more secure, sealed-off system.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

600 Series Cable Rail

Pacific Stair Corporation's 600 Series Cable Rail offers a custom appeal with high quality protection. Our Cable Rail contributes to a professional tone for your building.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

700 Series Rod Rail

Pacific Stair Corporation's 700 Series Rod Rail is a bold design with custom appeal. Our Rod Rail has a modern design and is typically used on exterior stairs.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

800 Series Glass Rail

Pacific Stair Corporation's 800 Series Glass Rail offers an affordable solution to classy rail. Our mounting brackets provide flexibility as infill panels can be Tempered Glass, Plexiglas, Wood/Bamboo or even perforated panels. Our Glass Rail is typically used on public works projects, airports, hospitals and open walkways.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Gates

Pacific Stair Corporation's Gates are approved IBC barriers that prevent persons from unintentionally continuing into levels below exit discharge. Our gates are made with a steel pipe frame and are attached via wall anchors. The standard gate is a spring-loaded single swing; a double swing gate is available for wider stairs.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Wall Hand Rails

Pacific Stair Corporation's Hand Rails conform to all building code requirements and are designed to minimize installation time. Our standard handrail is made of 1 1/4 Inch Sch. 40 (1.66 O.D.) Pipe. Additional materials and sizes are available. All handrails are mandrel bent for a smooth transition between bends and rotations, with bends incorporated for easy installation.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Ladders

Pacific Stair Corporation's Ladders are available for a multitude of utility functions. We manufacture rung ladders, cage ladders, ships ladders and alternating tread ladders. Checker Plate or Grated treads provide a slip resistant walking surface, ideal for roof access and outdoor use.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Embeds

Pacific Stair Corporation's Embeds are designed and engineered for use when our stair systems are installed in concrete structures. Embed materials are mill-test certified, welded by certified welders, and inspected by an independent testing laboratory to ensure quality. Embeds are shipped prior to concrete placement with a full set of placement drawings.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Safe-T-Nose® Retrofit (STNR)

Safe-T-Nose® Retrofit (STNR) is a photo-luminescent "Glow-in-the-dark" nosing, applied to existing stairways. STNR offers a universal, low-profile, design that can be applied to existing apartment complex stairs, commercial stairs, bleachers or any other high foot traffic stairway. STNR is a non-slip extruded aluminum safety stair nosing for indoor or outdoor stairs. STNR offers an absolute safety solution for property owners who must keep their stairways safe during all light conditions. STNR is installed on the edge of existing stair treads with the use of adhesive, screws or rivets. STNR can be knurled for additional slip resistance and painted to further designate stair steps. Finish options also provide a unique finished appeal. Safe-T-NoseA,A® reduces tripping hazards and illuminates the walkway in the event of an emergency. Extruded from premium aluminum, Safe-T-NoseA,A® is durable and slip resistant. Our glow-in-the-dark material is at the cutting edge of chemical phosphorescent technology and provides the brightest, long lasting, non-toxic glow that is available.


Visit the official Safe-T-Nose website. safetnose.com


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Safe-T-Nose® Cast-In Place (STNC)

Safe-T-Nose® Cast-In Place (STNC) is a photo-luminescent "Glow-in-the-Dark" nosing designed to be pushed into any style of cast concrete at the time of forming. STNC embeds quickly and easily. A proprietary design forms the edge and fastens the nosing when setting in place. STNC is the industry's only safety nosing with a construction cover included. Once the project is complete, the construction cover is simply snapped off and recycled to reveal the untarnished nosing extrusion and glow-in-the-dark striping. Several options allow STNC to be customized, providing further step designation and offering a unique finish appeal. Safe-T-NoseA® reduces tripping hazards and illuminates the walkway in the event of an emergency. Extruded from premium aluminum, Safe-T-NoseA® is durable and slip resistant. Our glow-in-the-dark material is at the cutting edge of chemical phosphorescent technology and provides the brightest, longest lasting non-toxic glow that is available.


Visit the official Safe-T-Nose website. safetnose.com


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Safe-T-Nose® For Steel Stair Manufacturers (STNS)

Safe-T-Nose® For Steel Stair Manufacturers (STNS) is a photo-luminescent "Glow-in-the-Dark" nosing designed for stair fabricators. With proper design planning, STNS can be attached to a variety of tread types and materials at the time of manufacturing. STNS offers a simple solution when stairs must be fabricated with safety nosing incorporated into the design.


Visit the official Safe-T-Nose website. safetnose.com


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Safe-T-Nose® Photoluminescent Handrail Strips (STNH)

Cut with scissors, an easy peel and stick application that requires no end caps. Activated by natural artificial light, Safe-T-Nose Handrail strips provide a steady glow to guide people in all lighting conditions. Glows for many hours after the lights go out. Unlimited recharging. The Brightest, Longest Lasting, Nontoxic, Nonradioactive Glow available. UV Light and Oxidation resistant. Smooth easy cleanable surface. Abrasion resistant. High-Impact plastic.


Visit the official Safe-T-Nose website. safetnose.com

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Safe-T-Nose® Photoluminescent Perimeter Strips (STNF)

Cut with scissors, easy peel and stick application, aggressive double-sided adhesive. Activated by natural artificial light, Safe-T-Nose Perimeter Strips provide a steady glow to guide people in all lighting conditions. Glows for many hours after the lights go out. Unlimited recharging. The Brightest, Longest Lasting, Nontoxic , Nonradioactive Glow available. UV Light and Oxidation resistant. Smooth easy cleanable surface. Abrasion resistant. High-Impact plastic.


Visit the official Safe-T-Nose website. safetnose.com


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Stack-A-Shaft® Stacking Stair System

Pacific Stair Corporation's Stack-A-Shaft® is a stacking stair system that solves many problems commonly found in the construction industry. Stack-A-Shaft® has been designed to solve access, elevation and tolerance issues. Stack-A-Shaft® units are flown into place by crane and are ready for use typically in less than one hour, providing immediate access for crews. Stack-A-Shaft® is designed for multiple building configurations and construction techniques. Each unit includes flights, landings, rail, and connections ready to tie into the building structure and next unit.

SAS®-LG LIGHT GAGE STEEL STRUCTURES
  • Designed to connect directly to light gage members.
  • Self Supporting: no need for additional steel for stair openings or support.

SAS®-WF WOOD FRAMED STRUCTURES
  • SAS® come with connections for wood joists or beams.

SAS®-PT CONCRETE POST TENSION SLAB STRUCTURES
  • Installed BEFORE slab is poured - helps to confirm elevations.

SAS®-HS HEAVY STRUCTURAL STEEL STRUCTURES
  • Multiple attachments available - bolting or welding as required.
  • Ability to set stairs without the need to have all decking in place.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Certifications

Our certifications set the quality standard for our products and enforce our Quality Management Systems.
Rated 5 based on 1 product reviews

Request A Bid

Rated 5 based on 1 product reviews