Modern Masters a Rust Oleum Company
CONTENT
Modern Masters a Rust Oleum Company
CONTENT
Metallic Paint Collection - Satin Sheen (ME) image

Metallic Paint Collection - Satin Sheen (ME)

This product line has been the industry standard in Metallic Paint for more than a decade! There is a color for every project in our 47 standard colors, which include 5 unique, sheer colors. In addition we have our exclusive custom color matching service to the trade, or you can inter-mix any Metallic Paint Collection colors together, creating your own on-site custom color. Use with: Metallic Paint Primer, Extender for Rolling, Metallic Paint Roller and MasterClear Protective Clear TopcoatsTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Metallic Paint Collection - Matte Sheen (MM) image

Metallic Paint Collection - Matte Sheen (MM)

Formulated with the same shimmering particles and ease of application as our original "Satin Sheen" Metallic Paints but with a Matte finish. Besides the Matte finish, the do exhibit some unique qualities versus their counterparts, like holding the pattern created by stiff brushes or paint pads. Watch our video, Modern Masters Minute on Tone-on-Tone Metallic Paint finishes for more ideas. Use with: Metallic Paint Primer.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Metallic Paint Collection – Cool and Warm Tone Primers image

Metallic Paint Collection – Cool and Warm Tone Primers

Metallic Paint Primer is an ideal primer and foundation color for Metallic Paints. This unique interior/exterior primer promotes adhesion or smooth surfaces, dries fast and is immediately sandable when dry. Use the Cool Tone Primer (Gray) under Silver and Pewter Metallic colors. Use the Warm Tone Primer (Beige) for Gold and Copper Metallic colors.Use with: All Metallic Paint Collection paintsTECHNICAL DATA SHEETS - Warm TonesTECHNICAL DATA SHEETS - Cool Tones
Rated 5 based on 1 product reviews
MasterClear® Protective Clear Topcoats (Satin ME664; Semi-Gloss ME662) image

MasterClear® Protective Clear Topcoats (Satin ME664; Semi-Gloss ME662)

MasterClear interior/exterior topcoat is a water base, one part, self-crosslinking, aliphatic polyurethane/acrylic, non-yellowing topcoat. MasterClear is formulated with UV absorbers, UV inhibitors, mar and slip aids, to create the best possible protection for Metallic Paint Collection Satin paints without affecting the metallic shimmer. The inherent high abrasion resistance of MasterClear also extends the service life of Metallic Paints on high-traffic interior surfaces and exceeds 3,000 scrub cycles. Use with: Metallic Paint Collection Satin SheenTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Extender for Rolling (ME651) image

Extender for Rolling (ME651)

Extender for Rolling, when added to Metallic Paint Collection Satin Paints, extends the open time or ‘wet-edge' of the paint. This added open time allows for ‘back-rolling' as a last step to properly orient the metallic particles and will eliminate roller marks. Use with: Metallic Paint Collection Satin Sheen
Rated 5 based on 1 product reviews
9" Metallic Paint Roller (ME652) image

9" Metallic Paint Roller (ME652)

This roller is specially designed for the application of the Metallic Paint Collection paints. The Metallic Paint Collection Roller's unique, high-quality, European fabric and beveled ends work to create a uniform silk-like finish. The glue-free construction allows the Metallic Paint Collection Roller to last up to 10 times longer than conventional rollers, and makes it easy to clean. The standard nine-inch construction fits standard U.S. roller frames.
Rated 5 based on 1 product reviews
MPC Application Tool Kit (611-FPWV) image

MPC Application Tool Kit (611-FPWV)

Create tone-on-tone finishes that are easy, fast and beautiful. Use with Modern Masters Metallic Paint Satin and Matte (sold separately). The Application Tool Kit contains step-by-step instructions, Paint Tray, 6" Roller Handle, 6" Short Nap Roller and 6" Natural Sea Sponge.
Rated 5 based on 1 product reviews
Metallic Paint Color Card image

Metallic Paint Color Card

Please Contact Us to make a request.
Rated 5 based on 1 product reviews
Metallic Paint Collection - Exterior Satin Finish image

Metallic Paint Collection - Exterior Satin Finish

New Exterior Metallics are non tarnishing, water-based and formulated with the same shimmering particles and ease of application as our original Metallic Paint Collection. Available in 12 of the most popular colors for exterior architectural and commercial applications. Use with: Metallic Paint Primer
Rated 5 based on 1 product reviews
Metallic Paint Collection – Cool and Warm Tone Primers image

Metallic Paint Collection – Cool and Warm Tone Primers

Metallic Paint Primer is an ideal primer and foundation color for Metallic Paints. This unique interior/exterior primer promotes adhesion or smooth surfaces, dries fast and is immediately sandable when dry. Use the Cool Tone Primer (Gray) under Silver and Pewter Metallic colors. Use the Warm Tone Primer (Beige) for Gold and Copper Metallic colors.
Rated 5 based on 1 product reviews
Exterior Metallic Color Card image

Exterior Metallic Color Card

Please Contact Us to make a request.
Rated 5 based on 1 product reviews
2 oz. Metal Effects Kits image

2 oz. Metal Effects Kits

These oxidizing finish kits transform any paintable surface in minutes. Choose a green patina, blue patina, or rust finish. Each kit includes full instructions and covers up to 2 sq. ft. Just right for small projects.
Rated 5 based on 1 product reviews
Oxidizing Bronze Paint (ME396) image

Oxidizing Bronze Paint (ME396)

Our water base Oxidizing Bronze Paint contains real metal particles and will tarnish naturally over time and when exposed to the elements. Use the Blue Patina Aging Solution to speed up the oxidation process to create a beautiful, authentic Blue Patina finish on any paintable surface. Use with: Metal Effects Primer and Blue Patina Aging SolutionTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Blue Patina Aging Solution (PA902) image

Blue Patina Aging Solution (PA902)

Blue Patina Aging Solution is an acidic solution in water and when applied over Oxidizing Bronze Paint will react with the real metal particles in the paint, thus speeding up the oxidization process creating a beautiful, authentic Blue Patina finish.Use with: Oxidizing Bronze Paint
Rated 5 based on 1 product reviews
Oxidizing Copper Paint (ME149) image

Oxidizing Copper Paint (ME149)

Our water base Oxidizing Copper Paint contains real metal particles and will tarnish naturally over time and when exposed to the elements. Use the Green Patina Aging Solution to speed up the oxidation process to create a beautiful, authentic Green Patina finish on any paintable surface. Use with: Metal Effects Primer and Green Patina Aging SolutionTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Green Patina Aging Solution (PA901) image

Green Patina Aging Solution (PA901)

Green Patina Aging Solution is an acidic solution in water and when applied over Oxidizing Copper Paint will react with the real metal particles in the paint, thus speeding up the oxidization process creating a beautiful, authentic Green Patina finish. Use with : Oxidizing Copper Paint
Rated 5 based on 1 product reviews
Oxidizing Iron Paint (ME208) image

Oxidizing Iron Paint (ME208)

Our water base Oxidizing Iron Paint contains real metal particles and will tarnish naturally over time and when exposed to the elements. Use the Rust Activator to speed up the oxidation process to create a beautiful, authentic Rust finish on any paintable surface. Use with: Metal Effects Primer, Rust Activator and Permacoat Xtreme TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Rust Activator (PA904) image

Rust Activator (PA904)

Rust Activator is an acidic solution in water and when applied over Oxidizing Iron Paint will react with the real metal particles in the paint, thus speeding up the oxidization process creating a beautiful, authentic Rust finish.Use with: Oxidizing Iron Paint
Rated 5 based on 1 product reviews
Metal Effects Primer (AM203) image

Metal Effects Primer (AM203)

A unique water base, acrylic primer designed to block Patina Aging Solutions & Rust Activator from reaching the metal or wood surface chosen as a substrate. Other primers cannot be used because they allow the Patina Aging Solutions & Activators to penetrate through to the substrate.This will disrupt the desired patina color and damage the finish by bringing rust or tannic acids to the surface. Use with: Metal Effects Oxidizing PaintsTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Permacoat Xtreme (AM204) image

Permacoat Xtreme (AM204)

Permacoat Xtreme is a water base, clear, protective sealer and topcoat designed to work over Metal Effects Rust Activated-Iron Paint. This innovative clear coat chemically arrests the oxidized metal finish, minimizing any further corrosion, and then self-crosslinks to create a weather resistant barrier.Use with: Metal Effects Oxidizing Iron Paint and Rust ActivatorTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Spritzer Cap image

Spritzer Cap

Attach to 4 oz and 16 oz bottles of Patina Aging Solution and Rust Activator for spray application.
Rated 5 based on 1 product reviews
Metal Effects Color Card image

Metal Effects Color Card

Please Contact Us to make a request.
Rated 5 based on 1 product reviews
Front Door Paint image

Front Door Paint

Perfect for shutters and back doors too! Colors were carefully selected utilizing the latest in color trends and home design from around the worldNever-Fade technology ensures that your door will be as vibrant as the first day it was paintedTwo-coat application, quick-dry formula and satin finish allows you to paint and close your door the same dayTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Venetian Plaster - Ultra-Deep Tint Base (VP200) image

Venetian Plaster - Ultra-Deep Tint Base (VP200)

This tintable acrylic plaster can develop a beautiful, highly polished marble-like appearance. The more you polish, the more translucent the finish becomes. This translucency creates the depth seen in real marble, and the beautiful finish is so smooth, it even feels like marble. Although it was originally intended for creating dark and ultra-deep colors, finishers prefer this base for light and mid-tone colors because of its translucency and ease of polishing.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Venetian Plaster - Tint Base (VP100) image

Venetian Plaster - Tint Base (VP100)

This tintable acrylic plaster base contains titanium dioxide which allows for it to be used as a white or to create light pastel colors. Various looks can be created such as lightly polished marble, stone or suede.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Venetian Plaster  - Protective Clear Topcoat (VP300) image

Venetian Plaster - Protective Clear Topcoat (VP300)

This trowel applied clear protective topcoat is intended for use over Venetian Plaster finishes in high traffic areas where washability is imperative or for rooms that experience high humidity.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Venetian Plaster - Pearl Topcoat (VP303) image

Venetian Plaster - Pearl Topcoat (VP303)

This trowel applied topcoat offers the same protection as the clear topcoat while adding a decorative, translucent pearl shimmer to the Venetian Plaster finish.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Japanese Trowels image

Japanese Trowels

We searched the globe for a set of trowels with the right balance of feel and strength to apply our texture products and found them in Japan. Produced in the same region as the famous Samurai swords, these light weight trowels are made of 3 mm stainless steel, the thinnest in the world, which makes them extremely flexible and yet, incredibly strong. Our Modern Masters branded Japanese trowels are professional grade and will outlast and out perform other imported Japanese trowels. For use with: Venetian Plaster, ShimmerStone, Metallic Plaster, Texture Effects, Glass Bead Gel
Rated 5 based on 1 product reviews
Metallic Plaster (PSMP) image

Metallic Plaster (PSMP)

A pre-colored, trowel applied, architectural coating that emits a symphonic blend of shimmer, luster, elegance and environmental friendliness. Metallic Plaster is mixed and color matched in our factory for consistent project results and available in 25 standard colors. It is durable, water resistant, mold & mildew resistant and will adhere to any primed surface. This lightweight water base coating applies easily and can be used to create a wide variety of decorative finishes.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
ShimmerStone® Tintable Base (SS1000/SS1001) image

ShimmerStone® Tintable Base (SS1000/SS1001)

ShimmerStone® is durable, water resistant, mold & mildew resistant and will adhere to any primed surface. The lightweight coating applies easily and can be used to create a wide variety of decorative finishes. It does not lift when used with Modellos™, stencils with adhesive sprays or painter's tape, making it perfect for multilayer finishes. The Tint Base can be used untinted or custom tinted using small amounts of water base colorants.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Natural Sea Sponge Roller image

Natural Sea Sponge Roller

This 6" natural sea sponge roller creates a simple and quick decorative finish. For use with: Metallic Paint Collection, Metallic Plaster, Shimmerstone, Venetian Plaster and Glazes
Rated 5 based on 1 product reviews
Acrylic/Polyurethane Colorants (CFX) image

Acrylic/Polyurethane Colorants (CFX)

These Zero VOC Colorants along with our Colorfast EX Clear Bases create a sought after super-compliant Zero VOC system. The 14 fade-resistant colorants are ground in our proprietary resin system. They can be cross-linked on their own using our Activator or mixed with Colorfast Zero VOC bases creating deep and vibrant colors with exceptional color retention and weathering properties. Use with: Colorfast EX Zero VOC Polyurethane Bases & Activator.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Acrylic/Polyurethane Clear Bases (CFEXU) image

Acrylic/Polyurethane Clear Bases (CFEXU)

Our 2-component Clear Bases are currently available in 3 sheens (Matte, Satin and Gloss) and when cross-linked with our Activator they exhibit outstanding protection for previously painted surfaces in the harshest of environments. Mixing ratio is: 3 parts Clear to 1 part Activator. Total control of the application, open-time, and cure rate can be achieved by using our Accelerator, Brush & Roll Additive and Reducer.Use with: Colorants, Activator, Accelerator, Brush & Roll Additive and Reducer/TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Acrylic Polyurethane Activator image

Acrylic Polyurethane Activator

Colorfast EX Activator is a Zero VOC, exempt solvent catalyst for use with our Colorfast EX Zero VOC Acrylic/Polyurethane Bases. Colorfast EX is a 2-component paint system designed to be mixed 1 part Activator to 3 parts oof Colorfast EX Bases by volume. Use with: Colorfast EX Acrylic Polyurethane Bases.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Additives (CFEXR, CFEXA) image

Additives (CFEXR, CFEXA)

When the weather or application conditions need to be managed, the Colorfast EX product line includes the following additives for easy manipulation of working time or cure rate: Accelerator, Brush & Roll Additive, and Reducer for clean up and spray applications. Use with: Clear, Tintable and Pre-Colored Bases
Rated 5 based on 1 product reviews
Theme Paint Zero Pre-Mixed Color image

Theme Paint Zero Pre-Mixed Color

Theme Paint ZERO is a completely new, advanced version of our popular, non-fading, flat-finish, Pre-Mixed Theme Paints used by Theme Artists, Scenic Artists and Muralists world-wide. Continuous research in the field and development in our lab has yielded a longer lasting, easier to apply product that is also environmentally conscious and user safe. Our new, medium-viscosity product can be applied by brush, roller or spray equipment and is easily reduced with water to produce incredibly smooth, non-separating color-washes. Whether your project is creating ultra-realistic rockwork or bringing an animated character environment to life, Theme Paint Zero will deliver beautiful, non-fading colors that ensure a long-lasting guest experience.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Theme Paint Tint Bases (Flat, Satin, Semi-Gloss) image

Theme Paint Tint Bases (Flat, Satin, Semi-Gloss)

These Tintable bases are water base, 100% acrylic, fade resistant, LEED® specified, contain less than 50 grams/liter VOC (including colorant) and contain no hazardous air pollutants. By using the water base Colorfast Colorants, the paint dealer can create custom colors in flat, satin, or semi-gloss sheen levels without compromising fade resistance and warranty.TECHNICAL DATA SHEET - Flat Tintable BaseTECHNICAL DATA SHEET - Satin Tintable_BaseTECHNICAL DATA SHEET - Semi-Glass Tintable Base
Rated 5 based on 1 product reviews
Colorfast Colorant image

Colorfast Colorant

The Colorfast Colorant line consists of 13 water base, low VOC, hi-strength and non-fading tint wheel colors for use with our Theme Paint Tintable Bases. Professional paint shops can create repeatable custom Theme Paints colors without compromising the fade resistance and warranty of our Pre-mixed Theme Paint colors.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Exterior Dead Flat Varnish image

Exterior Dead Flat Varnish

Theme Paint Low VOC Exterior Dead Flat Varnish provides an additional level of UV and weather protection over color washes, etc. This 100% acrylic, water base, protective clear top coat is formulated with maximum levels of UV Blockers and UV Absorbers to further reduce the harmful effects of ultraviolet rays and extend the life of the finish. The clear, dead-flat finish will eliminate any undesirable sheen variations across the surface of painted projects.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Pre-Mixed Zero Colors image

Pre-Mixed Zero Colors

TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
MasterClear Supreme - Matte (MCS901) image

MasterClear Supreme - Matte (MCS901)

Gloss Measured 10-20 @ 60 degrees For use on exterior surfaces such as: doors, porch surrounds and supports, decorative moulding, garage doors and outdoor furnitureFor use on interior surfaces such as: bare or stained wood, cabinetry, mantels, wainscot, paneling, crown moulding, baseboards, chair rails and furnitureTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
MasterClear Supreme - Satin (MCS902) image

MasterClear Supreme - Satin (MCS902)

Gloss Measured 25-35 @ 60 degrees For use on exterior surfaces such as: doors, porch surrounds and supports, decorative moulding, garage doors and outdoor furnitureFor use on interior surfaces such as: bare or stained wood, cabinetry, mantels, wainscot, paneling, crown moulding, baseboards, chair rails and furnitureTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
MasterClear Supreme - Semi-Gloss (MCS903) image

MasterClear Supreme - Semi-Gloss (MCS903)

Gloss Measured 50-60 @ 60 degrees For use on exterior surfaces such as: doors, porch surrounds and supports, decorative moulding, garage doors and outdoor furnitureFor use on interior surfaces such as: bare or stained wood, cabinetry, mantels, wainscot, paneling, crown moulding, baseboards, chair rails and furniture
Rated 5 based on 1 product reviews
MasterClear Supreme - Gloss (MCS904) image

MasterClear Supreme - Gloss (MCS904)

Gloss Measured 80-85 @ 60 degrees For use on exterior surfaces such as: doors, porch surrounds and supports, decorative moulding, garage doors and outdoor furnitureFor use on interior surfaces such as: bare or stained wood, cabinetry, mantels, wainscot, paneling, crown moulding, baseboards, chair rails and furnitureTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Wildfire - Visible Fluorescent Paint (WF) image

Wildfire - Visible Fluorescent Paint (WF)

Under visible light each color is distinct and bright, and while under UV blacklight the colors glow brilliantly, without changing color. This palette includes Wildfire's Optical White, the industries only true “white" under both visible light and UV blacklight. Wildfire paints are water base and made with 100% acrylic binders. They are inter-mixable for a wide variety of fluorescent colors including earth tones and skin tones. Wildfire paints are easily mixed with non-fluorescent paints such as JWR Artist's Acrylics or Theme Paint for creating custom colors and shades.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Wildfire - Invisible Fluorescent Paint (WF) image

Wildfire - Invisible Fluorescent Paint (WF)

These paints only show their color under UV blacklight. Under visible light these paints appear white, then when UV blacklight is applied they change to a brilliant color. These paints cannot be mixed effectively to create custom colors, but subtle shade differences can be achieved.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Wildfire - Glow Green (WF) image

Wildfire - Glow Green (WF)

This water base, phosphorescent, glow-in-the-dark paint is only available in an eerie Glow Green color.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Wildfire - Invisible Clear Color (WF) image

Wildfire - Invisible Clear Color (WF)

Modern Masters' latest breakthrough in fluorescent coatings technology is Invisible Clear Color, a unique addition to the Wildfire family of brilliant, color balanced, UV activated paints. Invisible Clear Color, when applied under normal lighting conditions, over any previously painted surface, appears to be a typical, low sheen, protective clear top coat. But, when UV blacklight is applied Wildfire Invisible Clear Color comes to life with the maximum color brilliance you've come to expect from Wildfire! These paints cannot be mixed effectively to create custom colors, but subtle shade differences can be achieved.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Wildfire - Sheen Leveler (WF) image

Wildfire - Sheen Leveler (WF)

For use over Invisible Clear Colors only. Images created with Invisible Clear Colors may be still detected in visible light due to variations in the sheen. For example, a stenciled image over a dead flat surface. To eliminate the variation in sheen apply Sheen Leveler over the painted image and the surrounding area.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Wildfire - Visible Colors image

Wildfire - Visible Colors

TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Decorative Painter's - Platinum Series Colorants (PSGC) image

Decorative Painter's - Platinum Series Colorants (PSGC)

These water base, high strength, pre-colored glazes are formulated for the utmost in controlled color strength. They have a smooth fluid consistency for decorative painting techniques and can be used to tint glazes. For use with: Wall Glazing Cream, Furniture & Cabinet Glazing Cream, Glass Bead Gel, Tintable Glaze
Rated 5 based on 1 product reviews
Decorative Painter's - Wall Glazing Cream (PSWGC) image

Decorative Painter's - Wall Glazing Cream (PSWGC)

Wall Glazing Cream is a water base, slow-drying, translucent glaze, formulated for maximum “working time" with excellent durability. It is ideal for decorative wall finishes and complex faux finishes. For best results tint with Platinum Series Colorants.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Furniture & Cabinetry Glazing Cream (PSFGC) image

Furniture & Cabinetry Glazing Cream (PSFGC)

Furniture & Cabinetry Glazing Cream is a water base, slow-drying, translucent glaze, formulated for maximum “working time" with excellent durability. It's lower viscosity allows for a sheerer application, designed to reduce the amount of glaze required while providing more fluid patterns and advanced effects. For best results tint with Platinum Series Colorants.
Rated 5 based on 1 product reviews
Decorative Painter's Glass Bead Gel (PSGB501) image

Decorative Painter's Glass Bead Gel (PSGB501)

This water base transparent gel medium contains small glass beads. It can be troweled or brushed onto various surfaces in patterns or full coverage. When dry, the Glass Bead Gel is clear allowing the undertone colors from previous layers of paint and decorative finishes to reflect through, magnifying the beauty of the underlying finish. The Glass Bead Gel also gives a desired crystal like appearance to enhance any surface.
Rated 5 based on 1 product reviews
Crackle for Latex Paint (DP601) image

Crackle for Latex Paint (DP601)

This clear, water base medium offers a consistent crack that works every time. Apply between two layers of flat latex paint to cause the top color to crack revealing glimpses of the base color, creating an antique look. Use Modern Masters Metallic Paint Collection™ colors as a base coat for dramatic, shimmering cracks. It can also be used to crack Modern Masters Venetian Plaster and ShimmerStone. Perfect for enhancing furniture, woodwork, trim, lamps and decorative accessories.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Decorative Painter's Tintable Glaze (DP608) image

Decorative Painter's Tintable Glaze (DP608)

Our original translucent and durable water base glaze has a 1 hour “open time" with optimum viscosity for maintaining patterns on vertical surfaces. Ideal for any decorative paint/faux finish such as Marbling, Wood Graining, Exotic Mineral, Bone, and Overglazing. This glaze can be tinted with Platinum Series Colorants or Universal colorants.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Dead Flat Varnish (DP609)* image

Dead Flat Varnish (DP609)*

This premium quality, water base, non-yellowing Dead Flat Varnish is a clear finish coat formulated to have the optimum level of clarity with the least amount of sheen. It will remove undesirable variations in sheen created by using semi-gloss base coats with Decorative Glazes and allows the finish to maintain that aged effect.*not for sale in Southern CaliforniaTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Dead Flat Varnish Low VOC (DP400) image

Dead Flat Varnish Low VOC (DP400)

This premium quality, water base, non-yellowing Dead Flat Varnish is a low VOC, clear finish coat formulated to have the optimum level of clarity with the least amount of sheen. It will remove undesirable variations in sheen created by using semi-gloss base coats with Decorative Glazes and allows the finish to maintain that aged effect.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Exterior Dead Flat Varnish (DP612)* image

Exterior Dead Flat Varnish (DP612)*

This premium quality, water base, UV protective Dead Flat Varnish is a clear finish coat formulated to have the optimum level of clarity with the least amount of sheen. It will protect exterior finishes, murals, etc. while maintaining an aged effect. *not for sale in Southern CaliforniaTECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Exterior Dead Flat Varnish Low VOC (DP401) image

Exterior Dead Flat Varnish Low VOC (DP401)

This premium quality, water base, UV protective Dead Flat Varnish is a low VOC clear finish coat formulated to have the optimum level of clarity with the least amount of sheen. It will protect exterior finishes, murals, etc. while maintaining an aged effect.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews
Texture Effects (TEX100) image

Texture Effects (TEX100)

This versatile product is a water base, acrylic, tintable, plaster-like medium that is ideal for raised relief, dimensional stenciling, and heavy distressed textures, but it goes way beyond that. It is readily sandable so it can be used to fill existing textures (orange peel and knock-down) and correct wall imperfections without shrinking or cracking during the drying process. It is self-priming and tintable, eliminating extra steps in the finish. Texture Effects is also self-sealing, so once dry, it can be over-glazed without the worry of it absorbing the glaze.TECHNICAL DATA SHEETS
Rated 5 based on 1 product reviews