Harmonic Environments
CONTENT

Harmonic Cascade® Waterfall

As water drifts through its Harmonic Mesh™ material, the extraordinary effect of luminous water suspended in air is created. The soothing sound of water gently traveling over this unique surface completes the experience. The Harmonic Cascade waterfall is like no other.With its dazzling signature patterns, radiant illumination systems and custom designed water purification, this state-of-the-art, architectural water feature is sure to enhance any environment. Perfect for creating large-scale, breathtaking focal points or calming private spaces, the Harmonic CascadeA,A's seamless single panels can be crafted to complement any design.
Rated 5 based on 1 product reviews

AeroPanels™ Waterfall

With only one glance at their inspiring displays of motion, light and color you realize that AeroPanels can take your design to new heights.AeroPanels offer you new and unique ways to bring the magical properties of water into your environment. A sleek, low-profile and low-maintenance design means they can be easily integrated into almost any space, alcove, or even into custom designed furniture and built-ins.AeroPanels offer a host of unique features beyond their amazing aesthetics. Because they are completely enclosed, AeroPanels are the cleanest and safest water feature available - a perfect solution for hospitals, healthcare facilities, or any environment where the highest level of cleanliness is desired. Fresh water conservation is at the heart of one of the standout features of these exclusive systems. Every custom AeroPanel is engineered to minimize evaporative loss and eliminate excessive water usage.
Rated 5 based on 1 product reviews

Translucence Series® Waterfall

The Translucence Series® waterfall allows the designer to define space as never before. These built-in architectural walls of water and glass display spectacular translucent patterns of cascading water while providing a little privacy in a very special way. The result is a splendid, bright and open environment, that is unparalleled in its richness of sight and sound.
Rated 5 based on 1 product reviews

Waterplace®

The Harmonic Environments Waterplace® is a built-in architectural water feature. Its sleek, integrated design brings with it an air of sophistication to any interior or exterior space, while its very presence promotes a feeling of well-being and relaxation
Rated 5 based on 1 product reviews

Harmonic Panels™

The hallmark of Harmonic Panels™ is their design versatility. Perfect for interiors and exteriors, where dazzling patterns dance on their expertly crafted surfaces and gentle sounds of natural flowing water enliven their surroundings. Finished with natural stone, glass, copper, or other materials, Harmonic Panels' can create tranquil and welcoming environments. Ideal for offices, residences, spas and showrooms, the selections of sizes, colors and textures allow you to customize these free-standing water features for any setting.
Rated 5 based on 1 product reviews

Harmonic Fountains

Harmonic Environments custom designs, fabricates and installs all types of indoor & outdoor fountains. From traditional fountains and pools to interactive programmable water and light shows, our Engineering & Design Team has created water features of every scale and style including: Interactive & Sequenced Fountains Water & Lighting Shows Dry Deck Fountains Sculptural Fountains Rain Curtains Large Scale Water Features
Rated 5 based on 1 product reviews