Spray Concrete Overlay - SureSpray

SureCrete's SureSpray is a cement-based thin sprayable concrete overlay for both interior and exterior concrete surfaces. Perhaps no other bag mix lends itself to such an enormous array of applications, variations, and alternatives: from the simplest of orange-peel to the elegant Euro-texture. SureSpray was designed to be applied by compressed air spray equipment (commonly a hopper gun), but may also be troweled or squeegeed. Restoration, repair, resurfacing, architectural accenting, surface protection, and creating slip resistance of existing concrete are all realized through SureSpray. Special copolymers create adhesion and flexibility essential in a thin overlay. SureSpray is seasonally user-friendly, available in Summer and Winter mixes.
Rated 5 based on 1 product reviews

Pourable Concrete Countertop and Furniture Casting Mix - XS Precast

SureCrete''s XS Precast is a easy to use, dual component precast concrete countertop kit that greatly reduces the materials and labor required to construct traditional precast concrete such as concrete countertops. No reinforcement steel is required, thinner precast pieces are routine, and quicker production times are accomplished. A stronger, denser and more flexible cementitious composite is created by combining cutting-edge technology with modern fiber advancements. With a wide range of coloring and texture selections along with the addition of optional aggregate loading (up to 10 lbs per bag) design considerations are nearly limitless. XS Precast produces concrete countertops, fireplace mantles and facades, shower surrounds, wall panels, furniture and many other architectural elements. XS Precast is the perfect medium for residential, commercial, and industrial applications.
Rated 5 based on 1 product reviews

Water Based Concrete Stain - Eco-Stain

SureCrete's Eco-Stain is a liquid-form concrete stain that puts you as the applicator head and shoulders above your competition. Unlike most concrete stains commonly used in the decorative concrete market today, Eco-Stain uses an eco-friendly; water-based formula that contains zero VOC''s and has no pungent chemical aroma. Unlike acid stains which perform a chemical reaction once in contact with the surface of the concrete in order to achieve their color, Eco-Stain is a penetrating concrete stain which gives much more control over the design and colors you may want to apply on your project.
Rated 5 based on 1 product reviews