TK-PERMACLEAN VOC ANTI-GRAFFITI COATING
Features a unique blend of aliphatic urethane resins specifically formulated to protect surfaces from graffiti vandalism.
TK-BLOCK AND GRAFFITI GUARD VOC 5220
A clear, silicone elastomer, water and graffiti resistant coating for protecting concrete block and other porous masonry surfaces.
TK-ANTI-GRAFFITI PRIMER 1450
A water-based urethane prime coat for use under TK-PERMACLEAN VOC ANTI-GRAFFITI COATING to reduce/eliminate the surface darkening or color change that occurs when applied over concrete and masonry.
Non-Permeable Solvent Based / Air & Vapor Barrier
AIRMAX 2102 is a high-performance, solvent-based liquid-applied air barrier and vapor barriers designed for walls on commercial buildings.
Non-Permeable Water Based / Air & Vapor Barrier
AIRMAX 2103 is a water-based, <100 g/L, non-permeable, rubberized air and vapor barrier ideally suited for residential building and commercial cavity walls.
Vapor Permeable / Water Borne Air Barrier
AIRMAX 2104 is a waterborne, <100 g/L, liquid applied, seamless, vapor permeable air barrier that creates a tough film for protecting air leakage (infiltration & exfiltration).
Vapor Permeable / Solvent SPE Air Barrier
AIRMAX 2105 is a solvent-borne, <100 g/L, silicone based, vapor permeable, a liquid applied membrane that acts as an air and weather barrier.
Weather Resistant System offers superior flexibility, elongation and recovery properties which allow it to effectively bridge cracks and move with the substrate throughout a wide range of temperature. Climate Tech applies directly to the surface and permanently adheres for protection that will not shift or blow off in high wind conditions. TK Products Climate Tech System will form a tough, seamless and uninterrupted film that will help reduce the amount of energy needed for heating and cooling and comes with a 10 Year Warranty for Trained Installers.
Climate Flash is an all-weather flashing tape is a multilayer polyolefin backing that acts as an air, moisture, and vapor barrier.
SS Flashing is a self-adhering stainless-steel lap/splice material designed to work with TWF-18™.
Super Seal PE is an elastic moisture curing sealant with superior adhesion when used in metal architecture, curtain wall construction and joints subject to movement.
TWF-18 is a stainless-steel flashing designed to collect water in wall cavities and redirect it to the exterior of the building.
TK-LIQUID BONDING AGENT 225
An acrylic latex liquid bonding agent with an admixture (in place of water) for cement mortar patching and resurfacing.
TK-TRI-BOND
A liquid, ready-to-use, high build, re-emulsifiable bonding agent for adhering gypsum plaster and Portland cement mixtures to a variety of surfaces.
TK-COMPLETE CONCRETE PATCH
A two-component acrylic/cement and mason sand patching compound. When combined with a liquid bonding agent, it creates a fast-setting, strong and durable patch for a variety of concrete repairs.
TK-TRI-CON SYSTEM
A three-part system combining a cementitious concrete surfacer, an acrylic bonding agent, and a 100% acrylic masonry coating for the ultimate in surface protection, adhesion between components, and an attractively colored/textured finish.
TK-TRI-MIX CEMENTITIOUS CONCRETE SURFACER
A dry cementitious concrete surfacer designed to seal, waterproof and color/texturize concrete and masonry substrates.
TK-TRI-MIX PLASTER MIX CEMENTITIOUS CONCRETE SURFACER
A dry cementitious concrete surfacer designed to seal, waterproof and color/texturize concrete and masonry substrates.
AS 30
Achro Seal 30 was designed for warehouse flooring that is specified and requires a 30% solids cure and seal.
Bright Glaze
Bright Glaze is a premium, high gloss, cure and seal for architectural, decorative, and masonry surfaces.
GRS 2167
Gas Resistant Sealer 2167 is a specialized blend of 100% high molecular weight acrylate polymers.
Kure & Seal
Kure and Seal 1315 is a solvent based, clear acrylic resin for curing, sealing and hardening new or existing concrete and masonry surfaces.
TK-ONE STEP
A clear methacrylate/acrylic copolymer that acts as a one-step application for curing, sealing and hardening of new or existing concrete and masonry surfaces.
TK-ACHRO SEAL AS-1 1315 VOC
A premium-quality, clear curing, sealing and hardening compound for new or existing concrete and masonry.
TK-ACHRO KURE AK-2 WB
A 100% water-based, high solids acrylic resin compound for curing, sealing, protecting and dust proofing new or existing concrete and masonry surfaces.
TK-BRIGHT KURE & SEAL 1315 VOC
A blend of 100% methyl/methacrylate polymers used as a superior curing, sealing and protective compound for exposed aggregate, colored concrete and other decorative concrete and masonry surfaces.
TK-BRIGHT KURE & SEAL VOC
A blend of 100% methyl/methacrylate polymers used as a superior curing, sealing and protective compound for exposed aggregate, colored concrete and other decorative concrete and masonry surfaces.
TK-KURE & SEAL WB
A water-based, 100% acrylic polymer compound for curing, sealing and hardening new or existing concrete and masonry surfaces.
TK-TRI-SEAL
A 100% water-based, high solids acrylic resin compound for curing, sealing, protecting and dust proofing new or existing concrete and masonry surfaces.
TK-TRI-SEAL 1315
A 100% water-based, high solids acrylic resin compound for curing, sealing, protecting and dust proofing new or existing concrete and masonry surfaces.
TK-TRI-KOTE 26 UV VOC
A special formula of chlorinated rubber and epoxy that cures, seals and hardens new or existing concrete in one easy application.
TK-CCS CONCRETE COLORED STAIN
High solids, pigmented, chlorinated rubber/epoxy that cures, seals and protects previously patched or mismatched concrete.
TK-DOT STAIN - DEPARTMENT OF TRANSPORTATION
A high solids, pigmented chlorinated rubber that cures, seals and protects previously patched or mismatched concrete.
TK-TRI-KOTE 26
A special formula of chlorinated rubber and epoxy that cures, seals and hardens new or existing concrete in one easy application.
TK-TRI-KOTE 26 UV
A special formula of chlorinated rubber and epoxy that cures, seals and hardens new or existing concrete in one easy application.
TK-TRI-KOTE 26 WHITE
A special formula of chlorinated rubber and epoxy that cures, seals and hardens new or existing concrete in one easy application.
TK-DC WB DISSIPATING CURING COMPOUND 2519
A 100% hydrocarbon resin, water/solvent based curing compound for fresh concrete.
TK-TRI-GRIP NON-SLIP AGGREGATE
A synthetic aggregate made up of clear polypropylene spheres that create a subtly textured, slip-resistant surface on new or existing concrete and masonry surfaces.
TK-TRI-FILM 2120
An evaporation retardant for freshly placed concrete to prevent premature drying that can result in finishing problems such as stickiness, sponginess, unevenness, and cracking.
TK-TRI-FILM 2120 RTU - Ready to Use
A ready to use evaporation retardant for freshly placed concrete to prevent premature drying that can result in finishing problems such as stickiness, sponginess, unevenness, and cracking.
TK-TINT PASTE 1100
A color additive specifically designed for use with TK-BRIGHT KURE & SEAL, or TK-ACHRO SEAL AS-1 1315 curing compounds.
TK-ELASTA BLOCK 338-1
A 100% acrylic, elastomeric, above-grade block filler, and primer for all types of concrete and masonry.
TK-TRI-LASTIC
An elastomeric, protective coating with high-quality acrylic resins for use on decorative concrete, masonry, and stucco.
TK-TRI-METHOXANE MASONRY COATING 2300
A single-component coating designed to protect “severe duty" surfaces from the abuse of everyday traffic, road maintenance equipment and harsh salt applications - all with the look of a decorative finish.
TK-TRI-SHEEN ACRYLIC 5342
A 100% acrylic, breathable masonry coating that promotes surface adhesion and color retention for a long-lasting decorative finish.
TK-TRI-SHEEN ACRYLIC STAIN 5609
A medium viscosity, opaque, acrylic emulsion designed for wood, wood-like or concrete surfaces.
TK-TRI-SHEEN CONCRETE SURFACER, TEXTURED
A 100% acrylic, a non-cementitious protective coating that provides a durable and attractive textured finish for a variety of decorative surfaces.
TK-TRI-SHEEN CONCRETE SURFACER, SMOOTH
A 100% acrylic, breathable masonry coating that provides a durable and attractive smooth-textured finish for a variety of decorative surfaces.
TK-TRI-SHEEN PIGMENTED STAIN 5272
A low viscosity, semi-opaque, acrylic emulsion designed for cementitious and wood surfaces.
TK-TRI-SHEEN PIGMENTED STAIN PLUS 5275
A low viscosity, opaque, acrylic emulsion specially designed for wood/concrete composite noise barrier panels.
TK-TRI-SHEEN ULTRA STAIN 5750
A low viscosity, opaque, premium stain designed especially for wood and concrete surfaces.
TK-BRIGHT SEAL
A blend of 100% methyl methacrylate polymers used as specialized curing, sealing and protective coating for new or existing decorative concrete.
TK-LIQUID STAMP RELEASE 2090
A specialized formulation for preventing stamping and texturizing tools from sticking to fresh stamped concrete and/or concrete overlays, as well as keeping stamping and hand tools free from concrete build up during use.
TK-BRIGHT SEAL WB
An acrylic, waterborne, high solids sealer for new or existing decorative concrete.
TK-BRIGHT SEAL VOC
A blend of 100% methyl methacrylate polymers used as a specialized curing, sealing and protective coating for new or existing decorative concrete.
TK-CONCRETE STAIN WB 3150
A water-borne, single component, solid colored stain to beautify and protect concrete and masonry surfaces.
TK-EPOXY BRIDGE DECK OVERLAY 2109
A low viscosity. 100% solids, solvent-free, two-component epoxy system.
TK-BRIDGE DECK & CRACK SEALER 2110
A VOC compliant, low viscosity, solvent-free, two-component, gravity-fed crack and deck sealer designed specifically for Department of Transportation (D.O.T.) projects.
TK-MMA BRIDGE DECK & CRACK SEALER 2414
A two-component, low viscosity, low surface tension, solvent-free, rapid curing reactive methacrylate resin for penetrating, repairing and sealing cracks in concrete bridge decks and parking structures.
TK-HMWMA BRIDGE DECK & CRACK SEALER 2415
A fast curing, 100% solids, completely reactive polymer system designed to deeply and rapidly penetrate into cracks and pores in concrete surfaces.
TK-EPO 15K EPOXY GROUT
A three-component, 100% solids, high performance, epoxy machine grout for providing precise alignment, high impact resistance and oil and chemical resistance to dynamic load equipment foundation applications. Also available in the deep pour and pumpable formulations.
TK-EPO 2000 BONDING AGENT
A two-component, 100% solids, medium viscosity, multi-purpose epoxy for high strength bonding between new and existing materials and providing crack injection repairs to a variety of surfaces.
TK-EPO MP PATCH
A three-component, 100% solids, non-shrink, multi-purpose epoxy patching mortar that forms a tenacious bond with the substrate to provide a superior concrete patch in a variety of applications.
TK-EPO EXCEL PATCH
A rapid setting, 100% solids, high strength epoxy/urethane hybrid used to repair and patch concrete in a variety of applications.
TK-EPOXY PATCH 211
A versatile two-component, solvent-free epoxy resin system for patching, repairing and bonding concrete and other substrates.
TK-PASTE EPOXY PATCH 411
A versatile, two-component, 100% solids solvent-free epoxy resin paste system for vertical or overhead patching and bonding on new or existing concrete.
TK-EPOXY CRACK FILLER 9000
A two-component, 100% solids epoxy designed with state of the art epoxy resins and low-toxicity curing agents for filling and sealing cracks in concrete decking and floors.
TK-EPOXY CRACK & JOINT FILLER 9010
A fast setting, semi-rigid, two-component epoxy system for filling control and construction joints in concrete flooring.
TK-POLYUREA JOINT FILLER 9020
A fast-setting, two-component, polyurea/urethane blend used to fill control joints in concrete flooring.
TK-POLYUREA CRACK REPAIR 9030
A fast-setting, low viscosity, polyurea/urethane blend for penetrating and filling cracks in concrete bridge decks and slabs.
TK-WATER BASED EPOXY 2049
A two-component, self-priming epoxy coating for concrete and steel applications where maximum durability and chemical resistance are needed.
TK-EPOXY WATERPROOFING COATING
A two-component, penetrating, waterproofing, epoxy resin sealant for concrete.
TK-HI-TECH 2
A two-component, solvent-free, high-build, 100% solids epoxy/amine system designed specifically for concrete floor applications where maximum durability and chemical resistance are needed.
TK-HI-TECH PLUS
A two-component,solvent-free, high-build, high solids, 100% epoxy/amine system designed specifically for vertical concrete applications where maximum durability and chemical resistance are needed.
TK-WATER BASED URETHANE 1900
A clear, water-based urethane specially designed for floor finishing and sealing.
TK-POLYASPARTIC 2425
A two-component, chemically resistant polyaspartic offering outstanding durability and toughness against scratching and abrasion.
TK-EPOXY COLOR SYSTEM VOC
A two-component, high-gloss, colored epoxy coating for use on concrete, wood or metal in areas subjected to heavy traffic, abrasion, and/or chemical attack.
TK-EPOXY FLOOR CHIP KIT
A complete 100% solids, solvent-free, epoxy floor system for commercial, residential and industrial areas requiring strength and durability with a decorative finish.
TK-EPOXY/POLYASPARTIC FLOOR CHIP KIT
A complete liquid applied epoxy floor system for commercial, residential and industrial areas requiring strength and durability with a decorative finish.
TK-GOLD VOC FORM RELEASE
An economical, low odor, chemically-reactive form release agent which prevents concrete from sticking to forms and form liners during the curing process.
TK-FLOOR HARDENER & DENSIFIER 5329
A colorless, odorless blend of 100% active sodium silicate and siliconate to strengthen, harden, densify and dustproof new or existing concrete and masonry floors.
TK-SILHARD 1835
A sodium silicate curing, hardening and sealing agent for concrete surfaces.
TK-LS HARD LITHIUM SILICATE
A premium, penetrating, lithium silicate hardener/densifier that reacts with the free lime in concrete to produce calcium silicate hydrate for the ultimate in surface density and strength.
TK-LS HARD N GUARD LITHIUM SILICATE BLEND
A high performance, high-gloss hardener and protective surface treatment for concrete floors and surfaces.
TK-00 XYLENE
A clean-up solvent for cleaning sprayers, tools, and equipment used in concrete and masonry construction.
TK-99 SUPER SOLVENT
A clean-up solvent for cleaning sprayers, tools and equipment used in concrete and masonry construction.
TK-REVITALIZER 12
A rejuvenator for old and weathered concrete surfaces. TK-REVITALIZER 12 revives aging curing/sealing compounds and restores them to their original aesthetic.
TK-CHEMICAL CLEANER 101
A water-based, heavy-duty, all-purpose, concentrated cleaner for sealed concrete, metal and wood surfaces in institutional, industrial, commercial or residential environments.
TK-KWIK KLEAN 2012
A versatile, multi-purpose stripper, cleaner and degreaser for concrete floors, walls, driveways, and walkways.
TK-CONCRETE SURFACE RETARDER 6000
A concrete surface retarder for application to freshly placed horizontal concrete surfaces.
TK-CONCRETE FORM SURFACE RETARDER 6100
A water-based, in-form cement set retarder that is applied to vertical concrete surfaces.
TK-HYDROMAX 2001 DAMPPROOF COATING
A plastic solution formulation for damp proofing above or below-grade poured concrete and concrete block foundation walls to prevent the penetration of water and other chemicals.
TK-HYDROMAX 2002 FOUNDATION WATERPROOF COATING
A non-breathable, single component, fluid applied foundation coating. This solvent-based, rubberized polymer formulation is used to dampproof and waterproof below-grade concrete surfaces.
TK-HYDROMAX 2001 VOC DAMPPROOF COATING
A plastic solution formulation for damp proofing above or below-grade poured concrete and concrete block foundation walls to prevent the penetration of water and other chemicals.
TK-HYDROMAX 2002 VOC FOUNDATION WATERPROOF COATING
A non-breathable, single component, fluid applied foundation coating. This solvent-based, rubberized polymer formulation is used to dampproof and waterproof below-grade concrete surfaces.
TK-HYDROMAX 2003 RUBBERIZED WATER BASE FOUNDATION COATING
A single-component, non-breathable, liquid applied foundation coating for waterproofing below-grade concrete.
TK-HYDRO SEAL FOUNDATION CRACK REPAIR KIT
A flexible, hydrophobic, polyurethane, two-component cartridge system used to repair cracks, joints, and to prevent water leakage in concrete foundation walls.
TK-TRI-SILOXANE 290 BDS - BRIDGE DECK SEALER
A low viscosity, breathable, deep penetrating water repellent for concrete bridge decks and parking structures.
TK-FINAL SEAL
A low viscosity, breathable, deep penetrating water repellent for concrete and masonry.
TK-TRI-SILANE 590-40
A 40% active, one-component, deep penetrating silane water repellent for concrete and masonry.
TK-TRI-SILANE 590-1 MS (MINERAL SPIRITS)
One component, deep penetrating water repellent consisting of silane in mineral spirits for protecting concrete and masonry.
TK-Tri-Silane 590-90
A one-component, high performance, deep penetrating silane water repellent for concrete and masonry.
TK-590-100
A one-component, 100% active, high performance, deep penetrating silane water repellent for concrete and masonry.
TK-290 BDS OTC - BRIDGE DECK SEALER
A low viscosity, breathable, deep penetrating water repellent for concrete bridge decks and parking structures.
TK-Tri-Silane 590-40 VOC
A 40% active, single-component, invisible waterproofing treatment for concrete and masonry.
TK-SILOXANE DYE 5765
A specially formulated pigmented waterproofing treatment for producing uniformly colored concrete surfaces that are water and chemically resistant.
TK-WATER & OIL REPELLENT 592
A single component, ultra low viscosity, deep penetrating water and oil repellent for concrete.
3566 SERIES ALKYD ZONE MARKING PAINT
A solvent based, fast drying, alkyd zone marking paint for asphalt and concrete.
M-3491 FADE RESISTANT RED ZONE MARKING PAINT
A solvent based, fast drying, alkyd Red zone marking paint for asphalt and concrete.