EPMAR Corporation
CONTENT

Rembrandt™ Polymer Stain

REMBRANDT™ POLYMER STAIN is an acrylic urethane polymer stain. This interior/exterior polymer stain is low VOC, low odor, high durability and can be applied using a variety of methods and techniques. Rembrandt is formulated for excellent adhesion and uses high quality pigments for color and UV stability. Stain colors are semi-transparent and can be intermixed to create unlimited custom colors. These concentrated stain colors are mixed with a polymer base for application. Available in 18 colors.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Stone Tone™ Concrete Acid Stain

STONE TONE™ CONCRETE STAIN is an acid base, reactive stain. This interior/exterior reactive stain is zero VOC, UV resistant and will not chip, fade or peel. Stone Tone Concrete Stain is formulated to chemically bond with the concrete to create permanent, unique colors that simulate the look of natural stone and marble. Stain colors are concentrated and can be diluted with water to create variations in color intensity. Available in 10 colors.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Clear-A-Thane™ Sealer

CLEAR-A-THANE™ SEALER is a water base, water viscosity, single component, acrylic urethane. This interior/exterior, non-yellowing concrete sealer is low VOC and very user friendly to apply. Clear-A-Thane is formulated to provide resistance against staining, water penetration, acids, alkali and UV light. Available finishes: gloss and satin
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Kemiko® Color Enhancing Acrylic Concrete Sealer - Kemiko® Color Enhancing Acrylic Concrete Sealer


KEMIKO® COLOR ENHANCING ACRYLIC CONCRETE SEALER is a solvent base, single component, deep penetrating sealer. This interior/exterior "wet look" sealer boosts color, is non-yellowing and hot tire resistant. Color Enhancing Acrylic Concrete Sealer is formulated to provide resistance against staining, weathering and UV light. It seals and protects Kemiko Stone Tone Stained concrete and other cementitious substrates, including decorative and architectural surfaces, while allowing the substrate to breathe. Available finish: high gloss

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Repels™ Sealer

REPELS™ SEALER is a water base, single component, silane/siloxane emulsion sealer. This exterior sealer is zero VOC, very user friendly to apply and provides excellent wetting properties. Repels is formulated to provide resistance against water penetration, frost damage, efflorescence, high alkalinity exposure and UV light. It seals and protects Kemiko Stone Tone Stained concrete and other cementitious substrates, including bare concrete, stucco, fired clay brick and mortars. Repels absorbs into the substrate to produce a natural sheen finish.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Stone Tone™ Sealer II

KEMIKO® STONE TONE SEALER II is a water base, single component, acrylic sealer. This interior/exterior non yellowing concrete sealer is low VOC and very user friendly to apply. Stone Tone Sealer II is formulated to provide resistance against staining, water penetration, acids, alkali and UV light. It seals and protects Kemiko Stone Tone Stained and Rembrandt Polymer Stained concrete. Available finishes: gloss.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Stone Tone™ Buff-On Wax

STONE TONE™ BUFF-ON WAX is a single component wax offered in water and solvent base versions. This interior wax offers high protection and durability. Stone Tone Buff-On Wax is formulated to repel water and reduce scuffing and marring. It protects and maintains unsealed concrete, including over Kemiko Stone Tone Concrete Acid Stain, and other unsealed substrates, such as tile, brick and masonry surfaces. Stone Tone Buff-On Wax is applied using floor buffing equipment and produces a low sheen finish that allows the substrate to breathe.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Easy Shine™ Mop On Wax

EASY SHINE™ MOP ON WAX is a water base, single component, acrylic polymer wax. This interior wax is low-VOC, low odor and very user friendly to apply. Easy Shine is formulated to repel water and reduce scuffing and marring. It protects and maintains sealed concrete and many other finished substrates. Easy Shine produces a deep, rich shine. Available finishes: gloss and satin.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Easy Strip™ Wax Stripper

EASY STRIP™ WAX STRIPPER is a water base, water viscosity, single component wax stripper. This interior wax stripper is high performance, low odor and free of hazardous solvents. Easy Strip is formulated to easily remove Easy Shine Mop On Wax build up over stained, sealed or top coated Kemiko floor systems. Its concentrated formula dilutes with water.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Neutra Clean™ Neutralizer and Degreaser

NEUTRA CLEAN™ NEUTRALIZER AND DEGREASER is a water base, water viscosity, sodium metasilicate cleaner. This interior/exterior concrete degreaser is low VOC, free of hazardous solvents and very user friendly to apply. Neutra Clean is formulated to remove grease, grime, soil, wall plaster and other construction related residue. It cleans prepared concrete surfaces for staining, sealing and re-coating with Kemiko products. The concentrated formula dilutes with water. NEUTRA CLEAN™ is also the recommended neutralizer to be used during the application process for Stone Tone™ Concrete Acid Stain. It will stop the chemical reaction between Stone Tone™ Concrete Acid Stain and a concrete/cementitious surface
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Kemiko® Buildable Overlay

KEMIKO® BUILDABLE OVERLAY is a single component, high performance cementitious overlay with superior adhesive properties. It provides a refreshed interior or exterior concrete surface in commercial and residential environments. Buildable Overlay can be dyed, acid stained, acrylic stained or integrally colored and used with various decorative finishes, including stenciling, texturing and broom finish. It provides outstanding impact resistance and compressive strength.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Kemiko® High Solids Moisture Vapor Barrier Epoxy - SS1120

KEMIKO® High Solids Moisture Vapor Barrier Epoxy SS1120 (formerly known as TRU-KOTE 100) is a two component polyamide amine-cured, concrete waterproofing epoxy. This extremely surface tolerant epoxy seals above-grade and below-grade walls and floors by application to the negative side of the concrete substrate. SS1120 can be applied to properly prepared concrete walls, floors and masonry walls exposed to damp conditions. Commonly found in: airplane hangars, commercial buildings,parking garages, water treatment facilities.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Kemiko® 100% Solids Self-Leveling Epoxy - SS1202

KEMIKO® 100% Solids Self-Leveling Epoxy SS1202 is a 100% solids, low viscosity and water clearepoxy coating with excellent adhesion to steel and concrete. This self-leveling epoxy floor coating is low odor, 0 VOC and has high chemical resistance. It is designed to be used with color quartz and selected aggregates. It cures overnight to a blush-free, resilient, high gloss film. Available in Standard Cure(SS1202) and Fast Cure (SS1202FF) versions. Commonly found in: kitchens, hospitals, gymnasiums, food and chemical processing facilities, showrooms, warehouses, other high traffic areas.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Kemiko® 100% Solids Self-Leveling UV Resistant Epoxy - SS1202 UVR

KEMIKO® 100% Solids Self-Leveling UV Resistant Epoxy SS1202 UVR is a 100% solids clear epoxy coating product offering excellent UV resistance, low viscosity and 0 VOC. This self-leveling epoxy has excellent chemical resistance and cures overnight to a blush free, resilient high gloss film. It can be applied as a top coat finish on most properly prepared, interior concrete floor surfaces that are subject to continuous traffic and that require a high gloss resilient floor finish with UV protection. The low viscosity mixture is designed to be used with color quartz and aggregate broadcast systems for increased compressive strength and high impact service.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Kemiko® STA CRETE® 100% Solids Pigmented Epoxy - SS1500

KEMIKO® STA CRETE® 100% Solids Pigmented Epoxy SS1500 is a specially formulated, commercial aquarium epoxy paint. This two component, abrasion resistant epoxy coating offers excellent adhesion to concrete for pools and marine containment tanks and ponds. It has been an industry standard for over 30 years and is veterinarian approved for use with seals, whales and walruses. It's very user friendly, low VOC, low odor, self-leveling, has excellent vertical sag resistance and quickly cures to a hard, resilient high-gloss film. SS1500 can be applied to properly prepared concrete, fiberglass and certain metals subject to continuous abrasion service, as well as salt water and chlorinated water immersion. This epoxy has been successfully applied in theme parks, water parks, commercial and show aquariums, fountains, water features and swimming pools. Compliant to all EPA and SCAQMD regulations.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Kemiko® Two Component Water Extended Epoxy - SS1600

KEMIKO® Two Component Water Extended Epoxy SS1600 is a two-component, high gloss, water base floor epoxy with low VOC and low odor. It offers excellent film properties, a long pot life and is designed to be used as a thin film resilient primer and finish. This extended pot life epoxy can be applied on concrete floors, steel,wood, plaster and even damp surfaces. Applications include any surface that requires a cost-effective,surface-tolerant, general maintenance coating. Other benefits include overnight cure and water cleanup. Commonly used in: architectural applications, auto service centers, airplane hangars, hospitals,warehouses, food and chemical processing facilities. Available in clear and a variety of colors.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Kemiko® Water Base Low VOC Epoxy - SS3400

KEMIKO® Water Base Low VOC Epoxy SS3400 is a waterborne, low VOC primer and clear, high gloss topcoat sealer for concrete. This epoxy offers excellent adhesion, abrasion resistance and low odor.According to United States Department of Agriculture guidelines, SS3400 has been determined to be chemically acceptable for application to structural surfaces where there is possibility of incidental food contact in official establishments operating under the Federal Meat and Poultry Inspection Program.Commonly used in architectural applications and in commercial and industrial applications, such as:food and chemical processing facilities, hospitals, water and wastewater treatment facilities. Also available in colors, by special order.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Kemiko® 100% Solids Self-Leveling Pigmented Epoxy - SS3500

KEMIKO® 100% Solids Self-Leveling Pigmented Epoxy SS3500 is a color floor epoxy coating that offers excellent adhesion to properly prepared concrete and steel. It is user friendly, low VOC and cures to a very hard, resilient, high gloss film. This self-leveling color floor epoxy can be applied as a primer and finish on most interior surfaces. Excellent abrasion resistance, non-blushing in high humidity,available in many colors.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Kemiko® Water Base Quick Dry Epoxy - SS3700

Kemiko® Water Base Quick Dry Epoxy SS3700 is a fast cure, low VOC, water extended epoxy concrete sealer that offers excellent adhesion, abrasion resistance and low odor. This concrete floor epoxy is designed to be used as a thin film, resilient primer and finish. The product can be applied to concrete, steel, wood and plaster surfaces. SS3700 cures in just 1-2 hours. Commonly used in architectural applications and in commercial and industrial applications, such as: food and chemical processing facilities, hospitals, water and wastewater treatment facilities. Available in high gloss and satin finishes.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Kemiko® Water Base Polyurethane Top Coat - SS2400

Kemiko® Water Base Polyurethane Topcoat Clear (SS2400) is a water base, two component polyurethane. This interior/exterior coating is non-yellowing and offers excellent adhesion and resistance to chemicals, abrasion, hot tires and UV light. The fast-curing, low-odor, low VOC formula may be used as a decorative or industrial topcoat in warehouses, showrooms, garages, airport facilities or any location that requires a resilient, protective, high performance coating. For ease of application, Kemiko Water Base Polyurethane Topcoat applies milky and dries clear. Available in high gloss finish.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Kemiko® UV Floor and Countertop Coatings

KEMIKO® UV Floor & Countertop Coatings are high performance and provide a UV-curable floor coating system that offers an advanced approach to floor protection and maintenance. These UV-cure concrete coatings are safer than traditional methods, are non-flammable, have low odor and contain no solvents or isocyanates. Not only does this product comply with VOC and HAP environmental mandates, it is also the most cost-effective method for protecting and maintaining your concrete floors.This UV cure concrete coatings system offers a comprehensive approach comprising a single component formulation, along with a mobile curing unit.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Kemiko Colors

Stone Tone Concrete Acid Stain Colors

Rembrandt Polymer Stain Colors

Kemiko Industrial Coatings: Epoxy Colors


Rated 5 based on 1 product reviews

Photo Gallery

Rated 5 based on 1 product reviews