AIA lunch and learn courses are live, instructor-led programs typically held at your firm; Scranton Products will also provide lunch for your firm. The lunch and learn courses are registered with the AIA and some qualify for GBCI (LEED) hours. AIA Continuing Education lunch and learn presentations are an easy and efficient way for architects, engineers, interior designers, and LEED APs to gain their CE hours. Submit an AIA lunch and learn seminar request today!
Scranton Products now offers privacy bathroom partitions and larger barriers that can be used for increased protection and privacy between urinals, sinks and hand dryers. Maximize facility capacity while decreasing occupants' time in the restrooms and supporting safer social distancing. Provide safer protection with a naturally germ-resistant solution and avoid lines inside and outside the restroom or washroom.
The many advanced features of Aria Partitions will allow you to enhance the overall experience of its patrons with its striking aesthetics. At the most basic level, bathroom partitions provide privacy.
Aria Partitions will provide you with innovative designs like overlapping edges, continuous edge mounted hinges and floor mounted side panels resulting in a high privacy design.
Aria Partitions shoeless system gives you enhanced aesthetics, clean lines and ease of maintenance due to fewer cracks and crevices for dirt to collect.
Because the system is made of HDPE, it is impermeable to moisture, low-maintenance and helps to minimize bacteria growth.
Scranton Products is excited to partner with Trimco to provide customers with a line of exclusive Healthy Hardware for restroom partitions, providing a bacteria-killing hardware option. Trimco's Healthy Hardware® products are manufactured from CuVerro® bactericidal copper alloys that are registered by the U. S. Environmental Protection Agency (EPA). When cleaned regularly, these copper alloys have been proven to kill 99.9% of infectious bacteria* like ecoli, MRSA and Staph. This is not a coating, but rather an all-natural, solid copper-based alloy that will last for the life of the product. Copper is also the #1 recycled and recyclable metal, further supporting our sustainable mission.