Napoleon Fireplaces
CONTENT

Direct Vent Gas Fireplaces - Luxuria™ Series

Napoleon's Luxuria™ Series of Linear Gas Fireplaces requires no safety screen thanks to the Premium Glass Guard system, enhancing your view. Choose a Single Sided unit or maximize your enjoyment with a See Through model. This versatile series allows for installation of electronics or artwork directly above the unit, and combustible materials to be installed flush to the opening. In conjunction with premium media options, this fireplace offers endless installation opportunities.

 

Features:

 

  • Fuel type: Gas
  • View Type: Single Sided or See Through
  • Available Models: 38, 50, 62, 74 and See Through Models
  • Up to 50,000 BTU's
  • Premium Glass Guard System
  • Patent Pending Dynamic Heat Control™
  • eFIRE Bluetooth app included
  • NIGHT LIGHT™ system
  • MIRRO-FLAME™ porcelain reflective radiant panels
  • Ember bed featuring multi-coloured LED lights
  • Divinity™ flame pattern
  • Electronic ignition
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM CATALOGS VIDEOS

Direct Vent Gas Fireplaces - Vector™ Series

Napoleon's Vector™ series of linear gas fireplaces are the perfect fit for any room or anyone looking to make a statement in their home. Customize your fireplace with our selection of designer surrounds. The Vector™ Series gas fireplace features dozens of media options so the decor possibilities are endless. Enjoy a delightful fire in more than one room by selecting a See Through model.

 

Features;
 

  • Fuel Type: Gas
  • View Type: See Through or Single Sided
  • Available Models: 38, 50, 62, 74 & See Through Models
  • Up to 48,000 BTU's
  • eFIRE Bluetooth app included
  • NIGHT LIGHT™ system
  • MIRRO-FLAME™ porcelain reflective radiant panels
  • Ember bed featuring multi-coloured LED lights
  • Divinity™ flame pattern
  • Electronic ignition
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM CATALOGS VIDEOS

Direct Vent Gas Fireplaces - Acies™ Series

With a sleek, linear look and a multitude of designer options, Napoleon's Acies™ series of linear gas fireplaces provide a completely luxurious experience, courtesy of their new Divinity™ flame pattern. Available as a single-sided or a two-sided See Through model, the radiant glow is enjoyed through a clear glass bead ember bed with options for adding Beach Fire, Shore Fire, Mineral Rock media enhancement kits, and even Premium Birch Logs.

 

Features:
 

  • Fuel Type: Gas
  • View Type: Single Sided or See Through
  • Available Models: 38, 50 & See Through Models
  • Up to 30,000 BTU's
  • Black Standard Safety Barrier
  • SIT Proflame II System
  • Manual high/low flame adjustment
  • Electronic ignition
  • Divinity™ flame pattern
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM CATALOGS VIDEOS

Direct Vent Gas Fireplace - Ascent™ Linear Series

Multiple designer options make Napoleon's Ascent Series Linear Gas Fireplaces the ideal finishing touch for your home. Customizable with the Beach Fire, Shore Fire, or Mineral Rock kit, which can also be mixed and matched. The eFire app allows you to easily control the fireplace from your favorite mobile device. Available in 36-inch and 46-inch, the Ascent Linear Series with the exclusive topaz CRYSTALINE ember bed, adds luxury to any room.

 

Features;
 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 36 & 46
  • Up to 24,000 BTU's
  • CRYSTALINE™ Ember Bed Comes with Topaz Crushed Glass
  • SIT Proflame II System
  • Non-combustible material included
  • Easy access air control
  • Electronic ignition
  • eFIRE optional
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM CATALOGS VIDEOS

Direct Vent Gas Fireplaces - Altitude™ X Series

Designed to provide the ideal aspect ratio for an aesthetically pleasing view the Altitude™ X Series is a traditional fireplace that you can make truly your own. This stately fireplace is available in two sizes and equipped with a substantial amount of features or options to help make installation and customization a breeze. The only question about your new Altitude™ X fireplace is which of the 8 fronts, 6 decorative brick panels and 4 log set styles will you choose to make this fireplace truly yours?

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 36 & 42
  • Up to 38,000 BTU's
  • eFIRE remote app - total control of your fireplace from your mobile device
  • Heat circulating blower with variable speed and thermostatic control provides powerful heating performance comes included
  • Optional AMBIENT-GLOW metal fibers are designed to enhance the glowing embers on gas fires
  • Premium accessories available
  • Zen front available in both charcoal and black
  • President's Limited Lifetime Warranty

 

Napoleon  Professional Support Center

 

Rated 5 based on 1 product reviews
CAD VIDEOS

Direct Vent Gas Fireplaces - Elevation™ X Series

The Elevation X Series is Napoleon's premium offering in the traditional gas fireplace platform. Including both a 36" and 42" model, the deeper set firebox creates a more authentic and impressive display of fire. The glowing ENDLESS EMBERS electric ember bed, coupled with the Ultra High Definition log sets, establish the most realistic experience that you are sure to love.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 36 & 42
  • Up to 45,000 BTU's
  • Log and glass burners
  • Clean face design with full firebox flame
  • Optional glass guard
  • Heat circulating blower included
  • eFIRE remote app - total control of your fireplace from your mobile device
  • Optional Dynamic Heat Control™ and Dynamic Heat Control™ Plus
  • Finishing trim available in charcoal, black, gunmetal and copper
  • President's Limited Lifetime Warranty

 

Napoleon  Professional Support Center

 

Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS

Direct Vent Gas Fireplaces - High Definition Series

The simple yet sophisticated design of the Napoleon High Definition Series Gas Fireplaces provide every comfort a homeowner needs to create a relaxing environment. Clean face frames maximize the viewing area so the realistic flames and log set are enjoyed to their fullest. The High Definition Series generates plenty of cozy heat and can be easily adjusted to increase comfort.

 

Features:

 

  • View Type:Single Sided or See Through
  • Available Models: 81
  • Up to 60,000 BTU's
  • See Through
  • Clean, Contemporary design
  • PHAZER® log set
  • Mineral rocks, CRYSTALINE™ or PHAZER™ log burner assembly
  • Safety screen
  • Presidents Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Direct Vent Gas Fireplaces - Ascent™ Deep Series

The Ascent Deep Series of premium Gas Fireplaces take a great thing and make it better by increasing the depth of an already popular fireplace unit. Enjoy the same ease of installation and multitudes of choice options and accessories with a deeper, more luxurious firebox. Elevate your space with a traditional styled gas fireplace featuring a split oak log set. Optional heat management greatly reduces clearance to combustible materials on installation which means that artwork and electronics can be placed closer to the fireplace for increased style flexibility.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 42 & X42
  • Up to 31,000 BTU's
  • 22" Framing Depth
  • Will allow Rigid and Flex venting
  • Oak Log Set
  • Wide Range of Optional Accessories
  • Optional Heat Management for reduced clearance to combustibles
  • President's Limited Lifetime Warranty

 

Napoleon  Professional Support Center

 

Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS

Direct Vent Gas Fireplaces - Ascent™ X Series

The Napoleon Ascent X Series Gas Fireplaces transform an everyday room into a gathering space worthy of company and life's most enjoyable moments. Featuring premium log sets for a traditional look, the Ascent X Series offers you a wide range of heat output options and control. The large viewing area and clean lines provide an unobstructed view of realistic flames. Relax and have complete control of your fire on your favorite smart device with our eFIRE app.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 36, 42 & 70
  • Up to 35,000 BTU's
  • Realistic PHAZER™ Logs
  • PHAZERMATIC™ Advanced Burner Technology with Infrared Ember Bed
  • Built-in adjustable flame and heat control
  • 100% SAFE GUARD™ gas control system
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Direct Vent Gas Fireplaces - Ascent™ Series

Ascent™ Series Gas Fireplaces add ambiance to any room. They are perfect for builders and homeowners alike. The shallow depth allows for versatile installations where space is at a premium. The clean face design maximizes the viewing area so the realistic flames and hand painted PHAZER® log set are enjoyed to their fullest. A multitude of designer options allow this fireplace to enhance your space perfectly.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 30, 36, 42 & 46
  • Up to 22,000 BTU's
  • Exclusive PHAZER™ log set and Glowing Ember Bed
  • Pan Style Burner
  • Pre-wired for wall switch
  • Millivolt or electronic ignition
  • Back-up control system
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Direct Vent Gas Fireplaces - Ascent™ Multi-View Series

The Napoleon Ascent Multi-View Gas Fireplace is available as a See Through or a three-sided Peninsula. It features various firebox and burner options to elevate the style in any room of your home. This gas fireplace easily warms large spaces and the clean face design ensures the fire remains the focal point. There are multiple firebox configurations and an electronic ignition with battery back-up. Media kits and decorative panels are available to create the perfect backdrop in every room.

 

Features:

 

  • Fuel Type: Gas
  • View Type: See Through Multi-View
  • Available Models: 2 & 3 Sided: Ember Bed, Fire Cradle or Log Set
  • Up to 30,000 BTU's
  • See-Through and Peninsula (3 Sided) models
  • Log Set, Glass Bed or Fire Cradle
  • Optional Newport™ deluxe decorative brick panels or MIRRO-FLAME™ porcelain reflective radiant panels
  • Safety screen included
  • AMBIENT-GLOW metal fibers
  • Presidents limited lifetime warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Direct Vent Gas Fireplaces - Park Avenue™ Series

This tall, dark, handsome fireplace features a unique, clean, frameless design with advanced burner technology, creating the most realistic flames in the industry. The Napoleon Park Avenue Gas Fireplace Series' deluxe model is offered as a complete package including an exclusive NIGHT LIGHT, heat circulating blower, multi-function remote control, and PHAZERAMIC technology. Exclusive designer accessories make the Park Avenue perfect for any room in your home.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: GD82
  • Up to 26,000 BTU's
  • PHAZERMATIC™ Advanced Burner
  • Realistic, ceramic fiber, light-weight molded PHAZER® log set
  • Exclusive NIGHT LIGHT™
  • 100% SAFE GUARD™ gas control system
  • Safety screen included
  • Backup control system
  • Presidents limited lifetime warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Direct Vent Gas Fireplaces - Vittoria™ Series

With its tall, slender design, the Napoleon Vittoria Gas Fireplace easily installs into narrow spaces making it perfect for entrance ways and corners. With the choice of a traditional log set and surround or the contemporary mineral rock and stainless steel surround, the Vittoria offers two entirely different looks. The Vittoria features our exclusive NIGHT LIGHT and electronic ignition with battery back-up. Whatever your style, traditional or modern, the Vittoria is ideal for smaller spaces.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: GD19
  • Up to 11,500 BTU's
  • Heat radiating ceramic glass
  • PHAZER® log set or River Rock Assembly
  • Exclusive NIGHT LIGHT™
  • Electronic ignition
  • Safety screen included
  • Backup control system
  • 100% SAFE GUARD™ gas control system
  • Presidents limited lifetime warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Direct Vent Fireplaces - Torch® Series

An ultra modern, direct vent gas fireplace with a slim design featuring a reflective, prism shaped firebox. The simplicity of the Napoleon Torch® Gas Fireplace with single luminous flame glows with artistic character. The perfect accent for bedrooms, bathrooms, kitchens, entrance ways, hallways, offices, bars, lounges and waiting rooms. Versatile installations make the Torch® ideal for new construction and renovation projects, especially where space is limited.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: T8 & VFT8
  • Up to 6,000 BTU's
  • Fuel saving electronic ignition
  • MIRRO-FLAME™ porcelain reflective radiant panels
  • Safety screen included
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Grandville™ Series (Vent Free)

The Grandville™ Series of Vent Free Gas Fireplaces will efficiently transform a room into a relaxing, warm, oasis making this beautiful fireplace the focal point for memorable moments. Multi-level burner technology fills the firebox with a beautiful display of YELLOW DANCING FLAMES® that flit among the realistic, hand-painted, PHAZER® logs. With a multitude of designer options and cutting-edge, vent-free technology, the Grandville™ Series is easily styled to suit your tastes.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 36 & 4
  • Up to 30,000 BTU's
  • 50% Flame/Heat Adjustment
  • 100% SAFE GUARD™ Gas Control System
  • Safety Screen Included
  • Exclusive PHASER™ Log Set and Glowing Charcoal Ember Bed
  • Back-Up Control System
  • Oxygen Depletion Sensor (ODS)

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD SPECS

Electric Fireplace - Alluravision™ Series

See the fireplace, not the frame with Napoleon's Alluravision™ Series linear electric fireplaces. They stand out with their nearly frameless viewing area which highlights the unique flame colors. Set the mood with yellow, orange, blue and multicolor flames at the push of a button. Easy to use, these electric fireplaces are plug and play - just hang on the wall and plug them in. They can also be hardwired to hide the plug. The NIGHT LIGHT™ and glass media with driftwood make stylish additions.

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models: 42, 50, 60, 74 & 100
  • Up to 9,000 BTU's
  • Up to 2,800 Watts
  • High intensity led lights with soft start & stop
  • Whisper quiet blower with boost function
  • Warms up to 800 sq. ft.
  • Fully recess into the wall or easily hang on the wall with a built-in bracket
  • Simply plugs into a 120V wall outlet or can be hard wired to 120V or 240V
  • Five flame speed options
  • Four flame color options, four flame brightness options, five different flame speeds and six ember bed color options
  • Includes log media with glass embers and crystal media

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Electric Fireplaces - Entice™ Series

Completely transform your space by hanging a Napoleon Entice Electric Fireplace. The Entice Series of Electric Fireplaces are a work of art. They easily hang on the wall and plug it in to create instant luxury. The sparkling glass ember bed reflects the beautiful flames; flames that can be refreshing blue, sunny orange, or something in between. Control mood and temperature easily with the included remote control. Protruding only five inches off the wall when hung, or install an Entice fully recessed, an Entice Electric Fireplace only adds luxury to your space. Ideal for anywhere a gas fireplace can't go, the Entice Electric Fireplace easily adds shine and luxury to a space.

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models: 36, 42, 50, 60 & 72
  • 5,000 BTU's heats up to 400 sq.ft.
  • 120 V / 1,465 Watts
  • Plug in or hardwire
  • Installation options include wall hung, semi-recessed and fully recessed
  • Overheat protection and child safety lock function to disable the heat
  • Touch control panel with premium display window
  • Adjustable flame brightness and speed
  • 6 color ember bed with cycle and fade-in and fade-out modes
  • Crystal media included

 

Napoleon  Professional Support Center

 

Rated 5 based on 1 product reviews
VIDEOS

Electric Fireplace - Allure™ Vertical Series

Create a stunning focal point with the Allure Vertical Electric Fireplace. Available in two sizes, these fireplaces are perfect when luxury is a must, but space is at a premium. The vertical design hosts a collection of features including an LED ember bed, flames, and side accent lights with more than 6 color options. Operable with or without heat, this vertical fireplace allows you to enjoy it all year round, no matter the season.

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models: 32 & 38
  • Up to 5,000 BTU's
  • 1,500 Watts
  • Can be partially recessed for a sleeker appearance
  • Five different flame speed settings and four different flame and ember bed brightness settings
  • Easy access control panel with on/off button, flame and ember bed color changing options
  • Full feature remote control included
  • Variety of flame color options including orange, yellow, blue and combination multi
  • Variety of ember bed color options including white, blue, green, red, yellow, purple and auto-cycle
  • Variety of accent side light color options including white, blue, green, red, yellow, purple and auto-cycle

 

 

Napoleon Professional Support Center
 

Rated 5 based on 1 product reviews
CAD BIM CATALOGS VIDEOS

Electric Fireplace - Stylus™ Series

The Stylus is as much an elegant focal point as it is a functional source of heat for large rooms. Control the eye-catching flame color and brightness of this Wall Hanging Electric Fireplace, while the ember bed is lit from the bottom to create the ultimate in customization. Perfect for your modern decor or to take your current design to a new transitional feel. The Stylus also features a spotlight for favored decor items on its built-in shelf and a smart LED, double USB plug that indicates when your mobile device has finished charging. 

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models: Cara & Steinfeld
  • Up to 5,000 BTUs and 1,500 watts
  • 9 different timer settings from 30 minutes up to 8 hours
  • 59" Wide contemporary designed wood surround
  • 2 USB 2.0 inputs with charging status color indication
  • Accent shelf light with color and brightness settings
  • Simply hang and plug-in 120V
  • Thermostatic control
  • Touch control panel and multi-function remote standard
  • Disable heat function as child safety feature
  • All season usage: flames operate with or without heat

 

 

 

Napoleon Professional Support Center
 

Rated 5 based on 1 product reviews
CAD BIM CATALOGS VIDEOS

Electric Fireplaces - CLEARion™ Elite Series

The CLEARion Elite See Through Electric Fireplace is the first ever truly see through electric fireplace. A CLEARion Elite Electric Fireplace is built-in and hardwired, creating a seamlessly relaxing environment. This unique fireplace can heat separate rooms at different rates, increasing the comfort of two spaces at the same time. It can be conveniently controlled with two remotes. The privacy mode allows you to change the transparency when solitude is desired.

 

Features:

 

  • Fuel Type: Electric
  • View Type: See Through
  • Available Models: 50 & 60
  • Up to 10,000 BTU's and 3,000 Watts
  • Industry's first truly SEE THROUGH electric fireplace
  • Privacy glass feature allows user to instantaneously switch between transparent, semi-transparent and fully opaque when privacy is desired
  • Hardwire 120V or 240V
  • Warms up to 800 sq. ft.
  • Full feature remote control
  • Three flame color options; blue, orange and multi-colour
  • Five different flame speed options
  • Log Set with Topaz Glass and Crystal Media included

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM CATALOGS VIDEOS

Electric Fireplaces - Trivista™ Series

The Trivista 3-Sided Electric Fireplace Series boasts the highest heat output in its category. Showcase the fireplace with either the Northern Woods log set or acrylic crystals. They can also be combined for an amazing display. Effortlessly control all the features using the remote or the touch screen panel with motion proximity sensor. Enjoy Napoleon's TrivistaElectric Fireplaces all year round with their ability to operate the luminous flames with or without heat.

 

Features:

 

  • Fuel Type: Electric
  • View Type: Multi-View
  • Available Models: 50 & 60
  • Up to 10,000 BTU's & 3,000 Watts
  • Motion sensor touch screen control panel
  • End panels come included and allow for a 3-sided, 2-sided or 1-sided installation
  • Cordless - hardwire to 120V or 240V
  • Disable heat function as child safety feature
  • Multi-function remote standardSeven flame color settings with brightness adjustment options
  • Thermostatic control
  • All season usage: flames operate with or without heat
  • Seven flame color settings with brightness adjustment options
  • Ember bed in 13 color settings including cycle & fade in and fade out

 

Napoleon  Professional Support Center

 

Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS

Electric Fireplaces - Ascent™ Electric Series

The Napoleon Ascent™ Electric Fireplace Series imitates the look of a traditional masonry fireplace with all the convenience of simply plugging it in. Our flame technology randomly adjusts the flame effect, color, height, and speed creating the illusion of a true wood burning fire. The ULTRA BRIGHT™ LED lights and convenient remote control enhance the allure of the Ascent™ Electric Fireplace. Perfect for any room in a house, condo, apartment or office.

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models: 33 & 40
  • Up to 9,000 BTU's
  • Can be plugged in or hardwired 120V/240V
  • ULTRA BRIGHT™ LED Lights
  • WHISPER QUIET™ fan and heater
  • Non-reflective backing
  • NIGHT LIGHTS™ feature
  • Self trimming flange
  • Self Diagnostic LED Light Indicates when any Issues Arise

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS

Electric Fireplaces - Element™ Series

The Element™ Series self trimming electric fireplace is a builder special and a tradesman's dream. It features the highest heat output and best looking flame in its category, and a hardwire installation or plug and play option. Offering so much, from the impressive flame pattern, the glowing log set with ember bed and the addition of a top light with seven different color settings, it is as sure to create eco-friendly zone heating as it is to create a beautiful focal point.

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models: 36
  • Up to 10,000 BTU's & 3,000 Watts
  • Vivid flame effect with brightness adjustment
  • Self trimming for easy installation
  • Simply plugs into a 120V wall outlet or can be hard wired to 120V or 240V
  • Top light LED's in 7 color settings
  • All season usage: flames operate with or without heat
  • Disable heat function as child safety feature
  • Multi-function remote standard
  • Decorative brick side panels
  • Thermostatic contol

 

Napoleon  Professional Support Center

 

Rated 5 based on 1 product reviews
CAD VIDEOS

Electric Fireplaces - Cineview™ Series

The Cineview Built-In Electric Fireplace is the ideal all-in-one unit and is available in two sizes. A self-trimming flange provides a clean look. The Cineview comes with logs and glass for easy customization. Select between three flame colors, seven ember bed colors, set the flame speed, and brightness. Enhance things with optional surrounds. Plug and play or hardwire, installation is easy. Heat medium-sized rooms with ease using ECO mode or BOOST mode.

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models:26 & 30
  • Up to 5,000 BTU's heats up to 400 sq. ft.
  • 120 V / 1,500 Watts
  • Plug in or Hardwire
  • Touch screen control panel
  • Optional 3pc and 4pc. Trims available
  • Adjustable flame speed and brightness
  • Self-trimming flange for clean built-in appearance
  • 7 ember bed color options
  • Logs and Crystal media in one box!
  • Electric fireplace insert with a clean, contemporary finish

 

Napoleon  Professional Support Center

 

Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS

Wood Fireplaces - High Country™ Series

The Napoleon High Country is a series of wood burning fireplaces that feature exceptionally large viewing areas so you will never miss a second of the gorgeous glow from the fire. Heat radiating ceramic glass and a powerful air wash system makes this fireplace easy to light and keeps the glass clean. The state-of-the-art wood burning technology and hand-crafted beauty of the High Country Series will last for generations.

 

Features:

 

  • Fuel Type: Wood
  • View Type: Single Sided
  • Available Models: 3000, 5000, 6000, 7000 & 8000
  • Clean Burning
  • ZERO GRAVITY™ Door System
  • 10" Diameter chimney allowed
  • Flue damper and outside air damper close 100% when not in use
  • Outside air control lever
  • Heat Resistant gloves included
  • WHISPER QUIET™ blower system

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM CATALOGS VIDEOS

Gas Stoves - Distinct Stove Series

The Distinct Series of Gas Stoves are compact in stature, but not in power. They offer many benefits for a home that has limited space. Built-in blowers, extra-large heat exchangers, easily accessible controls, a solid-body construction, and a state-of-the-art, triple burner system for superior heating efficiency are what sets Distinct Series Gas Stoves apart. Add the beauty and convenience of a gas stove to your home.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: Havelock & Haliburton
  • Up to 44,000 BTU's
  • Heat radiating ceramic glass
  • Flame/Heat adjustment
  • Safety screen included
  • Advanced, triple-burner (Havelock™)
  • No electricity required (Haliburton™)
  • Presidents limited lifetime warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Gas Stoves - Cast Iron Stove Series

All of Napoleon's Cast Iron Series Gas Stoves boast solid performance and impressive heating efficiencies. Gas Stoves add more than just a reliable heating source to a home, their classic design never goes out of style. The PHAZER® log set and brightly glowing ember bed can be viewed through the European styled ceramic glass, each unit featuring unique curving arches that bring to mind old-world charm. Their large viewing area is as impressive as their heating power. These stoves will provide a lifetime of enjoyable comfort and style. 

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: Bayfield, Castlemore, Knightsbridge and Arlington
  • Up to 35,000 BTU's
  • Heat radiating ceramic glass
  • Safety screen included
  • 100% SAFE GUARD™ gas control system
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Wood Stoves - S Series Stoves

The S-Series Wood stove features a clean and contemporary look. Best in class features include extremely long burn times, heavy-duty firebox top, and full-width ash lip to protect your floor. EPA approved with a modern cast iron door and pedestal base in a metallic charcoal finish. These stoves feature "Secure Lock" lever action door handles making refueling safe and easy, and the large ash pan with easy glide rollers provide an easy way to clean up.

 

Features:

 

  • Fuel Type: Wood
  • View Type: Single Sided
  • Available Models: 20 & 25
  • Up to 65,000 BTU's
  • 1.9 cu. ft. firebox capacity
  • Burn time: 8 hours
  • Weighted average emissions rate: 2.25 g/hr
  • Weighted average overall efficiency: 72%
  • Tested to 2020 cord wood requirements
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS VIDEOS

Gas Inserts - Oakville™ Series

The Oakville Series Gas Inserts feature a robust "H" style burner which provides a brilliant display of flames throughout the firebox. Designed with ease of installation in mind, these inserts go in quickly and smoothly. A multitude of designer accessories offer thousands of different style combinations. A clean face design and large viewing area make the Oakville Series the aesthetic choice while the performance and reliability make them the only choice when it comes to an insert!

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 3, 3 Glass, X3 & X4
  • Up to 40,000 BTU's
  • Exclusive dual burner split flow system allows for full modulation of both front and rear burners from 16,000 up to 40,000 BTU's (X4)
  • High Performance “H" Style Burner Provides Complete Firebox Width Flame Display (3, X3)
  • Full view design with massive 518 sq. in. viewing area
  • Superior heat circulating blower included

 

 

Napoleon Professional Support Center
 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Gas Inserts - Roxbury™ Series

The Napoleon Roxbury Series Gas Fireplace Insert easily transforms your existing masonry or prefabricated fireplace into an efficient heating source, eliminating drafts and ultimately saving you money. The incredible, realistic YELLOW DANCING FLAMES® and elegant designer options turn your room into a tranquil getaway. The state-of-the-art pan burner system guarantees a wide range of heat output, exactly what you need for maximum comfort.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 3600
  • Up to 24,000 BTU's
  • Safety screen
  • 76% Steady state maximum efficiency
  • Back-up control system
  • Stainless steel dual level burner
  • 50% Flame/Heat adjustment
  • Outside combustion air damper control
  • PHAZER™ log set
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Gas Inserts - Inspiration™ Series

The multi-level advanced burner technology of the Napoleon Inspiration ZC Gas Fireplace Insert produces beautiful, realistic YELLOW DANCING FLAMES® and the exclusive PHAZER® log set and charcoal ember bed are so realistic, they will be mistaken for a real wood fire. This Vesta award winning fireplace insert is designed to fit the smallest fireplace openings but offers a large, 400 square inch ceramic glass viewing area.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: ZC
  • Up to 24,000 BTU's
  • Vesta Award Winner
  • 85% Steady state maximum efficiency
  • Millivolt system
  • 50% Flame/Heat adjustment
  • Safety screen included
  • Back-up control system
  • Presidents limited lifetime warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Gas Log Sets - Fibreglow™ Series

Add an instant upgrade to your old wood-burning fireplace. Instead of chopping wood and hauling logs, a flip of the switch will instantly ignite a realistic wood fire. While a professional will need to hook up this unique fireplace solution, there is no need for costly renovations when a Gas Log Set is chosen. They are simply installed into an existing wood fireplace opening. Gas Log Sets vent directly out of the existing chimney. Radiant heat from the logs and flames heat the space that they are installed and continue to do so until the logs have cooled. Relax in front of a roaring fire with the highest flames in the industry, as they dance among hand-painted realistic logs.

 

Features:

 

  • Fuel Type: Gas
  • Available Models: 18, 24 & 30
  • Up to 65,000 BTU's
  • 100% Electronic ignition
  • Back-up control system
  • Flame/Heat adjustment

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Wood Burning Inserts - Oakdale™ Series

The Napoleon Oakdale Series wood burning inserts are available with contemporary and more traditional styling options to match any decor. Four stainless steel secondary air tubes supercharge the fuel-burning process and generate a beautiful display of flames. Complete with a removable painted black log retainer and a heat circulating blower, this wood burning insert is the perfect heating solution.

 

Features:

 

  • Fuel Type: Wood
  • View Type: Single Sided
  • Available Models: Traditional, Transitional & Brown
  • Up to 55,000 BTU's
  • EPA Certified
  • Majolica brown traditional fireplace insert
  • Black traditional fireplace insert
  • Contemporary fireplace insert
  • Largest ceramic glass viewing area in the industry
  • Full refractory lined firebox
  • Presidents limited lifetime warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Wood Burning Inserts - S Series

The S-Series is the perfect solution for those looking for EPA 2020 certified wood burning technology in an insert with a clean and contemporary look. Best in class features include extremely long burn times, heavy duty firebox top and full width ash lip and base to protect your floor. A dual blower system comes included with the S-Series to ensure optimal comfort.

 

Features:

 

  • Fuel Type: Wood
  • View Type: Single Sided
  • Available Models: S20I & S25I
  • Up to 65,000 BTU's
  • 1.9 cu. ft. firebox capacity
  • Burn time: 8 hours
  • Weighted average emissions rate: 2.25 g/hr
  • Weighted average overall efficiency: 72%
  • Dual blower system included
  • President's Limited Lifetime Warranty

 

Napoleon  Professional Support Center

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Electric Log Sets - Woodland™ Series

The Woodland Series Electric Log Set requires no renovations, just place in a pre-existing masonry fireplace opening and plug it in. Backed by over forty years of experience in working with real flames, Napoleon is applying that knowledge to their rapidly growing electric fireplace line. The Woodland Series comes in three sizes and allows you to enjoy the look and ambiance of a gas or wood fireplace without any mess, fuss, or costly installation fees.

 

Features:

 

  • Up to 5,000 BTU's
  • 1,500 Watts
  • Can be plugged in or hardwired 120V
  • Hand painted resin log set
  • High intensity LED lights
  • Safe to touch - never hot enough to burn
  • Eco-friendly
  • Up to 5,000 BTU's
  • 1,500 Watts
  • Can be plugged in or hardwired 120V
  • Hand painted resin log set
  • High intensity LED lights
  • Safe to touch - never hot enough to burn
  • Eco-friendly

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Outdoor Fireplaces - Galaxy™ Series

A truly unique linear outdoor gas fireplace, the Napoleon Galaxy Series is sleek, modern, and adds to the excitement of outdoor living. Increase your relaxation when outdoors, this weather-resistant gas fireplace is made from brushed stainless, features a glass wind deflector, and creates ambiance while extending the time spent in an outdoor living space.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided/See Through
  • Available Models: 48 & 48 See Through
  • 55,000 BTU's
  • Topaz CRYSTALINE™ Ember Bed
  • Premium Stainless Steel Construction
  • LED light strip

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Outdoor Fireplaces - Riverside™ Series

Create a breathtaking focal point in your backyard with an outdoor gas fireplace. Napoleon's Riverside Series of gas fireplaces are rugged and durable with a modern twist. Three different sizes are made from stainless steel to ensure maximum durability. You are bound to enjoy an unobstructed view of the beautiful flames. Let your imagination flow with endless possibilities - no venting or chimney requirements means installation is simple and easy.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 36CF & 42CF
  • Up to 65,000 BTU's
  • Premium Stainless Steel Construction
  • Zero Clearance Installation (42 Clean Face)
  • PHAZER® log set

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD BIM CATALOGS VIDEOS

Electric Fireplace Mantel - Decor Series

Napoleon's Decor Mantel Package Series combines centuries-old tradition and elegance with modern flair and functionality for a truly exceptional statement piece. A variety of sizes and finishes ensure the perfect fit for your needs. From contemporary flair to traditional elegance, there are several mantel options. Enhance a room's atmosphere instantly without the need for pricy installations.

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models: Taylor
  • Up to 5,000 BTU's
  • Classic White Finish
  • Black Slate Styled Surround
  • Pedestal Base
  • Decorative dentil accent molding

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS