Mason-Lite factory built masonry fireplaces are available in different sizes of 33″, 39″, 43″(See-Through), 44″, 49″, 63″ and 75″ which comprise 10 separate models. Custom sizes are also available to authorized distributors. These modular concrete fire boxes are the lightest in weight in their class with the highest heat resistant strength on the market. They meet or exceed all federal, state, and local construction building code requirements.
Rated 5 based on
1 product reviews