GAF TruSlate®
CONTENT

Affordable Genuine Slate Roofing

The TruSlate® Premium Roofing System from GAF can make your dream of owning a genuine slate roof a reality. The TruSlate® System features:

  • Real S1-grade hand-split quarried slate from North America's finest quarries
    (not a synthetic imitation)
  • An affordable luxury
    (often comparable to the cost of the cheap-looking imitations)
  • Perfect for new construction or remodeling
    (because it typically eliminates the expensive structural modifications that traditionally installed slate requires)
  • Improves your home's resale value
    (and may even help you to sell it more quickly)


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

Attic Ventilation for Slate Roofs

TruSlate® Ridge Vent helps remove excess heat and moisture from your attic that can raise your energy bills, cause premature peeling of interior paint and wallpaper, and even affect your health.
Rated 5 based on 1 product reviews
BIM CATALOGS

Trim Slate

TruSlate® Trim Slate is designed specifically for the hip and ridge areas of your TruSlate® roof. They provide added protection to these vulnerable areas and are a perfect complement to the color of your roof.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

UV & Moisture Barrier

UnderBlock UV & Moisture Barrier provides an extra layer of protection for your roof. It's made from ultra-tough high density polyethylene - the same material that's used in demanding environmental applications.
Rated 5 based on 1 product reviews
BIM CATALOGS

TruGrip™ Battens & Hangers

TruGrip Battens and Hangers are designed to lock each slate tightly in place to help prevent blow-offs. Made from high quality stainless steel to last the life of your roof.
Rated 5 based on 1 product reviews
CATALOGS

Lay -Straight™ Alignment Tape

Lay-Straight Alignment Tape will help to keep your courses straight, for a better-looking finished roof.
Rated 5 based on 1 product reviews
CATALOGS

Leak Barrier

Weather Watch® and StormGuard® Leak Barriers provide exceptional protection in vunerable areas of the roof against leaks caused by roof settling and extreme weather.
Rated 5 based on 1 product reviews
CATALOGS

Roof Deck Protection

Deck-Armor Premium Breathable Roof Deck Protection allows moisture to escape from your attic while providing an exceptionally strong layer of protection against wind-driven rain.
Rated 5 based on 1 product reviews
CATALOGS

TruSlate® Colors

We're proud to feature time-honored slate colors in the TruSlate® Premium Roofing System, taken from quarries in New England and Canada renowned for their excellent quality slate products. By incorporating these slates into the TruSlate® System, we've made them an affordable option for just about everyone.
Rated 5 based on 1 product reviews
BIM CATALOGS