Residential Elevators - Cambrian

Cambrian allows the design elements of your home to continue through to your custom elevator without sacrificing functionality.

Features & Finishes

  • Automatic sliding doors on the cab and at each landing
  • One-touch entry and touch-free exit
  • Infrared safety light curtain for added safety
  • Quiet operation using submersible pump motor
  • Machine Room-less Hydraulic Power Unit
  • Unlimited standard and custom cab and fixture finish options™ let your imagination loose on your vertical design statement!
  • Remote Monitoring
  • 3-Year Limited Factory Parts Warranty/Residential-Elevators/Cambrian


Residential Elevator Options Brochure

Hardwood Face Frame Finishes (PDF)

Stainless Steel Cab Finishes (PDF)

Veneer Sliding Doors (PDF)


Rated 5 based on 1 product reviews

Residential Elevators - Heritage

The Heritage's unique door system allows for maximum flexibility. Coupled with the convenience of our sliding door system on the elevator car, and automatic or manually operated swing doors on the landings, the Heritage provides the best of both worlds.


Features & Finishes

  • Automatic Sliding Doors on Cab
  • Infrared Safety Light Curtain for Added Safety
  • Seamless integration into any home
  • Custom cab sizes - Maximum flexibility
  • Two speed hydraulic valve for soft start and stop
  • Load capacities up to 1,500 lbs (where permitted by Code)
  • 3-Year Factory Parts Warranty


Residential Elevator Options Brochure

Hardwood Face Frame Finishes (PDF)

Stainless Steel Cab Finishes (PDF)

Veneer Sliding Doors (PDF)


Rated 5 based on 1 product reviews

Residential Elevators - Elmira

The compact design of our Elmira fits virtually any new or existing home. Very affordable with low maintenance costs.


Features & Finishes

  • Safety Edge Cab - includes an infrared light curtain on the cab edge for increased hoistway protection
  • Custom cab configurations and operational aids for occupants with special needs
  • Integrated safety locks protect against landing doors opening without the cab present
  • Versatile design, fits even the tightest floor plans
  • Low operating and maintenance cost
  • Emergency battery back-up feature provides lowering, lighting and door unlocking in the event of a power outage
  • 3-Year limited factory parts warranty


Residential Elevator Options Brochure

Hardwood Face Frame Finishes (PDF)

Stainless Steel Cab Finishes (PDF)

Woodfold Cab Gate Finishes (PDF)


Rated 5 based on 1 product reviews

Commercial Elevators - Journey LU/LA Elevator

The Cambridge Elevating Journey Limited-Use/ Limited-Application Commercial Elevator is designed to service schools, libraries, low rise commercial buildings, churches and multi-family housing. Custom cab sizes and various finish options allows your LU/LA elevator to blend into the surrounding decor seamlessly. Using a state-of-the-art hydraulic drive system and controls, our LU/LA provides safe, reliable, smooth and quiet operation. Modern fixtures and robust equipment make the Journey LU/LA the longest lasting choice.


Journey LULA Features


  • Fire rated sliding hoistway doors
  • Fire rated laminate wall panels
  • Rigid cab construction
  • Hands free ADA phone
  • Emergency lowering/battery back-up system
  • Custom cab configurations & door operations available
  • 3-Year Limited Factory Parts Warranty Custom solutions available
  • ASME A17.1-2007 / CSA B44-07 Code Compliance
  • Superior installation & technical support


Journey LU/LA Fire-Rated Laminate Finishes

Rated 5 based on 1 product reviews