Residential Elevators - Cambrian

Cambrian allows the design elements of your home to continue through to your custom elevator without sacrificing functionality.

Features & Finishes

  • Automatic sliding doors on the cab and at each landing
  • One-touch entry and touch-free exit
  • Infrared safety light curtain for added safety
  • Quiet operation using submersible pump motor
  • Machine Room-less Hydraulic Power Unit
  • Unlimited standard and custom cab and fixture finish options™ let your imagination loose on your vertical design statement!
  • Remote Monitoring
  • 3-Year Limited Factory Parts Warranty/Residential-Elevators/Cambrian


Residential Elevator Options Brochure

Hardwood Face Frame Finishes (PDF)

Stainless Steel Cab Finishes (PDF)

Veneer Sliding Doors (PDF)


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Residential Elevators - Heritage

The Heritage's unique door system allows for maximum flexibility. Coupled with the convenience of our sliding door system on the elevator car, and automatic or manually operated swing doors on the landings, the Heritage provides the best of both worlds.


Features & Finishes

  • Automatic Sliding Doors on Cab
  • Infrared Safety Light Curtain for Added Safety
  • Seamless integration into any home
  • Custom cab sizes - Maximum flexibility
  • Two speed hydraulic valve for soft start and stop
  • Load capacities up to 1,500 lbs (where permitted by Code)
  • 3-Year Factory Parts Warranty


Residential Elevator Options Brochure

Hardwood Face Frame Finishes (PDF)

Stainless Steel Cab Finishes (PDF)

Veneer Sliding Doors (PDF)


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Residential Elevators - Elmira

The compact design of our Elmira fits virtually any new or existing home. Very affordable with low maintenance costs.


Features & Finishes

  • Safety Edge Cab - includes an infrared light curtain on the cab edge for increased hoistway protection
  • Custom cab configurations and operational aids for occupants with special needs
  • Integrated safety locks protect against landing doors opening without the cab present
  • Versatile design, fits even the tightest floor plans
  • Low operating and maintenance cost
  • Emergency battery back-up feature provides lowering, lighting and door unlocking in the event of a power outage
  • 3-Year limited factory parts warranty


Residential Elevator Options Brochure

Hardwood Face Frame Finishes (PDF)

Stainless Steel Cab Finishes (PDF)

Woodfold Cab Gate Finishes (PDF)


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Glass CAB Elevators

Our Glass Cab option is available on all of our residential elevator models with highly flexible designs that allow for maximum creativity. We would be glad to consult with you on any upcoming projects, to create a masterpiece of form and function. Discover how Cambridge Elevating and our authorized dealers can work with you and your design team to integrate the elevator, as well as any design or custom elements, into your home with ease.


Features & Finishes

  • Bright aluminum extrusion frame, with 6mm laminated glass panels
  • Stainless steel ceiling panel
  • Stainless steel Car Operating Panel (COP) cover strip, fasteners & hardware
  • Optional paint color match​
  • 3-Year Limited Factory Parts Warranty


Brochures

Options & Design Guides

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Remote Monitoring

It's About Reliability


Remote monitoring is available on all models that are equipped with the BES-3 residential elevator controller system.


  • Minimize elevator downtime - provide PROACTIVE customer service
  • Keep updated on elevator status with health reports
  • Receive automatic email notifications & alerts
  • Monitor from any smartphone, tablet or computer


Brochures

Rated 5 based on 1 product reviews

Hoistway In Stairs

Our Hoistway In Stairs design can be adapted into all of our residential elevator models. Clean lines and a modern approach to form and function make using the HiS concept a guaranteed success when designed into today's modern residences


Features & Finishes

  • Bright aluminum extrusion elevator cab frame, with 6mm laminated glass panels
  • Stainless steel ceiling panel in cab
  • Stainless steel Car Operating Panel (COP) cover strip, fasteners & hardware
  • Optional paint color match cab frame to hoistway construction​
  • 3-Year Limited factory parts warranty on elevator


Brochures

Hoistway In Stairs Cut Sheet

Options & Design Guides

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Machine Room-less Hydraulic Elevator

SAVE SPACE, MONEY & TIME WITH AN EFFICIENT COMPACT DESIGN.


Our new Machine Room-less (MRL) Hydraulic Elevator is the perfect solution for installations where saving space is critical. Ideal for retrofits, renovations and maximizing square footage in new builds, the MRL is a smoother and quieter ride than conventional electric Machine Room-less elevators.


  • No need for separate machine room
  • Quieter than most electric elevators
  • Offers the smoother ride of a Hydraulic lift
  • Ideal for flood zones in coastal areas
  • Remote Monitoring compatible
  • Full 3 Year Limited Warranty


AVAILABLE ON ALL RESIDENTIAL MODELS


Rated 5 based on 1 product reviews
SPECS

Commercial Elevators - Journey LU/LA Elevator

The Cambridge Elevating Journey Limited-Use/ Limited-Application Commercial Elevator is designed to service schools, libraries, low rise commercial buildings, churches and multi-family housing. Custom cab sizes and various finish options allows your LU/LA elevator to blend into the surrounding decor seamlessly. Using a state-of-the-art hydraulic drive system and controls, our LU/LA provides safe, reliable, smooth and quiet operation. Modern fixtures and robust equipment make the Journey LU/LA the longest lasting choice.


Journey LULA Features


  • Fire rated sliding hoistway doors
  • Fire rated laminate wall panels
  • Rigid cab construction
  • Hands free ADA phone
  • Emergency lowering/battery back-up system
  • Custom cab configurations & door operations available
  • 3-Year Limited Factory Parts Warranty Custom solutions available
  • ASME A17.1-2007 / CSA B44-07 Code Compliance
  • Superior installation & technical support


Journey LU/LA Fire-Rated Laminate Finishes

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED