Premier Ultra® Burnished / Ground Face Units  image

Premier Ultra® Burnished / Ground Face Units

Premier Ultra Burnished masonry units are manufactured by grinding one or more surfaces of a concrete block to reveal the natural mixture of aggregates within. With their superior quality and sophisticated character, Premier Ultra Burnished masonry is an elegant alternative in concrete masonry construction.
Rated 5 based on 1 product reviews
Pavers, Slabs and Patio Stones image

Pavers, Slabs and Patio Stones

Transform a patio into a courtyard or a sidewalk to a garden path. Our quality lines of paving and patio products make the outdoors more beautiful and intriguing. Distinctive styles of concrete pavers, clay and stones and a rich, vivid palette of colors offer a multitude of design options.
Rated 5 based on 1 product reviews
Skylands™ Concrete Deck Pavers image

Skylands™ Concrete Deck Pavers

Raise the status of your roof or patio area with Skylands' Concrete Deck Pavers. Adjustable pedestals allow for easy installation and can turn pitched roofs into a fl at usable surface. Skylands™ units are lighter than the industry average; the 24" x 24" x 2" slabs are 24lbs/sq. ft. Building owners are turning to concrete deck pavers for enhancing previously unusable spaces because of their many advantages.
Rated 5 based on 1 product reviews
Dimetta Pavers® image

Dimetta Pavers®

For a subtle accent or dramatic one-of-a-kind project, Dimetta Pavers test the limits of design possibilities and visual eff ect. Using complimentary color combinations, turn and arrange units to create stunning three-dimensional eff ects. Or select contrasting colors to create corporate logos, residential monograms, and other unique horizontal elements. Accent small spaces with fl air, or create a central focal point in larger driveways, plazas and courtyards. Produced with a 3-1/8 thickness, Dimetta Pavers accommodate pedestrian and low speed, vehicular traffic.
Rated 5 based on 1 product reviews
Elements Paving Stones™ image

Elements Paving Stones™

One of our distinctive New Product Series landscaping products. Crafted with advanced technology, Elements Paving Stones' will provide the utmost in beauty and durability to your project.
Rated 5 based on 1 product reviews
H2O Permeable Pavers image

H2O Permeable Pavers

H2O Permeable Pavers are manufactured in three dimensionally compatible sizes with hidden spacers. They accommodate high pedestrian areas and wheel chair traffi c, making them a suitable option for entrances, walkways and retail courtyards. Their 3-1/8 thickness also withstands heavy low speed vehicular loads
Rated 5 based on 1 product reviews
Renewable Pavers™ image

Renewable Pavers™

Renewable Pavers combine the beauty of an interlocking paver with the advantages of a permeable concrete paver system. Their larger joints accommodate drainage aggregates and units have hidden tabs. Renewable Pavers can also be manufactured as sandset units with smaller hidden tabs that hold jointing sand for non-permeable surfaces.
Rated 5 based on 1 product reviews
Grand Lifestyle Pavers® and Lifestyle Pavers® image

Grand Lifestyle Pavers® and Lifestyle Pavers®

Lifestyle and Grand Lifestyle Pavers off er the best of both worlds by marrying high strength concrete with the character and beauty of natural fl agstone. Units are crafted to deliver superior performance and lasting durability that withstands the tests of time. Their texture-rich surface and contoured sides are reminiscent of ancient European alleyways and corridors. Rotate the direction of Lifestyle and Grand Lifestyle Pavers during installation to create inviting natural looking spaces.
Rated 5 based on 1 product reviews
Destination Pavers® image

Destination Pavers®

The organic appearance of Destination Pavers simulates fl agstone aesthetics at its fi nest. With carefully crafted proportions and dimensions, nine sizes of Destination Pavers fi t together seamlessly and aff ord unlimited design freedom; you aren't restricted to follow a set pattern. Its tailored versatility also allows for simple combinations that blend well with other paver accents to become the quintessential focal point of any property.
Rated 5 based on 1 product reviews
Crest Bullnose Pavers™ image

Crest Bullnose Pavers™

Crest Bullnose Pavers are the absolute fi nishing touch to landscaping spaces. Manufactured with a smooth rounded decorative front edge, they are an impeccable solution for enhancing any exposed edge where a hard corner is not desired. Crest Bullnose Pavers can be used to fi nish steps, pillars, walls, and pool copings; their applications are endless. Crest Bullnose Pavers also meet concrete paver specifi cations and can be used as accents in driveway and walkway applications. Crest Bullnose Pavers compliment County Materials' collection of pavers and wall products.
Rated 5 based on 1 product reviews
Grand Milestone Pavers™ and Milestone Pavers™ image

Grand Milestone Pavers™ and Milestone Pavers™

The scale and stunning color blends available in Grand Milestone Pavers will have you rethinking traditional concrete pavers. The clean lines of Grand Milestone Pavers make a simple yet bold statement with grand proportions. Their larger dimensions suit expansive driveway and courtyard applications and add vibrancy to quaint outdoor kitchens. Use the three lengths of Grand Milestone Pavers on their own for a contemporary presence in residential and commercial applications, or integrate them together with the 10 sizes of smaller scale Milestone Pavers for a cohesive and distinctive effect.
Rated 5 based on 1 product reviews
Permeable Grass Pavers image

Permeable Grass Pavers

Prevent erosion by stabilizing the soil while keeping an eye on your budget... and the environment.
Rated 5 based on 1 product reviews
Tranquility Pavers® image

Tranquility Pavers®

Featuring a subtle, irregular top surface, Tranquility Pavers embody a contemporary aesthetic reminiscent of cut Mosaic tile or slate. Clean lines create a crisp fi nished look. This unique combination makes Tranquility Pavers a perfect choice for any outdoor application, from high-energy gatherings to calm and restful retreats. Rich color blends, a textured nonslip surface and abrasion resistance further enhances Tranquility Pavers' understated beauty and quality.
Rated 5 based on 1 product reviews
Air Conditioner Pads image

Air Conditioner Pads

Keep your air conditioning investment from sinking into the ground with County Materials' concrete Air Conditioning pads. Several sizes are available to accommodate most cooling units. 30" x 30" 36" x 24" 36" x 36"
Rated 5 based on 1 product reviews
Clay Pavers image

Clay Pavers

Clay Pavers add warmth and hospitality to all outdoor living spaces and commercial landscapes. The classic clay paver can be elegant, rustic or traditional. A variety of colors, textures and installation patterns make clay pavers a highly creative and adaptable paving surface. Clay pavers can be either sand-set or mortar-set for use in a wide range of projects. Sand-set pavers are ideal for patios, walkways, driveways and courtyards. Mortar-set pavers can be used for both exterior and interior applications, such as patios, walkways, kitchens and covered atriums.
Rated 5 based on 1 product reviews
Concrete Pole Pads image

Concrete Pole Pads

Provides simple, efficient stability A practical way to provide stability under buildings or structures requiring support posts. Applications Footings for pole sheds or deck posts Strong, smooth anchor for freestanding signage Highlights Quicker and easier than mixing, pouring and curing concrete. A practical way of providing stability under buildings and structures.
Rated 5 based on 1 product reviews
Flagstone Steppers image

Flagstone Steppers

Flagstone Steppers from County Materials are quarried stones assembled in a random pattern to form a rugged paved surface. Lend character to a waterfall, and class to a patio or walkway with the deep, weathered texture of real stone. County Materials' Flagstone Steppers are available in three colors - Sudan, a dark, strong gray; Full Chilton, a mix of blue, red and gray hues, and Fond du Lac, a light, muted gray. These stone steppers cover 80 to 100 square feet per ton. All Flagstone Steppers are palletized at approximately 3,000 pounds per pallet.
Rated 5 based on 1 product reviews
Patio Block image

Patio Block

Walkways and patios are quick and easy to create by placing patio block on 4-6 inches of base material. Patio blocks are available as 8"D x 1 5/8"H x 16" L units. They are manufactured as imprinted concrete resembling brick and come in several natural colors. County Materials also offers a diverse collection of Patio Stones and Stepping Stones to put the finishing touch on any landscaping project.
Rated 5 based on 1 product reviews
Skylands™ Concrete Deck Pavers image

Skylands™ Concrete Deck Pavers

Raise the status of your roof or patio area with Skylands™ Concrete Deck Pavers. Adjustable pedestals allow for easy installation and can turn pitched roofs into a flat usable surface. Skylands' units are lighter than the industry average; the 24" x 24" x 2" slabs are 24lbs/sq. ft. Building owners are turning to concrete deck pavers for enhancing previously unusable spaces because of their many advantages: Prevents water damage with open joints Lengthens roof membrane by stopping harmful UV rays Seamlessly integrates with green roof features Roof components below stay easily accessible
Rated 5 based on 1 product reviews
Retaining Walls image

Retaining Walls - Tribute®

The Tribute Retaining Wall System is engineered for ease of use and maximum versatility. Each solid block is constructed with multiple pin grooves on the top surface that allow for a combination of retaining and freestanding wall options, including vertical, stepped out or set back applications. Units can be effi ciently split in half in the fi eld to construct pillars or other wall accents, a perfect fi nishing touch to any project. With its countless design capabilities, Tribute Retaining Wall units are the premier choice for simple to ambitious landscape applications, including freestanding seat walls, steps, terraces and slope protection.
Rated 5 based on 1 product reviews
Retaining Walls image

Retaining Walls - County Block®

The County Block Retaining Wall System blends seamlessly in classic and contemporary landscape settings. Designed with versatility in mind, County Block is an impeccable solution for planting beds, steps or multi- level terraces. Installation is simple with its pin system. When fi lled with aggregate, the cored units provide one of the strongest and longest lasting connections available without the hassle or costs of mortar, special equipment or hard-to-fi nd tools. Crafted in a split face or rustic fi nish, County Block units harmonize with County Materials' line of landscaping products. Manufactured with high-strength and low absorption concrete and natural elements, the County Block Retaining Wall System is designed to withstand weather extremes while off ering years of maintenance-free beauty.
Rated 5 based on 1 product reviews
Retaining Walls image

Retaining Walls - Integrity™

Integrity Retaining Wall System's unit size and scale make it perfect for larger, impressive wall projects. It is a practical solution for even challenging applications, including multi-level terraces and slope protection. Manufactured with a rear lip design and high-density concrete, the Integrity Retaining Wall System ensures efficient installation, increased stability and lasting durability. Units are available in natural-looking Splitface or weathered Rustic options.
Rated 5 based on 1 product reviews
Rib Rock Landscape Block image

Rib Rock Landscape Block

Engineered for the most challenging applications, Rib Rock Landscape Block effortlessly build oversize walls. Their large scale and natural aesthetics make a dramatic statement. Rib Rock units can easily construct walls from 6 feet to 20 feet high with additional site-specifi c engineering. Their size speeds up construction allowing for more square footage to be placed at one time, and their interlocking design allows for easy installation and enhanced security. Manufactured to hold back a lot of earth, Rib Rock units are the perfect solution for demanding projects that require lasting strength and enhanced durability.
Rated 5 based on 1 product reviews
Retaining Walls image

Retaining Walls - Summit Stone® Landscape Units

The modular shape and multiple sizes offered in Summit Stone® provides unmatched flexibility in landscaping design. Versatile units provide easy installation for a wider range of applications. Plus, their aged, natural stone appearance enhances outdoor living environments and compliments other hardscape elements, including pavers, paving stones and retaining walls.
Rated 5 based on 1 product reviews
Retaining Walls image

Retaining Walls - Terrace Stone®

Bring the shadows out into the open with the Terrace Stone™ Retaining Wall System from County Materials. Crafted with distinct splitting methods, Terrace Stone units feature a tri-split face with natural looking aesthetics and a more attractive face style that resembles cut stone. Available in four colors, Terrace Stone is ideal for tree rings, raised patios, terraces or walls up to 4 feet high.
Rated 5 based on 1 product reviews
Retaining Walls image

Retaining Walls - Navaro®

County Materials has added a new dimension to the pin-and-groove locking system with the Navaro® Retaining Wall System. Navaro features a graceful rounded face and highly textured finish. The fully cored units are easy to use and are available in seven integral colors. County Block cap and corner units can be used with the Navaro Retaining Wall System.
Rated 5 based on 1 product reviews
Retaining Wall  image

Retaining Wall - Winston®

Available in a straight and tri-split face design, the Winston Retaining Wall System is the right choice for one-of-a-kind landscaping results. Manufactured with full cores and built in drainage, units provide strength and lasting performance. With their built-in setback design, Winston units install quickly and off er the correct slope for a stable wall. Form curved walls, steps, terraces and many other creative applications with this appealing wall system.
Rated 5 based on 1 product reviews
Heritage Collection™ Designer Concrete Brick image

Heritage Collection™ Designer Concrete Brick

Heritage Collection™ Designer Concrete Brick are being successfully specified everywhere as the preferred building material by discriminating architects and designers on a multitude of commercial and residential applications. Heritage Collection concrete brick elevate a facade with their refined depth, richness and enduring strength. Palette of colors & facing styles With a wide variety of color and texture choices available in the Heritage Collection™, you have diverse effects at your command. Create banding accents or select a custom color for specific jobs.
Rated 5 based on 1 product reviews
Reflection Stone™ Masonry Units image

Reflection Stone™ Masonry Units

County Materials introduces a fresh new face in concrete masonry veneers that is capturing the attention of the design and construction industry: Reflection Stone™ Masonry Units. Reflection Stone' mirrors the character and charm of natural stone, a timeless look that is still desired after centuries of use. County Materials' Reflection Stone' product series is crafted in three size modules: Reflection Stone', Reflection Stone GRAND' and Reflection Brick'. Each size module can be installed as a stand-alone series. Or, combine the sizes and the complimentary color blends to create one-of-a-kind applications that are inspired by the ultimate in design freedom.
Rated 5 based on 1 product reviews
Premier Ultra® Burnished / Ground Face Units image

Premier Ultra® Burnished / Ground Face Units

Premier Ultra Burnished masonry units are manufactured by grinding one or more surfaces of a concrete block to reveal the natural mixture of aggregates within. With their superior quality and sophisticated character, Premier Ultra Burnished masonry is an elegant alternative in concrete masonry construction. New colors are now available!
Rated 5 based on 1 product reviews
Reflection Stone™ Masonry Units image

Reflection Stone™ Masonry Units

County Materials introduces a fresh new face in concrete masonry veneers that is capturing the attention of the design and construction industry: Reflection Stone™ Masonry Units. Reflection Stone™ mirrors the character and charm of natural stone, a timeless look that is still desired after centuries of use. County Materials' Reflection Stone™ product series is crafted in three size modules: Reflection Stone™, Reflection Stone GRAND™ and Reflection Brick™. Each size module can be installed as a stand-alone series. Or, combine the sizes and the complimentary color blends to create one-of-a-kind applications that are inspired by the ultimate in design freedom.
Rated 5 based on 1 product reviews
Heritage Collection™ Designer Concrete Brick image

Heritage Collection™ Designer Concrete Brick

Heritage Collection™ Designer Concrete Brick are being successfully specified everywhere as the preferred building material by discriminating architects and designers on a multitude of commercial and residential applications. Heritage Collection concrete brick elevate a facade with their refined depth, richness and enduring strength.
Rated 5 based on 1 product reviews
Splitface Units image

Splitface Units

County Materials' Splitface units offer the subtle look of chiseled stone. The textured surface is produced by molding two units face-to-face, then mechanically splitting them apart after curing, creating a random fractured surface. Splitface units can be manufactured with ribs or scores to provide strong vertical lines in the finished wall. They are also available as thin veneers. The integrally colored concrete units provide a highly durable, rough hewn texture. Splitface units offer cost savings in a one-step installation and are often used in areas prone to graffiti, as the texture tends to discourage graffiti vandals. Splitface units are available in a mulititude of standard or custom colors and a wide variety of shapes and sizes.
Rated 5 based on 1 product reviews
County Stone® Masonry Units image

County Stone® Masonry Units

County Stone® Masonry Units are durable, weather-resistant concrete masonry veneers that offer the timeless look of old-world hand-cut stone. County Stone combines affordability, natural beauty and durability in a concrete veneer unit that elevates residential and commercial structures. Old World Tumbled Facing The tumbling process weathers the face and edges of Old World Tumbled units, producing the rough-hewn texture and character of hand-chiseled stone without the traditional expense. Old World Tumbled units are available in Non-blended and the line of Sussex Blended colors, which is manufactured to produce blocks with color variations and marbling within each unit. Their earthy tones mirror hues found in nature, offering the realistic beauty of natural cut stone.
Rated 5 based on 1 product reviews
Align International Stone image

Align International Stone

County Materials is pleased to partner with Align International and offer a beautiful collection of natural stone products from one of the largest stone companies in China. Align's architectural stone products have been used successfully in Europe for more than 10 years, and in the United States since 2002. Their innovative product line has grown to include natural thin stone veneer panels and columns, which are available in several finishes and warm color hues, and meshed flagstone.
Rated 5 based on 1 product reviews
Social Links image

Social Links

Share via social feeds:
Rated 5 based on 1 product reviews