3M™ Self-Adhered Air and Vapor Barrier Membrane 3015 features an aggressive, nonstaining, high tack acrylic pressure sensitive adhesive that does not require the use of a primer on most construction surfaces. The membrane is compatible with many building sealants: There is no adverse reaction with synthetic rubber, butyl, polyurethane, silicone and silane terminated hybrid sealants. 3M Self-Adhered Air and Vapor Barrier Membrane 3015 has excellent adhesion to concrete, concrete block, anodized aluminum, galvanized metal, plywood, extruded polystyrene and most exterior gypsum sheathing without the use of primer.
Rated 5 based on
1 product reviews