Iron World Manufacturing, LLC
CONTENT
Aberdeen image

Aberdeen

One of our most popular iron fences, the Aberdeen is beautiful and user-friendly. With its flat top, this style is a favorite choice for schools, churches, residential communities and other settings where children's safety is a primary concern. Its attractive, contemporary lines can be accessorized with a number of options including rings and picket tops, each creating a different, distinctive look.
Rated 5 based on 1 product reviews
Barcelona image

Barcelona

The Barcelona makes a powerful statement and offers an added level of security with its traditional spear-point pickets extending above the top rail. Strong and aesthetically striking, it adds prestige to any property. Optional design details like alternating-height points and decorative rings can change the look entirely to fit the needs of a wide range of commercial settings. This is an exceptional value for large perimeter properties.
Rated 5 based on 1 product reviews
Georgetown image

Georgetown

The elegant Georgetown lends an aura of prestige with its ornamental styling and protruding pickets for extra security. Whether you prefer a sleek, traditional model or a richer, opulent look with exquisite details, this appealing style provides a wide variety of options. The Georgetown blends beautifully in historic districts and contemporary locales.
Rated 5 based on 1 product reviews
Old Town Series image

Old Town Series

Just as the name implies, this style is based on traditional designs from the 1800s. Ornamented with finials surrounded by 9" rings, it is especially at home in city landscapes. The Old Town functions superbly in suburban and countryside settings as well.
Rated 5 based on 1 product reviews
Canterbury image

Canterbury

Based on a design from the early 1900s, the Canterbury offers a classic look that works extremely well in contemporary venues. It brings beauty and extra security to any property, with pickets that extend beyond the top rail. Plastic plugs are inserted into the top of each picket to protect it from the elements and keep it maintenance free. The look of the Canterbury can be customized with a variety of rail, ring and picket top options. This style is particularly dramatic in taller fence heights.
Rated 5 based on 1 product reviews
St. Vincent image

St. Vincent

With its round flowing arches and ornamental finials, the St. Vincent establishes boundaries with wonderful style and charm. This model adds beauty and elegance to commercial properties, from small shops to large residential developments.
Rated 5 based on 1 product reviews
Guardian image

Guardian

Keep your business and investments safe with the Guardian. The attractive and hard-working security fence features 17-degree-bend pickets that make it extremely difficult to climb.
Rated 5 based on 1 product reviews
Guardian Plus image

Guardian Plus

The Guardian Plus model, with candy-cane style pickets, makes it impossible to climb, even with a ladder. Keep your business and investments safe with this attractive and hard-working security fence.
Rated 5 based on 1 product reviews
Camden image

Camden

The protected pickets of the Camden offer added interest and elegance in any residential setting. This beautiful fence defines your boundaries with style and is safe for children and pets in the backyard environment.
Rated 5 based on 1 product reviews