The Maverick-I (Industrial) is our premier iron fencing product utilizing an 11 gauge channel and both 3/4 and 1 inch steel pickets. These pickets can come in 14 gauge, 16 gauge or 18 gauge steel. Industrial Aircraft Rivets are used to attach each individual picket to the rail allowing the section to rack to your job specifications. These rivets provide the strength of a welded product without the rusting that accompanies them. The Maverick-I can rack up to 10 inches on a standard punch channel.
Aberdeen is one of our most popular iron fence styles. Its flat top design makes it user-friendly for a wide variety of customers, and is a favorite amongst schools, churches, residential communities and other settings where children's safety is a primary concern. This style can be paired with rings and picket tops, transforming the look and feel of your property.
Two Horizontal Rails
Three Horizontal Rails
Four Horizontal Rails
The Barcelona makes a powerful statement and offers an added level of security with its traditional pointed top pickets extending above the top rail. Strong and aesthetically striking, it adds prestige to any property. Optional design details like alternating-height points and decorative rings can change the look entirely to fit the needs of a wide range of commercial settings. This is an exceptional value for large perimeter properties.
Two Horizontal Rails
Three Horizontal Rails
Four Horizontal Rails
Our Canterbury industrial style is based on a design from the early 1900s. It offers a classic look while offering extra security to any property with flat top pickets that extend beyond the top rail. To keep your iron fence maintenance free, plugs are inserted into the end of each picket to protect it from the elements.
Two Horizontal Rails
Three Horizontal Rails
Four Horizontal Rails
Our Georgetown industrial design adds an element of prestige and added security to your property. Our basic fence design includes two, three, or four horizontal rails and provides a variety of options for those seeking a traditional model or an extravagant look with polished details. The Georgetown design is often used in historic districts or contemporary locales.
Two Horizontal Rails
Three Horizontal Rails
Four Horizontal Rails
Keep your business and investments safe with the Guardian fence model. This attractive and hard-working security fence features 17 degree bent pickets, making it extremely difficult to climb.
Two Horizontal Rails
Three Horizontal Rails
Four Horizontal Rails
The Guardian Plus model, with candy-cane style pickets extending from the top rail, makes this security fence impossible to climb, even with a ladder. Remain confident that your business and investments are safe with this attractive, durable security fence.
Two Horizontal Rails
Three Horizontal Rails
Four Horizontal Rails
Maverick Ultra by Iron World provides a cost effective alternative to iron, without sacrificing privacy or aesthetic appeal. Iron World offers three different styles of aluminum for commercial, industrial and residential applications: Aberdeen, Barcelona, and Camden. All aluminum panels come pre-assembled with all hardware included and ready to install.
Maverick Ultra residential grade aluminum fencing offers a classic look of a narrow picket. This grade of aluminum fencing offers a great look and durability for residential pools, backyards and as a decorative perimeter fence. Maverick Ultra aluminum fencing is finished with super durable AAMA 2604 architectural grade powder coat and is warranted against rust, peel, chip, or crack, as long as you own your fence.
This practical and attractive design is one of our most popular styles. Its sturdy construction, clean lines and flat top make it safe for families with children and pets. The Abderdeen makes a distinctive statement while delineating your property, and is suited for all homes, from townhouses to large estates.
With traditional spear-point pickets extending above the top rail, this Barcelona design is sure to make a powerful statement. Durable and aesthetically pleasing, it adds prestige and stature to any property. This design can be customized to meet your customer's needs, with optional alternating-height pints or decorative rings.
The Camden Residential Style is aesthetically appealing and offers added interest and elegance in any residential setting. With protected pickets, this beautiful fence defines your property line with style and is safe for children and pets in the backyard environment.
Maverick Ultra Plus fencing is offered in commercial, high-end residential, and perimeter security fencing options. Maverick Ultra Plus works great for commercial pools, estate fencing, golf courses and cemeteries. Maverick Ultra Plus aluminum fencing is finished with super durable AAMA 2604 architectural grade powder coat and is warranted against rust, peel, chip, or crack, as long as you own your fence.
The Commercial Aluminum Styles in Aberdeen, Barcelona and Camden. The powder coating comes with a 20 year warranty. Aluminum swing and slide gates are also available. They are welded and made to match all 3 fencing styles.
This practical and attractive design is one of our most popular styles. Its sturdy construction, clean lines and flat top make it safe for families with children and pets. The Abderdeen makes a distinctive statement while delineating your property, and is suited for all homes, from townhouses to large estates.
With traditional spear-point pickets extending above the top rail, this Barcelona design is sure to make a powerful statement. Durable and aesthetically pleasing, it adds prestige and stature to any property. This design can be customized to meet your customer's needs, with optional alternating-height pints or decorative rings.
The Camden Residential Style is aesthetically appealing and offers added interest and elegance in any residential setting. With protected pickets, this beautiful fence defines your property line with style and is safe for children and pets in the backyard environment. Available styles include three or four horizontal rails.
Maverick Ultra II industrial grade aluminum fencing is Iron World's strongest, most durable aluminum fence offered. With Iron Worlds “Heavy" horizontal rails and 1" square pickets this fence will stand the test of time. Maverick Ultra II is the choice for large residential properties, public facilities, storage & commercial properties and security fencing for any commercial / Industrial properties. Maverick Ultra II aluminum fencing is finished with super durable AAMA 2604 architectural grade powder coat and is warranted against rust, peel, chip, or crack, as long as you own your fence.
This practical and attractive design is one of our most popular styles. Its sturdy construction, clean lines and flat top make it safe. The Aberdeen makes a distinctive statement while delineating your property, and is suited for all public facilities and industrial properties.
With traditional spear-point pickets extending above the top rail, this Barcelona design is sure to make a powerful statement. Durable and aesthetically pleasing, it adds prestige and stature to any property. This design can be customized to meet your customer's needs, with optional alternating-height pints or decorative rings.
The Maverick Supreme is targeted for residential applications and provides the beauty and security of steel racked panels constructed with a 15 gauge channel, and 5/8 inch steel pickets. Stainless steel strips & fasteners are used to attach each individual picket to the rail allowing the section to rack to your job specifications. These strips & fasteners provide the strength of a welded product without the rusting that accompanies them. The following styles are available in Maverick Supreme Aberdeen, Barcelona and Canterbury.
Features
Picket and Rails joined with stainless steel strips & fasteners
Pre-Galvanized G60 Steel
Cleansed and phosphate coated for added protection
Durable baked on black powder coat finish with UV inhibitors
2.5 – 3 Mil powder coat finish
Not wet painted coated which can easily scratch
Fully assembled and ready to install
Available in black and custom colors
Larger post sizes available
Slide gates and custom entry gates available (Manufactured form aluminum)
The Maverick Supreme is targeted for residential applications and provides the beauty and security of steel racked panel. The products is constructed with a 15 gauge channel and 5/8 inch steel pickets.
The Aberdeen comes in two or three rails.
With traditional spear-point pickets extending above the top rail, this Barcelona design is sure to make a powerful statement. Durable and aesthetically pleasing, it adds prestige and stature to any property. This design can be customized to meet your customer's needs, with optional alternating-height pints or decorative rings.
Two or Three Rail Spear Top Pickets
With pickets extending beyond the top rail, this fence style provides tremendous security without jeopardizing its appearance. The Canterbury offers a classic look that works well in contemporary venues and is particularly dramatic in taller fence heights. Each picket top is plugged to ensure its protection from the elements as well as keeping it maintenance free. The Canterbury design can be customized with a variety of rail, ring, and picket top options to meet your needs.
Two or Three Rail Flat Top Pickets
The Maverick™ Supreme Plus is targeted for commercial applications and provides the beauty and security of iron racked panels constructed with a 14- gauge channel, and 3/4 inch steel pickets. Aluminum strips & stainless steel fasteners are used to attach each individual picket to the rail allowing the section to rack to your job specifications. These strips & fasteners provide the strength of a welded product without the rusting that accompanies them. The following styles are available in Maverick Supreme Plus: Aberdeen, Barcelona and Canterbury.
Features
Pickets and rails joined with aluminum strips and stainless steel fasteners
Pre-galvanized G60 steel
Cleansed and phosphate coated for added protection
Durable baked on black powder coat finish with zinc rich primer
2.5 – 3 mil powder coat finish
Not wet paint coated which can easily scratch
Fully assembled and ready to install
Available in black and custom colors
Larger post sizes available
Slide gates and custom entry gates available (Manufactured from aluminum)
The Maverick™ Supreme Plus is targeted for commercial applications and provides the beauty and security of steel racked panel. The products is constructed with a 14- gauge channel, and 3/4 inch steel pickets.
The Aberdeen comes in two or three rails.
With traditional spear-point pickets extending above the top rail, this Barcelona design is sure to make a powerful statement. Durable and aesthetically pleasing, it adds prestige and stature to any property. This design can be customized to meet your customer's needs, with optional alternating-height points or decorative rings.
Two or Three Rail Spear Top Pickets
With pickets extending beyond the top rail, this fence style provides tremendous security without jeopardizing its appearance. The Canterbury offers a classic look that works well in contemporary venues and is particularly dramatic in taller fence heights. Each picket top is plugged to ensure its protection from the elements as well as keeping it maintenance free. The Canterbury design can be customized with a variety of rail, ring, and picket top options to meet your needs.
Two or Three Rail Flat Top Pickets
This practical and attractive design is one of our most popular styles. Its sturdy construction, clean lines and flat top make it safe. The Aberdeen makes a distinctive statement while delineating your property, and is suited for all public facilities and industrial properties.
With traditional spear-point pickets extending above the top rail, this Barcelona design is sure to make a powerful statement. Durable and aesthetically pleasing, it adds prestige and stature to any property. This design can be customized to meet your customer's needs, with optional alternating-height pints or decorative rings.
Two or Three Rail Spear Top Pickets
Our Georgetown industrial design adds an element of prestige and added security to your property. Our basic fence design includes two, three, or four horizontal rails and provides a variety of options for those seeking a traditional model or an extravagant look with polished details. The Georgetown design is often used in historic districts or contemporary locales.
Two Horizontal Rails
Three Horizontal Rails
Four Horizontal Rails
Our Canterbury industrial style is based on a design from the early 1900s. It offers a classic look while offering extra security to any property with flat top pickets that extend beyond the top rail. To keep your iron fence maintenance free, plugs are inserted into the end of each picket to protect it from the elements.
Two Horizontal Rails
Three Horizontal Rails
Four Horizontal Rails
Keep your business and investments safe with the Guardian fence model. This attractive and hard-working security fence features 17 degree bent pickets, making it extremely difficult to climb.
Two Horizontal Rails
Three Horizontal Rails
Four Horizontal Rails
The Guardian Plus model, with candy-cane style pickets extending from the top rail, makes this security fence impossible to climb, even with a ladder. Remain confident that your business and investments are safe with this attractive, durable security fence.
Two Horizontal Rails
Three Horizontal Rails
Four Horizontal Rails
Iron World Manufacturing, LLC prides itself on having the BEST slide gates in the industry. With our Golden Gate Series, you get the most up-to-date construction features backed by Iron World's quality reputation for craftsmanship, competitive pricing, short lead times and reasonable shipping. Slide Gates are available in aluminum chain link slider or ornamental powder coated slider. Features include a closed track system with lubricated eight bearing rollers to protect from the elements and guarantee smooth opening and closing.
Iron World Manufacturing, LLC offers a complete line of swing gates (walk and double drive) that offer privacy and security in a multitude of styles. Designed to complement any setting and enhance both commercial and residential properties, Iron World swing gates are custom made to precisely fit your opening.
They can be made using our residential, industrial or standard commercial materials. Swing gates can range in size from 3 foot single gates to 36 foot double gates. Larger sizes for our swinging gates are available upon request. We offer all styles with rings, finials and arches.
This beautiful and popular style easily translates into an attractive design for your ornamental swing gates. Aberdeen swing gates create a distinctive look, yet are safe for large estates, residential communities, townhouses, and families with children and pets.
Strong and dominant, the Barcelona Swing Gate makes a striking statement and brings an air of stature to any property. The uncomplicated styling complements a wide range of architecture. It has a classic design with traditional spear-point pickets extending above the top rail, giving it an added element of protection.
The Canterbury fence design offers a classic look, increasing the beauty and security of any property. With pickets extending beyond the top rail, this fencing style is particularly dramatic in taller fence heights. Within each picket top are plastic plugs, protecting your fence from the elements and keeping it maintenance free. Your Canterbury swing gates can be customized with a variety of rail and inner channel fencing accessories.
Iron World Manufacturing, LLC manufactures 42″ Super Silt Fencing, predominantly used on construction sites. With durable geotextile fabric and galvanized chain link fencing, silt fences act as a temporary sediment perimeter control.
Super Silt Fencing must be installed before soil disturbance begins on a site; placed down-slope from the disturbance area. This will prevent soil and debris from entering areas such as streets, streams, or other properties, while acting as reinforcement against high volume storm water runoff.
Minimal surrounding vegetation disturbance
Can be easily removed upon job completion, once the site has been stabilized
Gradual water displacement without water retention
Sturdy fencing for increased sediment retention
Iron World has the ornamental fencing and decorative swing and slide gate accessories to complete any fencing project. As a fence manufacturer, we focus on providing secure iron fencing for privacy, without losing its aesthetic design.
We offer an array of aluminum, chain link, and iron fence coatings, which will safeguard the fence from potential damages due to weather conditions. Iron World also manufactures Cast Stone Columns, in Limestone, Field Stone, and Stacked Stone, at an affordable price.
Looking for ornamental iron accessories or finials to top your fence pickets? Iron World can custom design ornamental fences to meet your needs.
As the “going green" movement continues, Iron World remains conscious of its actions as a fence manufacturer. During production, we maintain a high percentage of recycled materials, doing our part to reduce our organization's carbon footprint and encourage the use of recycled materials throughout the fencing industry.
Steel has one of the highest recycle rates of source materials in the world. The steel industry has been recycling itself for well over a hundred years, encouraged by the fact that it is more economical to recycle steel from scrap than to produce from virgin materials. Producing a new steel product from recycled steel scrap uses approximately 75% less energy, on average, than making the same product from virgin ore.
All of our Maverick Series fence panels and posts are fabricated from materials consisting of a minimum of 63% recycled steel content, on average. As a chain link fence manufacturer, Iron World Fencing utilizes steel rod comprised of at least 75% salvaged steel. These percentages of recycled source materials allow Iron World to be in compliance with the Leadership in Energy and Environmental Design (LEED) standards for our fencing products.
Our customers can also contribute to the cause by purchasing and utilizing green materials and products, thereby promoting the conservation of Earth's diminishing non-renewable resources. Additionally, the incorporation of green materials into construction projects can help reduce the environmental effects linked to the mining, transport, processing, and disposal of many steel industry resources.
At Iron World, our goal is provide the highest quality iron fencing and chain link fencing available, while remaining committed to our environmental responsibility as a fence manufacturer.