Quality Shower Enclosures
CONTENT
Glass Shields image

Glass Shields

When protection matters, Quality Enclosures is proud to introduce the Glass Shield, a product that offers two-way protection from airborne and contact-based viruses and bacteria. Our Glass Shield products offer a variety of mounting options and have several tangible benefits when compared to temporary, brittle acrylic options: Durable, safe, and made to lastEasy to clean and disinfectScratch resistantTempered safety glassWide variety of mounting solutionsCustom sizes and cutouts availableQuick lead timesSimple installationWide array of color optionsCustomizable with your company's logoDFI limited lifetime glass protectionMade in the United States of America
Rated 5 based on 1 product reviews
Heavy Glass Enclosures image

Heavy Glass Enclosures

Shower enclosures made with heavy glass are the pinnacle of style and luxury and are often featured in the most elegant bathrooms. Their depth, bold presence, and timeless simplicity often give spa-like impressions on homeowners and guests.Domestic premium-grade aluminum hardware1/2" or 3/8" glass thickness with high-polished edges Through-glass handles available in a variety of sizes, colors, and styles Wall-mount, glass-mount, and pivot hinges are available Engineered doors, panels, notch panels, and transoms are availableCustomized panels can include channel or clip anchoring systems Variety of glass types in stockHardware upgrades available, including specialty finishes and styles
Rated 5 based on 1 product reviews
Semi-Frameless Enclosures image

Semi-Frameless Enclosures

Semi-Frameless shower enclosures are often the best way to meld elegant form and practical function. The key feature is the door: our doors open on a concealed hinge that allows a stunning, seamless presentation of the glass. 1/4" glass throughout entire enclosurePolished-edge door with concealed hinge, piano hinge available upon requestThrough-glass or knock-on handles available in a variety of sizes, colors, and stylesDomestic aircraft-grade aluminum hardwarePanels can be engineered to join without hardware, creating an aquarium-like feelVariety of glass types in stock
Rated 5 based on 1 product reviews
Framed Enclosures image

Framed Enclosures

Simple, classic, and mechanically durable, our framed enclosures are engineered to last a lifetime. From just a simple door to an expanded multi-angle wrap-around enclosure, these are often one of the best and most economical design choices a homeowner can make. 1/4" panel glass - heavier, thicker, and more durable than the industry standardFramed door in hardware matching entire unit Stand-alone panel systems available Domestic premium-grade aluminum hardwareVariety of glass types in stockHardware upgrades available, including specialty finishes and styles
Rated 5 based on 1 product reviews
Bypass Enclosures image

Bypass Enclosures

A bypass unit is often best-used when space is limited or when easy access inside an entire enclosure is important. Available in framed, semi-frameless and heavy glass options Towel Bars available in frame-mounted (for framed units) and through-glass styles Finger-pull, pull-handles, recessed-knob, and standard-knob options availableDomestic premium-grade aluminum hardwareVariety of glass types in stockHardware upgrades available, including specialty finishes and stylesCan be engineered to accommodate adjoining panelsSpecialty systems include Hydroslides, Euroglides, Header-less and Essence enclosures
Rated 5 based on 1 product reviews
Hybrid Enclosure image

Hybrid Enclosure

Our Hybrid series enclosures feature 3/8" panels and a 1/4" door, blending the styles of both enclosures without losing the elegance of either. 3/8" glass panels1/4" semi-frameless door with concealed hinge system 6" C-pull handleCustomized panels can include channel or clip anchoring systemsVariety of glass types in stockHardware upgrades available, including specialty finishes and styles
Rated 5 based on 1 product reviews
Aluminum Finishes image

Aluminum Finishes

Chrome / SilverBrushed NickelOil-Rubbed BronzePlatinum
Rated 5 based on 1 product reviews
Glass Choices image

Glass Choices

Low Iron / Extra Clear GlassFloat / Standard Clear GlassPattern 62RainSatin EtchAquatexRequest a Sample
Rated 5 based on 1 product reviews
Powder Coated Colors image

Powder Coated Colors

View Our Available Powder Coated Colors
Rated 5 based on 1 product reviews
Handles image

Handles

Quality Enclosures Hardware BrochureRequest a Sample
Rated 5 based on 1 product reviews
Towel Bars and Knobs image

Towel Bars and Knobs

Quality Enclosures Hardware BrochureRequest a Sample
Rated 5 based on 1 product reviews
Hinges image

Hinges

Quality Enclosures Hardware BrochureRequest a Sample
Rated 5 based on 1 product reviews