Miele Professional
CONTENT
Large Washers " Electrically Heated (30-70 lbs) image

Large Washers " Electrically Heated (30-70 lbs)

PW 6321 - 70 lbs PROFITRONIC M electronic controls with large graphic display High G-force of 400-475 16 programs 183 program spaces for custom created programs
Rated 5 based on 1 product reviews
Large Washers " Steam Heated (30-70 lbs) image

Large Washers " Steam Heated (30-70 lbs)

PW 6321 - 70 lbs PROFITRONIC M electronic controls with large graphic display High G-force of 400-475 Standard programs for various textiles and wet cleaning applications
Rated 5 based on 1 product reviews
Octoplus Washers (20-25 lbs) image

Octoplus Washers (20-25 lbs)

PW 6080 - 20 lbs (Drain Pump) PW 6080 - 20 lbs (Drain Valve) PW 5105 - 25 lbs (Drain Valve) PROFITRONIC L VARIO controls 72 programs Special programs allow users to create their own programs
Rated 5 based on 1 product reviews
Large Dryers - Hot Water Heated (36 -70 lbs) image

Large Dryers - Hot Water Heated (36 -70 lbs)

PT 8807 - 90 lbs Designed, built and tested to last at least 30,000 operating hours Patented Honeycomb Drum provides high level, gentle fabric care Reduced drying time and perfect laundry finish due to the residual moisture sensors The H2O dryer can be used wherever hot water is available.
Rated 5 based on 1 product reviews
Large Dryers " Electrically Heated (30-70 lbs) image

Large Dryers " Electrically Heated (30-70 lbs)

PT 8337 - 35 lbs PT 8407 - 45 lbs PT 8507 - 55 lbs PT 8807 - 90 lbs Optimum combination of large drum, high temperature and high air throughput PROFITRONIC M electronic controls with large graphic display 12 standard textile specific programs 199 program spaces for custom created programs
Rated 5 based on 1 product reviews
SlimLine Dryer (23 " 35 lbs) image

SlimLine Dryer (23 " 35 lbs)

PT 8303 - 23-35 lbs Compact 28A'™ design can easily be installed in a small footprint PROFITRONIC B Plus controls 12 residual moisture programs
Rated 5 based on 1 product reviews
Octoplus Dryers (20 lbs) image

Octoplus Dryers (20 lbs)

PT 7186 - 208VPT 7186 - 240V PROFITRONIC L VARIO controls 15 standard programs Easily stackable with Octoplus washer
Rated 5 based on 1 product reviews
Rotary Ironers image

Rotary Ironers

HM 16-80 (33 inch roller) PM 1210 (39 inch roller) PM 1214 (55 inch roller) PM 1217 (65 inch roller) Adjustable temperature and speed settings Efficient wide width rollers process 29 to 103 pounds of linen per hour Uniform contact pressure New large touchscreen display Finger guard for operation safety
Rated 5 based on 1 product reviews
Professional SPEED Commercial Dishwasher image

Professional SPEED Commercial Dishwasher

PG 8056 Ideal for homes, offices, butler'™s pantry, spas, test kitchens, inns ADA compliant 13 programs including a rapid 10 minute cycle Interchangeable basket system Designed to run continuously all day
Rated 5 based on 1 product reviews
Professional HYGIENE Commercial Dishwasher image

Professional HYGIENE Commercial Dishwasher

PG 8061 Ideal for wineries, restaurants, nursing homes, schools, hospitals ADA compliant and NSF ANSI III approved. Final rinse temperature of 185A'™A'™ F Interchangeable basket system 15 minute cycle time Designed to run continuously all day
Rated 5 based on 1 product reviews
Undercounter Laboratory Glassware Washer  image

Undercounter Laboratory Glassware Washer - Flex Series

PG 8504Undercounter laboratory glassware washer featuring 3 wash three wash programs, Automatic powder detergent and neutralizer dispenser located in door. Equipped with built-in water softener. Perfect for K-12 educational institutions. PG 8504 Installation Plan
Rated 5 based on 1 product reviews
Undercounter Laboratory Glassware Washer  image

Undercounter Laboratory Glassware Washer - Flex Series

PG 8583Undercounter laboratory glassware washer featuring 11 programs, AutoOpen (EcoDry - machine door opens automatically at end of cycle for drying assistance), powder detergent dispenser in door, one internal pump for neutralizer dispensing, two connections for DOS modules for liquid detergent dispensing PG 8583 Installation Plan
Rated 5 based on 1 product reviews
Undercounter Laboratory Glassware Washer  image

Undercounter Laboratory Glassware Washer - Flex Series

PG 8593Undercounter laboratory glassware washer featuring 11 programs, HEPA-filtered forced-air drying (DryPlus), one internal pump for liquid dispensing, two connections for DOS modules for neutralizer and additional liquid dispensing PG 8593 Installation Plan
Rated 5 based on 1 product reviews
Undercounter Laboratory Glassware Washer  image

Undercounter Laboratory Glassware Washer - Flex Series

PG 8583 CDUndercounter laboratory glassware washer featuring 11 programs, HEPA-filtered forced-air drying (DryPlus), conductivity meter, side cabinet for detergent storage, two internal pumps for liquid and neutralizer dispensing (third pump optional) PG 8583 CD Installation Plan 
Rated 5 based on 1 product reviews
Undercounter Laboratory Glassware Washer  image

Undercounter Laboratory Glassware Washer - Flex Series

PG 8583 CD OILUndercounter laboratory glassware washer featuring 11 programs, oil resistant seals and gaskets, HEPA-filtered forced-air drying, conductivity meter, side cabinet for detergent storage, two internal pumps for liquid and neutralizer dispensing (third pump optional) PG 8583 CD OIL Installation Plan 
Rated 5 based on 1 product reviews