Miele Professional
CONTENT
Laundry Care Technology image

Laundry Care Technology

Miele Professional laundry systems, with our onboard heaters, and patented Honeycomb drum™ provide customers with fabrics that are cleaned more effectively and last significantly longer. Miele™s washers offer the lowest g-force in the industry, which results in less drying time so customers benefit from decreased energy consumption. Click Here for The WetCare System
Rated 5 based on 1 product reviews
Healthcare image

Healthcare

Miele specializes in infection control. Miele washers have onboard heaters that can heat water to 200™ F and hold ( programmable to meet CDC guidelines for thermal disinfection). Offering special programming, including a Microfiber mop/cloth program. Installs include hospitals, elderly care and rehabilitation facilities.Click here to read Englewood Hospital and Medical Center Article
Rated 5 based on 1 product reviews
Wet Cleaning  image

Wet Cleaning

Miele invented the wet cleaning process with a Germany detergent company. Miele™s state of the art wet cleaning systems can clean anything from a Designer Suit to woolen sweaters and silks.
Rated 5 based on 1 product reviews
Veterinary/Animal Facilities image

Veterinary/Animal Facilities

The single phase Octoplus Series washer extractors are the perfect solution; capable of handling the daily grind of reprocessing pet bedding.
Rated 5 based on 1 product reviews
Hospitality image

Hospitality

Aside from providing washer extractors with a Honeycomb drum™ to care for expensive linens ™ improving their longevity, Miele offers a selection of rotary irons to fit even the smallest of spaces for crisp clean linen reprocessing.
Rated 5 based on 1 product reviews
Large Commercial Washers Electrically Heated (25 " 45lbs) image

Large Commercial Washers Electrically Heated (25 " 45lbs)

PW 413 Performance - 30lb PW 418 Performance - 45lb The Benchmark Machines - Performance Line Octoblue with Stainless steel control panel Drum Speeds from 950 - 1025 Profitronic D Controller with 12 pre-set programs is perfect for multiple user environments. Completely redesigned suds container with an oval cross-section reduces water use in wash and rinse cycles. Simple controls and five quick access buttons for most used programs
Rated 5 based on 1 product reviews
Large Commercial Washers Electrically Heated (25 " 45lbs) image

Large Commercial Washers Electrically Heated (25 " 45lbs)

PW 811 Performance Plus - 25lb PW 814 Performance Plus - 35lb (Steam Heated available) PW 818 Performance Plus - 45lb (Steam Heated available) The Benchmark Machines - Performance Plus Drum Speeds from 1075 - 1150 High 460 g factor results in very low residual moisture levels, leading to shorter drying times and lower electrical consumption. Profitronic M Controller with 90 standard programs, including hospitality and health care specific applications. Freely programmable with 199 program slots for special applications. EcoSpeed wash rhythm: the new drum rotates at various speeds for rinsing, wetting, drenching and compression. This improves wash performance, maximizes efficiency and provides shorter cycle times
Rated 5 based on 1 product reviews
Large Washers " Electrically Heated (30-70 lbs) image

Large Washers " Electrically Heated (30-70 lbs)

PW 6321 - 70 lbs PROFITRONIC M electronic controls with large graphic display High G-force of 400-475 16 programs 183 program spaces for custom created programs
Rated 5 based on 1 product reviews
Large Washers " Steam Heated (30-70 lbs) image

Large Washers " Steam Heated (30-70 lbs)

PW 6321 - 70 lbs PROFITRONIC M electronic controls with large graphic display High G-force of 400-475 Standard programs for various textiles and wet cleaning applications
Rated 5 based on 1 product reviews
Octoplus Washers (20-25 lbs) image

Octoplus Washers (20-25 lbs)

PW 6080 - 20 lbs (Drain Pump) PW 6080 - 20 lbs (Drain Valve) PW 5105 - 25 lbs (Drain Valve) PROFITRONIC L VARIO controls 72 programs Special programs allow users to create their own programs
Rated 5 based on 1 product reviews
Octoplus Stacked Washer & Dryer (20 lbs) image

Octoplus Stacked Washer & Dryer (20 lbs)

PWT 6089 & PT 7189 - 20 lbs Two units must be ordered together and can only be used with each other PWT 6089: LP 2 AC 220-240V 60Hz, 2-pole 30 A PT 7189: 2 AC 208V 60Hz, 2-pole 30 A or 2 AC 240V 60Hz, 2-pole 30 A
Rated 5 based on 1 product reviews
Large Dryers - Hot Water Heated (36 -70 lbs) image

Large Dryers - Hot Water Heated (36 -70 lbs)

PT 8807 - 90 lbs Designed, built and tested to last at least 30,000 operating hours Patented Honeycomb Drum provides high level, gentle fabric care Reduced drying time and perfect laundry finish due to the residual moisture sensors The H2O dryer can be used wherever hot water is available.
Rated 5 based on 1 product reviews
Large Dryers -Steam Heated (36-70 lbs) image

Large Dryers -Steam Heated (36-70 lbs)

PT 8407 - 45 lbsPT 8507 - 55 lbs Optimum combination of large drum, high temperature and high air throughput PROFITRONIC M electronic controls with large graphic display 12 standard textile specific programs 199 program spaces for custom created programs
Rated 5 based on 1 product reviews
Large Dryers " Electrically Heated (30-70 lbs) image

Large Dryers " Electrically Heated (30-70 lbs)

PT 8337 - 35 lbs PT 8407 - 45 lbs PT 8507 - 55 lbs PT 8807 - 90 lbs Optimum combination of large drum, high temperature and high air throughput PROFITRONIC M electronic controls with large graphic display 12 standard textile specific programs 199 program spaces for custom created programs
Rated 5 based on 1 product reviews
SlimLine Dryer (23 " 35 lbs) image

SlimLine Dryer (23 " 35 lbs)

PT 8303 - 23-35 lbs Compact 28A'™ design can easily be installed in a small footprint PROFITRONIC B Plus controls 12 residual moisture programs
Rated 5 based on 1 product reviews
Octoplus Dryers (20 lbs) image

Octoplus Dryers (20 lbs)

PT 7186 - 208VPT 7186 - 240V PROFITRONIC L VARIO controls 15 standard programs Easily stackable with Octoplus washer
Rated 5 based on 1 product reviews
Little Giants Dryer (18 lbs) image

Little Giants Dryer (18 lbs)

PDR 908 - Vented Stainless SteelPDR 908 - Vented Lotus WhitePDR 908 HP - Heat pump Stainless SteelPDR 908 HP - Heat pump Lotus White M Touch Flex user interface (no buttons or dials)HP dryer rated Energy Star Most EfficientResidual Moisture programs utilize sensors to perfectly dry itemsPatented Honeycomb drum cradles fabrics for minimum wear and tearReduced drying times translate into longer garment life and less energy costs PDR 908 HP Installation QuestionnairePDR 908 HP Operating and Installation InstructionsPDR 908 HP Installation Plan PDR 908 EL  Installation QuestionnairePDR 908 EL  Operating and Installation InstructionsPDR 908 EL Installation Plan Vented Dryer 
Rated 5 based on 1 product reviews
Rotary Ironers image

Rotary Ironers

HM 16-80 (33 inch roller) PM 1210 (39 inch roller) PM 1214 (55 inch roller) PM 1217 (65 inch roller) Adjustable temperature and speed settings Efficient wide width rollers process 29 to 103 pounds of linen per hour Uniform contact pressure New large touchscreen display Finger guard for operation safety
Rated 5 based on 1 product reviews
Professional SPEED Commercial Dishwasher image

Professional SPEED Commercial Dishwasher

PG 8056 Ideal for homes, offices, butler'™s pantry, spas, test kitchens, inns ADA compliant 13 programs including a rapid 10 minute cycle Interchangeable basket system Designed to run continuously all day
Rated 5 based on 1 product reviews
Professional HYGIENE Commercial Dishwasher image

Professional HYGIENE Commercial Dishwasher

PG 8061 Ideal for wineries, restaurants, nursing homes, schools, hospitals ADA compliant and NSF ANSI III approved. Final rinse temperature of 185A'™A'™ F Interchangeable basket system 15 minute cycle time Designed to run continuously all day
Rated 5 based on 1 product reviews
Integrated Dishwasher image

Integrated Dishwasher

PG 8130iIdeal for offices, commercial kitchens, nursing homes Short cycle times, with the shortest cycle time of 24 minutes (depending on voltageconfiguration)Holds 13 place settingsPerfect for environments where running several cycles per day is required 
Rated 5 based on 1 product reviews
Fully Integrated Dishwasher image

Fully Integrated Dishwasher

PG 8133 SCViIdeal for residential kitchens that desire a commercial grade dishwasherFully integrated model with completely hidden controlsHolds 14 place settingsPerfect for environments where running several cycles per day is required 
Rated 5 based on 1 product reviews
Undercounter Laboratory Glassware Washer  image

Undercounter Laboratory Glassware Washer - Flex Series

PG 8504Undercounter laboratory glassware washer featuring 3 wash three wash programs, Automatic powder detergent and neutralizer dispenser located in door. Equipped with built-in water softener. Perfect for K-12 educational institutions. PG 8504 Installation Plan
Rated 5 based on 1 product reviews
Undercounter Laboratory Glassware Washer  image

Undercounter Laboratory Glassware Washer - Flex Series

PG 8583Undercounter laboratory glassware washer featuring 11 programs, AutoOpen (EcoDry - machine door opens automatically at end of cycle for drying assistance), powder detergent dispenser in door, one internal pump for neutralizer dispensing, two connections for DOS modules for liquid detergent dispensing PG 8583 Installation Plan
Rated 5 based on 1 product reviews
Undercounter Laboratory Glassware Washer  image

Undercounter Laboratory Glassware Washer - Flex Series

PG 8593Undercounter laboratory glassware washer featuring 11 programs, HEPA-filtered forced-air drying (DryPlus), one internal pump for liquid dispensing, two connections for DOS modules for neutralizer and additional liquid dispensing PG 8593 Installation Plan
Rated 5 based on 1 product reviews
Undercounter Laboratory Glassware Washer  image

Undercounter Laboratory Glassware Washer - Flex Series

PG 8583 CDUndercounter laboratory glassware washer featuring 11 programs, HEPA-filtered forced-air drying (DryPlus), conductivity meter, side cabinet for detergent storage, two internal pumps for liquid and neutralizer dispensing (third pump optional) PG 8583 CD Installation Plan 
Rated 5 based on 1 product reviews
Undercounter Laboratory Glassware Washer  image

Undercounter Laboratory Glassware Washer - Flex Series

PG 8583 CD OILUndercounter laboratory glassware washer featuring 11 programs, oil resistant seals and gaskets, HEPA-filtered forced-air drying, conductivity meter, side cabinet for detergent storage, two internal pumps for liquid and neutralizer dispensing (third pump optional) PG 8583 CD OIL Installation Plan 
Rated 5 based on 1 product reviews
Stand-Alone Laboratory Glassware Washer image

Stand-Alone Laboratory Glassware Washer

PG 8536 Stand-alone glassware washer with 35.5 inch widthHigh pressure dual pump system for cosmetic, oil, pharma and forensics labsHEPA-filter forced air drying systemOnboard automated liquid detergent dispensing systemBuilt-in maintenance free conductivity meter64 program slots, including 14 programs and 15 utility programs PG 8536 Installation Plan 
Rated 5 based on 1 product reviews
Laboratory Glassware Washer  image

Laboratory Glassware Washer - PLW 8505

Laboratory Glassware Washer with powerful circulation pump for laboratory applications: Includes steam condenser, stainless steel interior, glass door, liquid detergent and liquid acid neutralizer internal dispensing pumps.115V/60Hz. Perf./cycle, e.g., 39 narrow-neck/lab glassware w/ injectors Simple operationLED color display with Touch on Glass Dispense process chemicals easily:2 integrated dispenser pumps With DI water connectionfinal rinse with demineralized water Have everything in view thanks to the full-glass door.Baskets, accessories and cleaning agents are additional and not included. PLW 8505 Installation plan 
Rated 5 based on 1 product reviews
Accessories - Storage Cabinet image

Accessories - Storage Cabinet - PG 8596

PG 8596 Compatible with PG 8504/8583/8593/8581/8582/8592 H 835 (820), W 300, D 600 mm Freestanding unit, can be built under counter Removable door Outer paneling in stainless steel
Rated 5 based on 1 product reviews
Laboratory Washer image

Laboratory Washer - PLW 6111 (DP BO SC CL H14 CS PR SV UL)

Laboratory washer with 3 wash levels in SlimLine design with steam condenser, boiler, printer, conductivity meter, and chamber lighting.Performance/cycle 126 narrow-neck glasses or 121 pipettes - 7.42 (210) l capacityErgonomic loading and unloading - telescopic runnersFlexible - 4 different level positionsHave everything in view thanks to the full-glass doorHigh capacity - reprocessing of containers up to 13 gallons PLW 6111 Installation Plan 
Rated 5 based on 1 product reviews
Laboratory Washer image

Laboratory Washer - PLW 8615 (EL)

Lab washer, electric heating - single door, 2' 11 7/16" (900 mm)wide, 12.40 (351) l usable capacity.Performance/cycle, e.g., 216 laboratory flasks, 588 vials, or 294 pipettesFlexible and simple - modular load carriers & SimpleLoad systemEfficient - high pump performance with the variable-speed pumpReliable results - spray arm monitoring and conductivity meter PLW 8615  Installation Plan 
Rated 5 based on 1 product reviews
Laboratory Washer image

Laboratory Washer - PLW 8616 (EL)

Lab washer, electric heating - double door, 2' 11 7/16" (900 mm)wide, 12.40 (351) l usable capacity.Performance/cycle, e.g., 216 laboratory flasks, 588 vials, or 294 pipettesFlexible and simple - modular load carriers & SimpleLoad systemEfficient - high pump performance with the variable-speed pumpReliable results - spray arm monitoring and conductivity meter PLW 8616 Installation Plan 
Rated 5 based on 1 product reviews
Laboratory Washer image

Laboratory Washer - PLW 8617 (EL)

Lab washer, electric heating - single door, 3' 9 1/4" (1,150 mm) wide, 12.40 (351) l usable capacity.Performance/cycle, e.g., 216 laboratory flasks, 588 vials, or 294 pipettesFlexible and simple - modular load carriers & SimpleLoad systemEfficient - high pump performance with the variable-speed pumpReliable results - spray arm monitoring and conductivity meter PLW 8617 Installation Plan 
Rated 5 based on 1 product reviews