The Graber Contrack® and Super-Duty Slimline Drapery Hardware Systems provide reliable, lasting performance in commercial settings. Contrack sets the standard with heavy-duty aluminum drapery hardware tracks for pinch pleat drapery. Available in a variety of systems with ball bearing carriers, Contrack offers the widest range of applications-from curved to tight curved drapery to recessed applications. The Super-Duty Slimline Track System can be configured for pinch pleat, stack pleat, or roll pleat drapery, and works well for recess mounting applications, extra-wide openings, and heavy drapery requirements. The Slimline uses carriers with hard thermoplastic wheels for long life and the smoothest traversing.
Rated 5 based on
1 product reviews