Pleated Shades - Graber® EvenPleat, FashionPleat

SWFcontract Pleated Window Shades are a winning solution for your commercial window coverings project. We offer a wide range of pleated window shades in a variety of materials. Fabric pleated shades add a degree of texture to the windows of your commercial project while managing solar energy and daylighting as needed.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Pleated Specialty Solutions - Graber®

SWFcontract Pleated Shades are available in a selection of shapes which will accommodate even the most unique applications. These options are available in the same assortment of colors and fabrics as standard shades, and in opacities ranging from sheer to room darkening.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Manual Solar Shades - Pro Series

Pro Series is the newest manual solar shade solution from SWFcontract, engineered with the durability required of commercial-grade solar shade installations. Field-tested and proven in the most challenging applications around the world, the Pro Series clutch and brackets are made from thick, hard-wearing steel to complement our performance-proven manual solar shade systems. Choose from three different fascia colors and a versatile selection of high-quality shade fabrics with options offering an anti-microbial finish, various weaves, and openness ranging from blackout to 36%.



Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Manual Solar Shades - TruePerformance™

True Performance Manual Solar Shades are all about keeping customers happy every time they open or lower their shades. With strong, durable, and wear-resistant materials, the roller shade clutch system provides smooth operation and pull force. Manual window shades from SWFcontract are cost-effective for you and the end-user and increase energy-efficiency. Easy shade lift, effective daylight control, stunning shade cloth. That's true performance.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Manual Solar Shades - R Series

R Series Manual Solar Shades from SWFcontract are the cost-effective way to add energy-efficient window shades for commercial use to your next project. Your clients will love the daylight control provided by manual window shades and can choose from a wide range of stain-resistant, antistatic fabric options that resist fading, including blackout shades. From the way they look and operate to their lasting durability, installing R Series Manual Solar Shades provides commercial-grade shade performance for your end-users.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Mortorized Solar Shades - Standard

Control. Efficiency. Functionality. Standard Motorized Solar Shades from SWFcontract enables users to control daylight with a motorized shade system. To adjust shades based on external conditions, the climate sensors and timers are stand-alone or can be integrated into home or office automation systems. These motorized products can manage temperature, moderate heat gain/loss, and optimize natural light while reducing glare, all while keeping occupants comfortable.



Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Mortorized Solar Shades - RTS

RTS Motorized Solar Shades from SWFcontract enables users to adjust motorized horizontal blinds, cellular shades, pleated shades, and solar shades through an exclusive radio control system. These remote control shades provide ease of use, and our simple installation and durable quality make them ideal for your commercial window treatment solution.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Mortorized Solar Shades - Intelligent

Intelligent Motorized Solar Shades provide a control system that enables users to adjust shade positions with the touch of a button. These smart motorized shades can be programmed to adjust to climate and light conditions by integrating into home or office automation systems. SWFcontract's motorized solar window shades provide solutions for small, large or custom commercial building projects. When you want the smartest way to deliver true value to your customers, specify Intelligent Motorized Solar Shades from SWFcontract.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Solar Specialty Solutions

SWFcontract TrueOutlook™ Skylight & Bottom Up Solar Shades combine a clean appearance with motorized functionality and flexibility to effectively manage sunlight in today's commercial interiors. Designed with careful attention to detail and rigorously tested every step of the build, the TrueOutlook shade is a trustworthy motorized solution for horizontal skylights and vertical windows with bottom up requirements.

Our unique solar fabrics optimize natural light while controlling heat and glare. The exclusive, color coordinated components of the TrueOutlook system keep the solar fabric taut and even, while the hem bar self-levels at all times. Guide wires wind up neatly, rather than obstruct or detract from the sleek look. In addition to their aesthetic advantages, TrueOutlook Skylight & Bottom Up Solar Shades are reliable and easy to install.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

2" Horizontal Blinds - Designer Vinyl

SWFcontract 2” Vinyl Blinds are an excellent choice for when daylight management and privacy are a must. Our 2” Vinyl Blinds are a great choice for condominiums and retirement properties because of the patented SureClose™ Headrail, durable, but lightweight slats, and custom options, like NoHoles™ and cloth tapes.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Vertical Blinds - Graber® Ultra-Vue™, Super-Vue®, Dura-Vue™

Vertical blinds are the most specified commercial grade vertical blind solution. The G-71 Super-Vue sets itself apart from other vertical blinds through its ability to be customized to each project. With an aluminum headrail made from all recycled parts and a steel pantograph to provide uniform spacing, the G-71 Super-Vue is built for quality. That's why it's the most specified vertical blind in the industry.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

SWFcontract Faux Wood Blinds

Traditional wood blinds don't work for every building. When you want attractive, reliable, commercial faux wood window blinds for your project, we've got you covered. Our faux wood window blinds give you and your end-users the look and feel of real wood with higher functionality and lower price points, and the wood alternative slats are moisture-resistant and meet the requirements of NFPA 701. SWFcontract faux wood is a real value for you and your customers.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Faux Wood Blinds - Graber® Lake Forest® Premium

Premium Faux Wood Blinds offer a stylish and durable alternative to natural wood blinds. They are available in a broad assortment of wood-tone colors that coordinate with Graber Traditions natural wood blinds. Our faux wood slats are robust, moisture resistant, and meet the requirements of NFPA 701.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Composite Wood Blinds - Graber® Traditions™

SWFcontract offers a range of value-based solutions for your commercial window coverings project. Composite blinds offer a workhorse solution - a lower cost than traditional wood blinds with strong resistance to moisture, cracking or fading. Composite blinds offer a product that is similar in look and feel to traditional wood blinds while being budget-friendly and offering comparable performance to traditional wood blinds. If you live in a high moisture climate, these are a great option for your commercial window coverings project.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Cellular Shades - CrystalPleat®

SWFcontract Commercial Cellular Shades are a winning solution to your commercial window coverings project. Our cellular shades have a wide range of fabric thickness to meet the particular needs of your project, light-filtering and blackout shade options are available. Cellular shades offer a more delicate, textured window covering that controls solar energy and offer excellent sound absorption, cellular shades also reduce noise.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Cellular Specialty Solutions - Graber®

​SWFcontract offers a versatile selection of shapes that will accommodate even the most unique applications. Specialty shapes are available in the same wide range of colors and fabrics as standard shades, and in opacities ranging from sheer to room darkening. Extend the energy efficiency and acoustical benefits of shades to specially shaped windows while making a visual statement.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

1" Mini Blinds - BALI® Classics

Classics 1" Mini Blinds deliver outstanding performance and proven reliability. By reducing glare, maintaining privacy, and allowing for a decrease in artificial light, these mini blinds are optimal for office spaces and other commercial applications. Available in .006" and .008" slats and a variety of colors and finishes. Optional perforated slats allow natural light to enter when blinds are closed, offering privacy while still maintaining a view to the outside.



Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

1" Mini Blnds - BALI® Customiser™

The Customiser 1" Mini Blinds use our high-quality components but feature the smallest-sized headrail to fit windows with minimal depth. Ideal for office spaces, these blinds reduce glare, maintain privacy, and allow for a decrease in artificial light. Available in .006" and .008" slats in a variety of colors and finishes. Optional perforated slats let natural light enter when blinds are closed, offering privacy while still permitting a view to the outside. Customiser 1" Mini Blinds are the commercial window coverings to capstone your project.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

1" Mini Blinds - BALI® S3000

The S3000 1" Aluminum Mini Blinds offer state-of-the-art features and performance for your commercial window covering. These include an integrated headrail system with a profile that blends seamlessly with the slat pack, providing a clean aesthetic from top to bottom. Why do end-users love when you use these blinds? They provide the ultimate in light-blocking ability with tight slats, lip on headrail, and hidden brackets.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Micro Blinds

Perfect for commercial windows that don't have much depth, aluminum Micro Blinds are ideal in high-rise buildings, office parks, and more. They are easy to use, with a disengaging clutch that prevents over-tilting. Cost-efficient and highly effective, choose our micro window blinds for maximum value.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Micro Blinds - BALI® S4000

The S4000 Micro Blinds feature the ultimate in light-blocking ability with tight 1/2" slats, lip on headrail, and hidden brackets. The S4000 also has a cut-out option available for door handles or other obstructions and are a great option for bedrooms, small windows, and doors.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

2" Aluminum School Blinds

When open, our 2" Aluminum School Blinds provide the maximum view to the outside, and the larger slats can be inverted to optimize natural light. Easy to clean and perfect for schools with large windows, our school blinds also have a vinyl tape that covers route holes for increased privacy.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

2" Aluminum Blinds - BALI® Heritage™

Heritage Aluminum Blinds are 2" aluminum window blinds that are ideal for large windows. Built with the SureTight® steel headrail system, these 2" aluminum window blinds are fortified with added slat support and light blocking capabilities that make for a durable, long-lasting aluminum blind.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Aluminum Specialty Solutions

BaliAA® Classics' Specialty Blinds are manufactured using the most flexible, corrosion-resistant slat material available. All Classics Specialty Blinds are finished with our Advanced Finishing Technology (AFT), which provides an antistatic paint finish. Extensive custom manufacturing capabilities allow us to design a blind to fit virtually any window shape.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Wood Blinds - Graber® Elite

SWFcontract Elite Wood Blinds enhance privacy and light control, while offering durability and a classic look. Our consistent quality sets us apart as we follow exacting standards for producing our blinds, from wood drying to our state-of-the-art finishing process. But our quality begins at the source as we craft our blinds from North American hardwoods-the premier wood for producing superior blinds.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Wood Blinds - Graber® Traditions™

Our wood blinds are crafted from North American hardwoods that ensure durability and a timeless beauty. With patented lightblocking features, these blinds also offer enhanced light control and privacy. Our green commitment ensures that we adhere to environmentally-friendly practices during manufacturing, and that all wood is carefully harvested using sustainable-yield forest management techniques.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Wood Specialty Solutions

SWFcontract Wood Blinds are available in a variety of shapes that will accommodate even the most unique applications. Our specialty-shaped wood blinds also meet our rigorous quality standards while maintaining their classic style.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Wood Shutters - Graber® Traditions™

SWFcontract Traditions Wood Shutters are some of the finest wooden shutters for windows on the market. They offer a classic, high-quality shutter crafted from North American hardwood. Sourced through sustainable forest management practices, the Traditions Wood Shutters resist warping and cracking more effectively than other wooden shutters for windows and are available in a wide range of paint and stains for versatility in commercial interiors.


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Composite Shutters - Graber® Traditions™

SWFcontract offers a range of value-based solutions for your commercial window coverings project. Traditions Composite Shutters offer a workhorse solution - a lower cost than traditional wood shutters with strong resistance to moisture, cracking or fading. Composite shutters offer a product that is similar in look and feel to traditional wood shutters, while being budget friendly and offering comparable performance to traditional wood shutters. If you live in a high moisture climate, these are a great FR rated option for your commercial window coverings project.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Panel Accents Sliding Panels

SWFcontract Panel Track Sliding Panels are a smooth sliding solution for your commercial window coverings project. Our panel track blinds make it easy to manage daylight and control energy coming through the sliding window panels in your commercial buildings and are available in fabrics that coordinate with select SWFcontract Solar and Roller Shades, providing a complete wide window solution for today's commercial project.


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Motorized Track System - Glydea®

A high-performance motorization solution, the Glydea drapery track system offers flexible and robust capabilities. Glydea motors feature Radio Technology Somfy (RTS) communication, which works with a range of control options. Evenly-spaced carriers create smooth waves in the fabric and deliver a clean look on both sides of the window. The system can be paired with all drapery types, including pinch pleat and RipplefoldA® styles. This complete motorized solution can be configured to fit the design and budgetary demands of any project.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Resource Library

Literature and Product Information, Project Planning, Technical Documents, Installation and Operation Instructions.

Rated 5 based on 1 product reviews

Project Gallery

Education
Government
Health Care
Hospitality & Retail
Multifamily
Office
Public Spaces
Rated 5 based on 1 product reviews