Flowcrete (Key Resin)
CONTENT

Antimicrobial Flooring - FLOWFRESH HF (1/4" - 3/8")

A trowel-applied, heavy-duty and HACCP International certified antimicrobial treated cementitious urethane mortar.  Flowfresh HF provides a durable, anti-slip finish, which is resistant to thermal shock, steam cleaning and moisture vapor transmission. 
Rated 5 based on 1 product reviews

Antimicrobial Flooring - FLOWFRESH RT (1/4" - 3/8")

A rake & trowel-applied, heavy-duty and HACCP International certified antimicrobial treated cementitious urethane mortar.  Flowfresh RT provides a durable, anti-slip finish, which is resistant to thermal shock, steam cleaning and moisture vapor transmission. 
Rated 5 based on 1 product reviews

Antimicrobial Flooring - FLOWFRESH SR (1/4" - 5/16")

A decorative, slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system.  Flowfresh SR provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission. 
Rated 5 based on 1 product reviews

Antimicrobial Flooring - FLOWFRESH SRQ (1/4" - 5/16")

A slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SRQ provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission 
Rated 5 based on 1 product reviews

Antimicrobial Flooring - FLOWFRESH MF (3/16" - 1/4")

A self-leveling, HACCP International certified and smooth matte antimicrobial treated cementitious urethane floor system. Flowfresh MF provides a vibrantly colored, easy clean floor finish, which is suited to use in medium duty dry-service zones including packaging areas. 
Rated 5 based on 1 product reviews

Antimicrobial Flooring - FLOWFRESH SL (1/8" - 3/16")

A slurry-broadcast, cost effective and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SL provides an excellent alternative to traditional epoxy floor screeds with enhanced durability and anti-slip properties. 
Rated 5 based on 1 product reviews

Antimicrobial Flooring - FLOWFRESH ULTRA FLAKES (3/16" - 1/4")

A hybrid flooring system combining antimicrobial treated cementitious urethane with a polyurea finish. Flowfresh Ultra Flakes provides a decorative, colorful and UV-resistant finish with an enhanced speed of cure to ensure a fast return to service. 
Rated 5 based on 1 product reviews

Antimicrobial Flooring - FLOWFRESH IF (3/8" - 1/2")

An exceptionally heavy duty, trowel applied and HACCP International certified iron filled cementitious urethane mortar. Flowfresh IF provides a durable and finely textured floor finish, which is resistant to heavy impact, thermal shock and moisture vapor transmission. 
Rated 5 based on 1 product reviews

Antimicrobial Flooring - FLOWFRESH COVE (1/8" - 3/16")

A trowel-applied, chemical resistant and HACCP International certified antimicrobial treated cementitious urethane cove mortar. Flowfresh Cove provides a hard-wearing cove base, which ensures a seamless, hygienic transition between the floor and wall. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - DECKSHIELD ID (40 MILS)

A flexible polyurethane deck coating system for use on intermediate decks of multi-story parking structures.  Deckshield ID cosmetically enhances multi-story parking environments and ensures safety underfoot with enhanced traction.  
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - Deckshield Rapide ID

A fast cure MMA deck coating system for use on intermediate decks of multi-story parking structures. Deckshield Rapide ID ensures quick and speedy install over large areas in order to minimize any operational downtime to the structure.
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - Deckshield Rapide ED

A fast cure MMA deck coating system for use on external or exposed decks of multi-story parking structures. Deckshield Rapide ED ensures quick and speedy install over large areas in order to minimize any operational downtime to the structure.
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWFAST QUARTZ (160 MILS)

A robust, wear resistant and fast cure MMA flooring system with a decorative hand-broadcast quartz finish. Flowfast Quartz consists of durable quartz in clear resin and delivers a fully traffic able surface just 60 minutes from application. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWFAST QUARTZ TR (160 MILS)

A trowel applied, wear resistant and fast cure MMA flooring system with a robust decorative quartz finish. Flowfast Quartz TR consists of durable quartz in clear resin and delivers a fully traffic able surface just 60 minutes from application. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWFAST INDUSTRIAL (200 MILS)

A hard wearing, chemical resistant and fast cure MMA flooring system with a matte colored finish. Flowfast Industrial is a thick-set, durable and slip resistant flooring system that delivers a fully traffic able surface just 60 minutes from application. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWFAST DQ (120 MILS)

A slip resistant, decorative and fast cure MMA flooring system for use on pool decks and surrounds. Flowfast DQ consists of durable quartz granules in clear resin and delivers a fully traffic able surface just 60 minutes from application. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWCOAT CR (28 - 30 MILS)

A 100% solids, high performance and highly chemical resistant epoxy floor coating system. Flowcoat CR offers enhanced protection against the most common acids, alkalis, caustic soda, salt solutions, oils, fats and sanitizers. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWCOAT HTS (25 MILS)

A durable polyurethane floor coating system characterized by high abrasion and chemical resistance. Flowcoat HTS is a high-solids, low odor and UV light stable flooring system designed for areas subject to heavy traffic. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWCOAT LXP HD (25 - 30 MILS)

A 100% solids, solvent free and heavy duty polyurethane floor coating system with adjustable anti-slip properties. Flowcoat LXP HD offers an adjustable slip resistance profile with the use of aggregates between coats and is suited to medium duty environments. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWCOAT OP (25 - 30 MILS)

A durable and chemical resistant epoxy floor coating system with a unique and consistent orange-peel finish. Flowcoat OP has been designed to deliver a uniform orange peel style effect across the surface of the floor. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWCOAT SKN (20 - 30 MILS)

A high performance novolac epoxy coating system with an extremely high chemical tolerance profile. Flowcoat SKN offers excellent resistance to chemical exposure and spillage, including battery acid. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWCOAT SF41 (25 - 30 MILS)

A time-proven, cost-effective and wear resistant epoxy floor coating system with adjustable anti-slip properties. Flowcoat SF41 offers high abrasion, slip and chemical resistance properties and is ideal for facilities subject to heavy processes. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWCOAT SF41 HCS (35 MILS)

A chemical resistant epoxy floor coating system with adjustable anti-slip properties for use in aircraft hangars. Flowcoat SF41 HCS is best suited for use in both commercial and military aircraft hangars. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWSHIELD SL (80 MILS)

A self-leveling epoxy floor coating system with an attractive, seamless gloss finish. Flowshield SL is designed for use in automotive and aviation settings where high chemical and abrasion resistance are paramount. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWTEX (3/16" - 1/4")

A trowel applied epoxy floor mortar, with excellent durability, abrasion resistance and ease of application. Flowtex offers excellent abrasion, wear, scratch and chemical resistance to deliver a robust surface for use in heavy-duty processing environments.
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWSEAL ULTRA FLAKES (30 - 40 MILS)

A decorative resin system containing color stable flakes in a Polyurea binder. Flowseal Ultra Flakes is a high performance, attractive flooring solution that can be installed under a fast turnaround to minimize any disruption to trade during renovation works. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWCHEM VE BC (60, 75 & 125 MILS)

A horizontal and vertical applied vinyl ester coating containing broadcast aggregates. Flowchem VE BC offers hard-wearing anti-corrosion protection for concrete walls, floors, curbs, equipment bases, trenches and drains. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWCHEM VE GL (125 MILS)

A fiberglass reinforced horizontal and vertical applied vinyl ester coating with excellent chemical resistance. Flowchem VE GL offers anti-corrosion protection for concrete and metal structures subject to continuous exposure of aggressive chemicals. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - FLOWCHEM VE RC (40 MILS)

A horizontal and vertical roller applied vinyl ester coating with excellent chemical resistance. Flowchem VE RC offers anti-corrosion protection for concrete walls, floors, curbs, equipment bases, trenches and drains. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - PERAN FLOOR FLAKES (60 - 80 MILS)

A seamless, glossy and chemical resistant decorative flooring system available in a range of flake finishes. Peran Floor Flakes is suited to use in retail outlets as well as restaurants, schools and hospitals where it combines strength and wear resistance with an eye-catching finish. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - PERAN STB (1/4")

A decorative, hard wearing, epoxy floor mortar containing colorful and durable quartz aggregates. Peran STB delivers a durable surface suited to wet and dry areas. 
Rated 5 based on 1 product reviews

Chemical Resistant Coatings - PERAN STB BROADCAST (120 MILS)

A decorative, hard wearing, double broadcast epoxy floor system containing colorful quartz aggregates. Peran STB Broadcast delivers a durable surface suited to wet and dry areas.  
Rated 5 based on 1 product reviews

Flowchem Corrosion Protection - FLOWCHEM VE RC (40 MILS)

A horizontal and vertical roller applied vinyl ester coating with excellent chemical resistance. Flowchem VE RC offers anti-corrosion protection for concrete walls, floors, curbs, equipment bases, trenches and drains. 
Rated 5 based on 1 product reviews

Decorative Flooring Systems - FLOWTALLICS (30 - 35 MILS)

A decorative, hard wearing polymer flooring system delivering a unique hand-crafted swirled metallic finish. Flowtallics is a highly decorative flooring solution that has been developed for use in public settings, subject to heavy levels of foot traffic, looking to impress building users and visitors underfoot. 
Rated 5 based on 1 product reviews

Decorative Flooring Systems - FLOWTALLICS UV (30 - 35 MILS)

A decorative, hard wearing and UV stable system delivering a unique hand-crafted swirled metallic finish. Flowtallics UV is a highly decorative and UV-stable flooring solution that has been developed for use in public settings, subject to heavy levels of foot traffic, looking to impress building users and visitors underfoot. 
Rated 5 based on 1 product reviews

Decorative Flooring Systems - FLOWSHIELD SL (80 MILS)

A self-leveling epoxy floor coating system with an attractive, seamless gloss finish. Flowshield SL is designed for use in automotive and aviation settings where high chemical and abrasion resistance are paramount.' 
Rated 5 based on 1 product reviews

Decorative Flooring Systems - KRISTALINA (60 - 80 MILS)

A sparkling, seamless and smooth epoxy floor system designed to shimmer underfoot in commercial settings. Kristalina is ideally suited to commercial environments with frequent foot traffic, its glittering finish is hard wearing, smooth and seamless for ease of maintenance. 
Rated 5 based on 1 product reviews

Fast Cure MMA Flooring - FLOWFAST FLAKES (120 MILS)

An eye-catching, wear resistant and fast cure MMA flooring system with a decorative flake finish. Flowfast Flakes consists of vibrant vinyl flakes in clear resin and delivers a fully traffic able surface just 60 minutes from application. 
Rated 5 based on 1 product reviews

Fast Cure MMA Flooring - FLOWFAST QUARTZ (160 MILS)

A robust, wear resistant and fast cure MMA flooring system with a decorative hand-broadcast quartz finish. Flowfast Quartz consists of durable quartz in clear resin and delivers a fully traffic able surface just 60 minutes from application.
Rated 5 based on 1 product reviews

Moisture Tolerant Flooring - ISOCRETE 1500 (>3/16")

A polymer-modified, cementitious, single component surfacing compound designed for use on new or worn concrete substrates. Isocrete 1500 has been designed to provide a fast drying underlayment, for easy leveling of concrete floors before the installation of floor coverings, e.g. vinyl, carpets, ceramic tiles, wood block, linoleum or cork.  
Rated 5 based on 1 product reviews

Standard Terrazzo Color

Terrazzo flooring dates back to Ancient Rome where its vibrant, wear-resistant and flexible qualities proved popular with architects building the first modern empire. Today terrazzo remains the first-choice for designers across the globe. 
Rated 5 based on 1 product reviews