A trowel-applied, heavy-duty and HACCP International certified antimicrobial treated cementitious urethane mortar. Flowfresh HF provides a durable, anti-slip finish, which is resistant to thermal shock, steam cleaning and moisture vapor transmission.
A rake & trowel-applied, heavy-duty and HACCP International certified antimicrobial treated cementitious urethane mortar. Flowfresh RT provides a durable, anti-slip finish, which is resistant to thermal shock, steam cleaning and moisture vapor transmission.
A decorative, slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SR provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission.
A slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SRQ provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission
A self-leveling, HACCP International certified and smooth matte antimicrobial treated cementitious urethane floor system. Flowfresh MF provides a vibrantly colored, easy clean floor finish, which is suited to use in medium duty dry-service zones including packaging areas.
A slurry-broadcast, cost effective and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SL provides an excellent alternative to traditional epoxy floor screeds with enhanced durability and anti-slip properties.
A hybrid flooring system combining antimicrobial treated cementitious urethane with a polyurea finish. Flowfresh Ultra Flakes provides a decorative, colorful and UV-resistant finish with an enhanced speed of cure to ensure a fast return to service.
An exceptionally heavy duty, trowel applied and HACCP International certified iron filled cementitious urethane mortar. Flowfresh IF provides a durable and finely textured floor finish, which is resistant to heavy impact, thermal shock and moisture vapor transmission.
A trowel-applied, chemical resistant and HACCP International certified antimicrobial treated cementitious urethane cove mortar. Flowfresh Cove provides a hard-wearing cove base, which ensures a seamless, hygienic transition between the floor and wall.
A 100% solids, chemical resistant seamless epoxy floor coating system designed to dissipate electrostatic charge. Flowcoat ESD Nano provides a hardwearing, easily cleaned surface in sensitive electronic manufacturing environments. This product contains Carbon NanoTube Technology that allows trapped air to escape through the substrate during cure.
A flexible polyurethane deck coating system for use on intermediate decks of multi-story parking structures. Deckshield ID cosmetically enhances multi-story parking environments and ensures safety underfoot with enhanced traction.
A robust, wear resistant and fast cure MMA flooring system with a decorative hand-broadcast quartz finish. Flowfast Quartz consists of durable quartz in clear resin and delivers a fully traffic able surface just 60 minutes from application.
A trowel applied, wear resistant and fast cure MMA flooring system with a robust decorative quartz finish. Flowfast Quartz TR consists of durable quartz in clear resin and delivers a fully traffic able surface just 60 minutes from application.
A hard wearing, chemical resistant and fast cure MMA flooring system with a matte colored finish. Flowfast Industrial is a thick-set, durable and slip resistant flooring system that delivers a fully traffic able surface just 60 minutes from application.
A slip resistant, decorative and fast cure MMA flooring system for use on pool decks and surrounds. Flowfast DQ consists of durable quartz granules in clear resin and delivers a fully traffic able surface just 60 minutes from application.
A 100% solids, high performance and highly chemical resistant epoxy floor coating system. Flowcoat CR offers enhanced protection against the most common acids, alkalis, caustic soda, salt solutions, oils, fats and sanitizers.
A durable polyurethane floor coating system characterized by high abrasion and chemical resistance. Flowcoat HTS is a high-solids, low odor and UV light stable flooring system designed for areas subject to heavy traffic.
A 100% solids, solvent free and heavy duty polyurethane floor coating system with adjustable anti-slip properties. Flowcoat LXP HD offers an adjustable slip resistance profile with the use of aggregates between coats and is suited to medium duty environments.
A durable and chemical resistant epoxy floor coating system with a unique and consistent orange-peel finish. Flowcoat OP has been designed to deliver a uniform orange peel style effect across the surface of the floor.
A high performance novolac epoxy coating system with an extremely high chemical tolerance profile. Flowcoat SKN offers excellent resistance to chemical exposure and spillage, including battery acid.
A time-proven, cost-effective and wear resistant epoxy floor coating system with adjustable anti-slip properties. Flowcoat SF41 offers high abrasion, slip and chemical resistance properties and is ideal for facilities subject to heavy processes.
A chemical resistant epoxy floor coating system with adjustable anti-slip properties for use in aircraft hangars. Flowcoat SF41 HCS is best suited for use in both commercial and military aircraft hangars.
A self-leveling epoxy floor coating system with an attractive, seamless gloss finish. Flowshield SL is designed for use in automotive and aviation settings where high chemical and abrasion resistance are paramount.
A trowel applied epoxy floor mortar, with excellent durability, abrasion resistance and ease of application. Flowtex offers excellent abrasion, wear, scratch and chemical resistance to deliver a robust surface for use in heavy-duty processing environments.
A decorative resin system containing color stable flakes in a Polyurea binder. Flowseal Ultra Flakes is a high performance, attractive flooring solution that can be installed under a fast turnaround to minimize any disruption to trade during renovation works.
A horizontal and vertical applied vinyl ester coating containing broadcast aggregates. Flowchem VE BC offers hard-wearing anti-corrosion protection for concrete walls, floors, curbs, equipment bases, trenches and drains.
A fiberglass reinforced horizontal and vertical applied vinyl ester coating with excellent chemical resistance. Flowchem VE GL offers anti-corrosion protection for concrete and metal structures subject to continuous exposure of aggressive chemicals.
A horizontal and vertical roller applied vinyl ester coating with excellent chemical resistance. Flowchem VE RC offers anti-corrosion protection for concrete walls, floors, curbs, equipment bases, trenches and drains.
A seamless, glossy and chemical resistant decorative flooring system available in a range of flake finishes. Peran Floor Flakes is suited to use in retail outlets as well as restaurants, schools and hospitals where it combines strength and wear resistance with an eye-catching finish.
A decorative, hard wearing, epoxy floor mortar containing colorful and durable quartz aggregates. Peran STB delivers a durable surface suited to wet and dry areas.
A decorative, hard wearing, double broadcast epoxy floor system containing colorful quartz aggregates. Peran STB Broadcast delivers a durable surface suited to wet and dry areas.
A horizontal and vertical roller applied vinyl ester coating with excellent chemical resistance. Flowchem VE RC offers anti-corrosion protection for concrete walls, floors, curbs, equipment bases, trenches and drains.
A horizontal and vertical applied vinyl ester coating containing broadcast aggregates. Flowchem VE BC offers hard-wearing anti-corrosion protection for concrete walls, floors, curbs, equipment bases, trenches and drains.
A fiberglass reinforced horizontal and vertical applied vinyl ester coating with excellent chemical resistance. Flowchem VE GL offers anti-corrosion protection for concrete and metal structures subject to continuous exposure of aggressive chemicals.
A decorative, hard wearing polymer flooring system delivering a unique hand-crafted swirled metallic finish. Flowtallics is a highly decorative flooring solution that has been developed for use in public settings, subject to heavy levels of foot traffic, looking to impress building users and visitors underfoot.
A decorative, hard wearing and UV stable system delivering a unique hand-crafted swirled metallic finish. Flowtallics UV is a highly decorative and UV-stable flooring solution that has been developed for use in public settings, subject to heavy levels of foot traffic, looking to impress building users and visitors underfoot.
A self-leveling epoxy floor coating system with an attractive, seamless gloss finish. Flowshield SL is designed for use in automotive and aviation settings where high chemical and abrasion resistance are paramount.'
A sparkling, seamless and smooth epoxy floor system designed to shimmer underfoot in commercial settings. Kristalina is ideally suited to commercial environments with frequent foot traffic, its glittering finish is hard wearing, smooth and seamless for ease of maintenance.
A seamless, glossy and chemical resistant decorative flooring system available in a range of flake finishes. Peran Floor Flakes is suited to use in retail outlets as well as restaurants, schools and hospitals where it combines strength and wear resistance with an eye-catching finish.
A decorative, hard wearing, epoxy floor mortar containing colorful and durable quartz aggregates. Peran STB delivers a durable surface suited to wet and dry areas.
A decorative, hard wearing, double broadcast epoxy floor system containing colorful quartz aggregates. Peran STB Broadcast delivers a durable surface suited to wet and dry areas.
A decorative resin system containing color stable flakes in a Polyurea binder. Flowseal Ultra Flakes is a high performance, attractive flooring solution that can be installed under a fast turnaround to minimize any disruption to trade during renovation works.
A slurry-broadcast, cost effective and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SL provides an excellent alternative to traditional epoxy floor screeds with enhanced durability and anti-slip properties.
A hybrid flooring system combining antimicrobial treated cementitious urethane with a polyurea finish. Flowfresh Ultra Flakes provides a decorative, colorful and UV-resistant finish with an enhanced speed of cure to ensure a fast return to service.
A slip resistant, decorative and fast cure MMA flooring system for use on pool decks and surrounds. Flowfast DQ consists of durable quartz granules in clear resin and delivers a fully traffic able surface just 60 minutes from application.
An eye-catching, wear resistant and fast cure MMA flooring system with a decorative flake finish. Flowfast Flakes consists of vibrant vinyl flakes in clear resin and delivers a fully traffic able surface just 60 minutes from application.
An eye-catching, wear resistant and fast cure MMA flooring system with a decorative flake finish. Flowfast Flakes consists of vibrant vinyl flakes in clear resin and delivers a fully traffic able surface just 60 minutes from application.
A robust, wear resistant and fast cure MMA flooring system with a decorative hand-broadcast quartz finish. Flowfast Quartz consists of durable quartz in clear resin and delivers a fully traffic able surface just 60 minutes from application.
A trowel applied, wear resistant and fast cure MMA flooring system with a robust decorative quartz finish. Flowfast Quartz TR consists of durable quartz in clear resin and delivers a fully traffic able surface just 60 minutes from application.
A hard wearing, chemical resistant and fast cure MMA flooring system with a matte colored finish. Flowfast Industrial is a thick-set, durable and slip resistant flooring system that delivers a fully traffic able surface just 60 minutes from application.
A slip resistant, decorative and fast cure MMA flooring system for use on pool decks and surrounds. Flowfast DQ consists of durable quartz granules in clear resin and delivers a fully traffic able surface just 60 minutes from application.
Fast Cure MMA solutions utilizing Deckshield Rapide
Fast Cure MMA solutions utilizing Deckshield Rapide products
Fast Cure MMA solutions utilizing Isocrete products:
Fast Cure MMA solutions utilizing Isocrete products:
Fast Cure MMA solutions utilizing Flowseal products:
Fast Cure MMA solutions utilizing Flowscreed Industrial products:
A horizontal and vertical roller applied vinyl ester coating with excellent chemical resistance. Flowchem VE RC offers anti-corrosion protection for concrete walls, floors, curbs, equipment bases, trenches and drains.
A horizontal and vertical applied vinyl ester coating containing broadcast aggregates. Flowchem VE BC offers hard-wearing anti-corrosion protection for concrete walls, floors, curbs, equipment bases, trenches and drains.
A fiberglass reinforced horizontal and vertical applied vinyl ester coating with excellent chemical resistance. Flowchem VE GL offers anti-corrosion protection for concrete and metal structures subject to continuous exposure of aggressive chemicals.
A trowel-applied, heavy-duty and HACCP International certified antimicrobial treated cementitious urethane mortar. Flowfresh HF provides a durable, anti-slip finish, which is resistant to thermal shock, steam cleaning and moisture vapor transmission.
A rake & trowel-applied, heavy-duty and HACCP International certified antimicrobial treated cementitious urethane mortar. Flowfresh RT provides a durable, anti-slip finish, which is resistant to thermal shock, steam cleaning and moisture vapor transmission.
A decorative, slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SR provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission.
A slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SRQ provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission
A self-leveling, HACCP International certified and smooth matte antimicrobial treated cementitious urethane floor system. Flowfresh MF provides a vibrantly colored, easy clean floor finish, which is suited to use in medium duty dry-service zones including packaging areas.
A slurry-broadcast, cost effective and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SL provides an excellent alternative to traditional epoxy floor screeds with enhanced durability and anti-slip properties.
A hybrid flooring system combining antimicrobial treated cementitious urethane with a polyurea finish. Flowfresh Ultra Flakes provides a decorative, colorful and UV-resistant finish with an enhanced speed of cure to ensure a fast return to service.
An exceptionally heavy duty, trowel applied and HACCP International certified iron filled cementitious urethane mortar. Flowfresh IF provides a durable and finely textured floor finish, which is resistant to heavy impact, thermal shock and moisture vapor transmission.
A trowel-applied, chemical resistant and HACCP International certified antimicrobial treated cementitious urethane cove mortar. Flowfresh Cove provides a hard-wearing cove base, which ensures a seamless, hygienic transition between the floor and wall.
A decorative, slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SR provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission.
A self-leveling, HACCP International certified and smooth matte antimicrobial treated cementitious urethane floor system. Flowfresh MF provides a vibrantly colored, easy clean floor finish, which is suited to use in medium duty dry-service zones including packaging areas.
A slurry-broadcast, cost effective and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SL provides an excellent alternative to traditional epoxy floor screeds with enhanced durability and anti-slip properties.
A hybrid flooring system combining antimicrobial treated cementitious urethane with a polyurea finish. Flowfresh Ultra Flakes provides a decorative, colorful and UV-resistant finish with an enhanced speed of cure to ensure a fast return to service.
A trowel-applied, chemical resistant and HACCP International certified antimicrobial treated cementitious urethane cove mortar. Flowfresh Cove provides a hard-wearing cove base, which ensures a seamless, hygienic transition between the floor and wall.
A flexible polyurethane deck coating system for use on intermediate decks of multi-story parking structures. Deckshield ID cosmetically enhances multi-story parking environments and ensures safety underfoot with enhanced traction
Low Odor solutions utilizing Deckshield products
Low Odor solutions utilizing Deckshield products
A 100% solids, high performance and highly chemical resistant epoxy floor coating system. Flowcoat CR offers enhanced protection against the most common acids, alkalis, caustic soda, salt solutions, oils, fats and sanitizers.
A wear resistant epoxy resin system with a clear, satin finish polyacrylic-aliphatic polyurethane top coat. Flowcoat WB Satin offers high UV stability and wear resistance properties.
A polymer-modified, cementitious, single component surfacing compound designed for use on new or worn concrete substrates. Isocrete 1500 has been designed to provide a fast drying underlayment, for easy leveling of concrete floors before the installation of floor coverings, e.g. vinyl, carpets, ceramic tiles, wood block, linoleum or cork.
A trowel-applied, heavy-duty and HACCP International certified antimicrobial treated cementitious urethane mortar. Flowfresh HF provides a durable, anti-slip finish, which is resistant to thermal shock, steam cleaning and moisture vapor transmission.
A rake & trowel-applied, heavy-duty and HACCP International certified antimicrobial treated cementitious urethane mortar. Flowfresh RT provides a durable, anti-slip finish, which is resistant to thermal shock, steam cleaning and moisture vapor transmission.
A decorative, slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SR provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission.
A slurry-broadcast and HACCP International certified antimicrobial treated cementitious urethane floor system. Flowfresh SRQ provides a positively textured and vibrantly colored floor finish, which is resistant to thermal shock and moisture vapor transmission
A hard wearing, chemical resistant and fast cure MMA flooring system with a matte colored finish. Flowfast Industrial is a thick-set, durable and slip resistant flooring system that delivers a fully traffic able surface just 60 minutes from application.
A robust, wear resistant and fast cure MMA flooring system with a decorative hand-broadcast quartz finish. Flowfast Quartz consists of durable quartz in clear resin and delivers a fully traffic able surface just 60 minutes from application
FlowResin Americas offers a variety of technical data documents to support its range of industrial and commercial resin floor coating systems, floor screeds, and specialist surface treatments...
Terrazzo flooring dates back to Ancient Rome where its vibrant, wear-resistant and flexible qualities proved popular with architects building the first modern empire. Today terrazzo remains the first-choice for designers across the globe.
Aggregates make up 75% of a Terrazzo floor's appearance. They create personality, flair and a one-of-a-kind design. As such, it's important to understand the available options when designing your Key Resin Terrazzo floor.
An important piece of any successful Terrazzo install are divider strips. Standard dividers are made of zinc, brass or aluminum.
Dividers serve a variety of purposes, they separate colors, create custom design elements, patterns, text, logos, depict images and can even tell stories. They act as a barrier between Terrazzo colors and allow intricate designs or patterns. Thus the dividers themselves actually become an important design element.
Architects and designers love the ability to freely create unique designs, as there are virtually unlimited possibilities for your Key Resin Terrazzo floor.
The 'epoxy background' color chosen can literally be ANY color, think beyond paint store selection. Match a decor color, a logo color, a pantone color, a team color - the possibilities are endless!