NuAire Laboratory Equipment Supply
CONTENT

LabGard® ES NU-813 Bench Top Class I Containment Ventilated Enclosure (CVE)

The LabGard® ES (Energy Saver) model NU-813 is a Containment Primary Engineering Control (C-PEC) classified as a Class I Containment Ventilated Enclosure (CVE) offering personnel protection for the safe use of non-sterile hazardous drugs (HDs) in a Containment Segregated Compounding Area (C-SCA). The CVE may also be used for the use of animal necropsy.

.

 

Rated 5 based on 1 product reviews

LabGard® ES NU-427 Class II, Type B1 Biosafety Cabinet

The LabGard® ES (Energy Saver) NU-427 Biological Safety Cabinet (BSC) may be used for work with minute quantities of volatile chemicals and tracer amounts of radionuclides if it does not interfere with the work in the re-circulated downflow.


 

Rated 5 based on 1 product reviews

AllerGard ES NU-620 Containment Animal Transfer Station

The AllerGard™ ES (Energy Saver) model NU-620 is an Animal Transfer Station modeled after our Class II Biological Safety Cabinet design to offer maximum personnel, product, and environmental protection during sensitive cage changing procedures while maintaining mobility in the vivarium environment.

 

Rated 5 based on 1 product reviews