APV Engineered Coatings
CONTENT

Roofing Coating Systems - APV eCoolRoof®

APV eCoolRoof is a white, field-applied, cool roof coating system engineered to significantly increase the emissivity and total solar reflectance properties of a roof's surface. The product's reflectivity is warranted for 10 years, which is more than three times longer than conventional elastomeric acrylic coatings. APV eCoolRoof meets and exceeds the Cool Roof Rating Council's (CRRC) standards for cool roof coatings.
Rated 5 based on 1 product reviews

Facade Restoration Coatings - NeverFade®, Kynar Aquatec®

NeverFade® with Kynar Aquatec® Resin is APV's multiple award winning, water-based exterior paint series. It's the world's best choice for resisting UV induced fading, dirt, stains, algae, mold, and fungal growth, abrasion, and corrosion. NeverFade must be applied by manufacturer approved or manufacturer certified contractor.
Rated 5 based on 1 product reviews

Anti-Slip Coating - Walkway™

Walkway is a non-slip safety paint that is useful for an extensive range of applications. It can be applied to any area with heavy foot traffic such as aircraft wings, loading steps, thresholds, ramps, step plates, platforms, ladders, helicopters, radar equipment, various machinery and equipment, decking, playgrounds, boats, truck beds, golf carts, and more. Walkway can be applied by brush, roll, or squeegee equipment. The product is available in two different textures and in a variety colors. Custom colors are also available.
Rated 5 based on 1 product reviews