Super Stud F-Track is an economical option for horizontal corners such as soffits, drop-ceilings, box-outs, and other drywall features that require a smooth, straight, corner intersection at 90 degrees. The single-piece F configuration allows for both horizontal and vertical framing attachment: without having to build up double tracks or track and angle members. The double thickness in the vertical inner flange provides rigidity and strength, which helps with both installation and long-term system stability and resiliency. The hemmed edges on the inner and outer flanges give added strength and safety, and complement our line of EDGE'' stud and track framing products. And, like all Super Stud steel products, F-Track is Made in the USA, with zinc-coated steel: minimum 25% recycled content, and 100% recyclable.Other applications: Floor holes and edge of slab: Top of wall or soffit at the edge of beam Box-out around plumbing Decorative soffits and ceiling drops
Rated 5 based on
1 product reviews