The EDGE™ Steel Framing System features lightweight and high-strength steel combined with an innovative design that incorporates a closed triangular lip. This (US Patents: US D606211 S1, US 8,056,303 B2 Additional patents pending) system provides the framer with the safest installation environment in the industry. The EDGE™ also delivers increased wall heights, while still meeting ASTM standards for screw retention and penetration. Combine those features with industry leading STC ratings and The EDGE™ is hard to equal.
Super Stud Building Products offers a full line of structural framing members and accessories available in 20, 18, 16, 14, 12, and 10 gauges. This complete line of stud, joist and track systems are ASTM, ICC and UL compliant. Super Stud utilizes the latest technologies, engineering and light gauge manufacturing to insure that our products meet industry standards for performance, strength, safety and overall functionality.
The Super Joist and SuperMAXX Joist System from Super Stud has one of the highest strength-to-mass ratios of any structural material available today. Large stiffened punch outs provide industry-best accessibility along the length of the web, satisfying any trade installation.
Flanges with double returns on the premium SuperMAXX Joist offer superior reinforcement that dramatically increase spans. The Super Stud line of products are specifically engineered to provide the construction industry with a cost-effective solution that allows for longer spans with less steel.
While the Super Joist and SuperMAXX Joist were designed as a system, you can use stud or joist applications independently. Member sizing for both the Super Joist and SuperMAXX Joist match standard flange and stiffening lip length on traditional joist, stud, and track members. This proprietary system is and manufactured exclusively by Super Stud Building Products, Inc. and is available throughout the east coast.
Curtainwall framing is designed to extend out from a building through connection clips and/or welded connections. While curtainwall studs do not typically carry vertical loads from the structure itself, they are considered load-bearing as they must be engineered to carry the load of the exterior finish of a structure combined with whatever wind load specified by the designer or that pertains to a given region.
Limiting deflection of a curtainwall is critical to the performance of the finished system, sealants and components anchored to the framing system. Super Stud's Curtainwall Deflection Solutions provide lateral support for curtainwall systems. They are one of the highest-tested load capacities available, and supply direct attachments to web and support. Most clips are reversible and compatible to both welding and mechanical connections.
energex® Exterior Wall Systems have been applied to more than 100 million square feet of structures since 1978. energex® is an exceptional exterior insulation and finishing system. The energex® System is comprised of four major components which provide permanent insulation, shape and textures that form a unique exterior wall.
The FroMar™ Steel Panel System is an innovative patented product, using galvanized sheet steel combined with a patented design to achieve unprecedented structural strength in a 33 mil panel. Testing has shown the galvanized finish will last in excess of 150 years. The system is mold, mildew, termite and fire resistant. Each wall section can be produced to accommodate the designer's residential or commercial plans, and any number of standard or custom exterior finishes can be applied to it such as brick, vinyl, stucco and various cementitious siding systems.
Galaxy Metal Products, LLC is a quality manufacturer of hollow metal doors and frames. Galaxy products are available from stock, knockdown frames to economical honeycomb insulated doors. Custom hollow metal doors and frames are manufactured to architectural specifications and designed to meet complex hardware requirements.
All steel materials from Super Stud Building Products, Inc. have as a minimum the following recycled content:
|
For LEED: post-consumer plus half pre-consumer = 27.0%
Many products have higher values; check with Super Stud Technical Services for additional recycling information. All Super Stud steel products are 100% recyclable.
Our fully-integrated approach to building product manufacturing and technical engineering support for both load-bearing and curtainwall cold-formed steel framing system applications enables our team of professionals in sales, customer service, and production to be available for any technical or design questions for the full term of a project. Super Stud is committed to educating the professionals (and up-and-coming professionals) within our industry. Our team provides ongoing AEC training, please submit your request by clicking here for more information.