The PVE37 is the first of the Pneumatic Vacuum Elevator models introduced to the elevator industry in 2002, measuring only 37 inches in outside diameter.The Air-Driven Residential Elevator can safely carry Two Passengers or 450 lbs. up to as many as five stops or 50 feet in total rise (15m).With same side, opposite and 90 degree door configurations, the compact PVE37 homeelevator rests on the existing ground floor, requiring no shaft, pit or machine room tooperate and is the perfect choice for any new construction or retro-fit application.Pros:Residential ElevatorCompact Home Elevator (2 Passengers)Self-Supporting Elevator (Rests of Existing Ground Floor)Panoramic Design (360 degrees Visibility)No Shaft, Pit or Machine Room RequiredSpace-Saving Elevator (37 inch Diameter)Innovative Vacuum Technology (Eco-Friendly)Plug & Play (30 AMP, 220VAC Power Supply)ASME A17.7 Certified
Rated 5 based on
1 product reviews