Without a corner post to interrupt the view you can enjoy the vistas beyond with the Centor 257 Integrated Cornerless Folding Window. Designed with the same clean lines as our flagship 205 Integrated Folding Door, homeowners will enjoy even more fresh air and views,with each side of the opening capable of spanning up to 4.7m wide.The Cornerless Folding Window can have 2, 3, 4 or 5 panels on each side, in ‘odd-odd'configurations (e.g. 3 doors on the left, 5 doors on the right) or ‘odd-even' configurations(e.g. 3 doors on the left, 4 doors on the right).For inside-outside living without the compromises, the 257 Integrated Cornerless Folding Window incorporates a choice of either built-in screens or shades to control insects,sunlight and privacy.
Rated 5 based on
1 product reviews