The Everlast Metals NS-100 Nail Strip Standing Seam roofing panel utilizes an interlocking panel system that doesn't require machine seaming or clips, which reduces labor costs.Installed over solid decking, this design allows for expansion & contraction caused by natural elements; this along with an anti-siphon seam provide a virtually leak proof roof with exceptional UL580 wind uplift ratings.The panel is available in a wide variety of materials and finishes. Substrates include G-90 Galvanized Steel, Galvalume® steel, and Aluminum. All painted products are Fluropon® coated.An optional thermally applied pre-assembly in-seam sealant is available. The minimum slope requirement is 3:12.Request A Sample Click HereTechnical Information SheetNS-100 Sell SheetColor Chart
Rated 5 based on
1 product reviews