SBS DeckBase 44 offers a tough, durable roof underlayment membrane that's also easy to install.This felt-style product offers heavy-duty protection at the critical eaves area of a roof.At 44" wide, and with a slip-resistant surface, this felt underlay makes installation easy and offers long-lasting, substantial protection from the elements at your roof's eaves. This is a high-performing and substantial modified bitumen roll roofing product, which is ready for your major residential projects, thanks to its glass-fibre reinforcement.Strong yet flexible, this product is compatible with asphalt shingles and offers an easy-to-handle, thin and lightweight composition so you can apply easily to your residential roofing project. And it lays flat for a uniform look, so you don't have to worry about unevenness. It's not a peel and stick product, which means it's easy to remove when it's time to re-roof.
Rated 5 based on
1 product reviews