The castings are copper-free (< 0.25%) aluminum. The lens is glass.The hardware is 316 (A4) stainless steel. The LED's are rated for 100,000 hours.Switchable color option available. IP66 & IP67 tested and listed.Variable brightness option available NVG compatibility option availableStandard with the exclusive Point Lighting Marine Treatment finish* that is bonded to the metal and far exceeds the corrosion resistance of the standard FAA approved finish.Six (6) years limited warranty subject to Point Lighting "Terms & Conditions of Sale".* MARINE TREATMENTIncludes our Marine Treatment finish as standard at no additional charge which tolerates marine, high salt content air and other corrosive environments. Point Lighting Marine Treatment: Our paint finish is bonded to the metal and far exceeds the corrosion resistance of the standard FAA approved finish. The fixture shall be treated for marine conditions by cleaning per US Department of Defense TT-C-490 method III, pretreated with chrome-free aluminum conversion coating per US MIL-C-5541 type II,epoxy powder base coat primer and glossy polyester powder coat finish. Powder coating per US Department of Defense MIL-PRF-24712A type VI and oven cured.
Rated 5 based on
1 product reviews