M-Series loading dock lift models are available with capacities of 5,000, 6,000 and 8,000 pounds. Platform sizes range from 6' x 8' to 8' x 10'. With vertical travel of 59" these hydraulic loading dock lifts can service any truck bed and/or dock height.
With capacities ranging from 10,000 to 20,000 pounds, these rugged loading dock lifts are ideal for heavy load applications. Built in hydraulic overload relief protects personnel and structures. Heavy-plate platforms with structural reinforcements minimize deflection while the wide base provides increased rigidity and stability.
H-Series Loading Dock Lifts can be serviced with any type of load transport device including power driven forklifts. They can be pit mounted or pad mounted.
Surface Mount (SM Series) Loading Dock Lift Models are available with capacities of 5,000, and 6,000 pounds with a standard platform size of 72" x 96" and raised height of 58". Use them anywhere that a pit or permanent installation is prohibited or impractical. They are ideal for leased or temporary buildings because they can be easily relocated when the building is no longer used.
Southworth Backsaver Hydraulic Lift Tables are extremely rugged and reliable machines. Thousands of Backsaver Hydraulic Lift Tables are in use throughout world for machine feeding, work positioning, assembly, order picking, pallet loading, and a wide range of other applications. Backsaver Lift Tables are available in many basic sizes and capacities to lift and position loads up to 6,000 lbs to heights up to 56". The wide range of power options, controls, tabletops, and base configurations that can be specified for each of the many basic sizes gives the user an almost unlimited choice of variations.
Southworth LS Series hydraulic lift tables are extremely rugged and reliable machines. Models are available in many basic sizes and capacities to lift and position loads up to 12,000 lbs. at heights to 98". The wide range of power options, controls, tabletops and base configurations that can be specified for each of the many basic sizes gives the user an almost unlimited choice of variations. The LS Series is used for machine feeding, work positioning, assembly, order picking, pallet loading and a wide range of other applications in a variety of industrial settings. '
These lighter capacity, light-duty hydraulic lift tables are built to the same exacting standards as our higher capacity Backsaver Hydraulic Lift Tables. They are available in 550, 1100, & 1500 lb. capacities. Ideal for light duty applications, they are an economical way to eliminate manual lifting and positioning.
Backsaver Lite Portable Lift Tables have four easy rolling casters for unmatched maneuverability. These internal DC powered portable lift tables with integral chargers feature push button controls to quickly and gently raise and lower loads. They include many of the same features as our stationary hydraulic lift tables.
These industrial grade hydraulic lift tables are specifically designed for those applications involving lighter loads of up to 1,000 lbs. Backsaver Lite Compact Lift Tables feature a double scissor mechanism to provide a full 36" of lifting height in a very small 12" x 24" footprint. Oversize platforms to 24" x 36" are available. Available in four standard configurations:
These lifts feature a built-in turntable that is essentially flush to the table platform in a clean, uncluttered design. The turntable bearings and support are under the platform and do not substantially increase the lowered height over that of comparable lifts without turntables. The turntable sits only 3/16" higher than the surrounding platform. Flush Mount turntable lifts are available in standard Southworth Backsaver Lift capacities to 4000 lbs. Turntables are available in 2 sizes; 20" and 43" diameter and are fitted into a limited number of platform sizes. The 43" diameter model can even be pit mounted when toe protection is added. Pit-mounted designs also include a rotational lock that auto engages when the lift is in the full down position.
Southworth Floor Height / Floor Level lift tables are low-profile lift tables feature a unique pan-style platform that lowers to floor or near floor height so that they can be fed and offloaded by hand pallet trucks. The platform shape makes these units ideal for use as pallet lift tables. Low-Profile floor height lift tables are available in 2,000, 4,000 and 6,000 lb. capacities. An elastomeric front edge prevents toe injury.
Get the advantage of four sided accessibility without the expense or hassle of digging a pit for your lift table. LiftMat Low- Profile lift tables have a collapsed height as low as 3.25 inches. An optional ramp allows the low-profile lift table to be fed with a hand pallet truck.
A full perimeter Toe Guard stops the descent of the lift table when it comes into contact with any obstruction.
LiftMat Low Profile Lift tables are best suited to applications where the load is evenly distributed.
In addition to standard platforms, LiftMat Low Profile Lift Tables can also be equipped with turntable tops.
The E-Z Reach Lift and Tilt Table allows independent control of lift and tilt to precisely position containers or other items at the optimum height and tilt angle. E-Z Reach Lift and Tilt Tables with their exclusive Universal Tilter Base (UTB) compensate for the shifting center of gravity as loads are tilted. The open frame top allows the tilting hydraulics to retract within the frame resulting in a lower profile when in the full down position. Lift and Tilt Tables with UTB also feature a shorter but wider stance for improved stability in a small footprint.
These rugged pneumatic lift tables (airbag lifts) can be used anywhere that "shop air" is available. They handle loads up to 4000 lbs. with as little as 80 p.s.i. They require less maintenance than conventional lift tables, and because pneumatic lift tables are powered by air there is no risk of hydraulic leaks or process contamination.
These heavy-duty hydraulic lift tables are ideal for cargo handling and lifting heavy industrial loads. Built in hydraulic overload relief protects personnel and structures. All Southworth DL Series lift tables feature heavy-plate platforms with structural reinforcements minimize deflection while the wide base provides increased rigidity and stability even when handling loads up to 25,000 lbs.
LSH Spacesaver High Rise hydraulic lift tables can be used as personnel work platforms, as cargo lifts, between levels as mezzanine lifts, for automated palletizing systems, and for positioning test apparatus or tools. These extended travel hydraulic lift tables are available with vertical travel up to 12 ft. Capacities range from 1,000 lbs to 12,000 lbs. High rise with minimum floor space. Extremely stable.
LHS Series High Rise Lift Tables can be equipped with a wide range of options and acccessories to satisfy specific lifting requirements.
LSD Series hydraulic lift tables feature 2 sets of legs and lift cylinders placed in a side by side configuration. This design allows for high load capacities - up to 12,000 lbs. with smooth lifting and lowering even when weight distribution is non-uniform.
Platforms of up to 8 feet wide on standard LSD Lift Tables and up to 11 feet wide on LSD Wide Base lift tables are available.
LST Tandem lift tables provide level rise for long loads such as lumber, pipes, sheets, bar stock, and assemblies. These hydraulic lift tables are typically used as feeding tables for tube welders, formers, and panel saws as well as for bundling and banding bar stock, lumber and other materials.
Tandem design allows the lift table to have a combination of high capacity and low collapsed height to support loads up to 7' x 17'. They are available in extra long and extra wide configurations.
The exclusive CAM design of these lift tables provides maximum capacities (up to 30,000 lbs.) with minimum height clearances.
For applications that require a SAM unit to be transported safely and easily, Southworth introduces the CLS4 -24.
The CLS4-24 is a portable lift table that solves a transport issue that Radiation Protection Officials and Maintenance Professionals alike have found challenging. Whether you need to reposition your SAM unit or simply move it for routine maintenance, the CLS4-24 provides a safe, efficient means of transportation that has proven effective in numerous nuclear facilities already. The unit comes equipped with a removable push bar and fork pockets for easy transport.
The platform height of the CLS4-24 Portable Lift table can be adjusted from 37.25" down to 13.25" in just 16 seconds to provide a low center of gravity for effortless travel whether going a few feet or to the other side of the plant
This special use portable lift table is designed to assist staff in mortuaries and funeral homes in the task of transporting and positioning caskets, trays, and other containers. The Mortuary lift is a battery powered portable lift. It features 4 swivel casters and two large fixed center casters that allow it to roll easily on any surface including tile, carpet and asphalt. The Mortuary lift employs a double scissor mechanism that lifts loads to any position from 14.5" up to 82.5".
Lifting and lowering is controlled by a hand pendant and foot operated floor lock keeps the unit stable and securely in place when not being transported.
The PalletPal 360™ Spring Pallet Positioner / Level Loader is the original, automatic, self-leveling, spring pallet leveler that makes loading and unloading pallets faster, safer and easier. The Pallet Pal 360 is simple, automatic load leveler uses a system of springs and shock absorbers to lower and raise loads as boxes are added or removed from pallets. A turntable top allows nearside loading and unloading. No power or air supply is required. Pallet loads up to 4,500 lbs can be easily handled by the Pallet Pal 360 Spring pallet leveler.
The PalletPal 360™ Air Level Loader is a pneumatic pallet leveler that makes loading and unloading pallets faster, safer and easier. A heavy duty airbag automatically lowers or raises the platform as boxes are added to or removed from pallets. A turntable allows nearside loading and unloading. The unique design offers workers complete 360 degree access to loads. Because all of the units components are contained within the diameter of the turntable ring, there are no obstructions or projections to create "reach-over" zones found on many competitive units.
With internal hydraulic power, PalletPal Roll-On Level Loaders lower to floor height so pallets can be rolled on and off with a hand pallet truck. The lift is then easily adjusted by pushbutton or foot switch control to maintain an ideal height for manual loading and unloading. The narrow side and back panels allow for easy reach over for 4 side access.
The PalletPal Roll-On Level Loader with Turntable lowers to floor height so pallets can be rolled on and off with a hand pallet truck. The lift is then easily adjusted by pushbutton or foot control to maintain an ideal height for manual loading and unloading.
For added convenience, this unit features a built-in, hand pallet truck accessible 360˚ turntable. Workers can spin the pallet so they are always loading and unloading on the nearside.
Toe protection is provided on all three working sides.
The Roll-In Level Loader from Southworth features a unique low-profile design that allows it to be fed with an ordinary hand pallet truck. Simply pick up a palletized load, raise the pallet truck and roll the load into position. The pallet moves over the Roll-In while the pallet truck rolls between the outside platform and the center support beam. By eliminating the need for forklift trucks, costs are reduced and productivity is improved. A convenient footswitch allows for hands-free positioning of the load. A full perimeter toe-guard provides an added measure of safety.
With the ability to handle pallet loads measuring up to 48" x 48" x 84" high, the Southworth PalletPal Pallet Rotator / Pallet Inverter is a simple, rugged machine designed to invert entire pallet loads. The pressure adjustable clamping mechanism easily secures loads up to 4,400 pounds and rotates them 180 degrees on a massive anti-friction turret bearing. The PalletPal Pallet Rotator / Pallet Inverter eliminates the need for manually restacking pallets.
Perform multiple functions with one versatile machine. Use it by itself as a mobile lift table, mobile pallet lift / mobile pallet positioner or as the perfect companion to feed other PalletPal Levelers. As a transporter it moves effortlessly throughout the plant. It's a lot less expensive than a ride on fork lift and it doesn't require special training or certification to use.
If you use open bottom containers or skids, now you can transport and palletize with a single unit, The PalletPal Lift Truck. This high lift pallet jack / skid lifter travels easily over any industrial surface and can easily be adjusted up and down at the touch of a button.
The New PalletPal OP Order Picker takes the time proven design of the PalletPal Level Loader and adapts it for universal use with order picker lifts.
In stock picking operations workers are constantly bending, reaching and stretching to place picked items onto a pallet. The process is inefficient and puts undue stress on the operator causing fatigue and the potential for injury.
The PalletPal OP uses a calibrated spring mechanism to keep loads at a comfortable, easy-to-access height. It automatically lowers as boxes are added to keep the pallet in the best loading position throughout the process. The PalletPal OP's platform has a special non-skid surface and welded corner clips to keep loads squarely in position. A built-in turntable with anti-friction bearings allows operators to spin the load so that they never have to reach across the pallet.
The PalletPal OP mounts quickly and easily to any brand of order picking lift. It works with loads of 400 - 2000 lbs.
The PalletPal Walkie is an automatic spring actuated level loader that works in tandem with your existing powered walkie or rider pallet trucks. The PalletPal Walkie works with all standard electric walkie and walkie/riders.
his low profile turntable / floor height turntable is less than 1" high and can be loaded by a hand pallet truck. By rotating the load the operator always works from the near side without having to walk around the load. The risk of injury from reaching and stretching or walking around the pallet with a heavy load is virtually eliminated
PalletPal Pallet Turntable Rings are low profile (2-1/8") industrial turntables that are fully supported by bearings around their entire periphery. They may be mounted on any stable surface that will support their loaded weight. This includes lift tables, fixed height platforms or floors. Pallet turntables or pallet carousels allow users to spin a pallet during the loading or unloading process so that they are always working on the near side.
PalletPal Pallet Industrial Turntable Rings can be easily moved from one location to another as needed.
When loads, weights, pallet sizes or product dimension vary greatly, a Powered PalletPal Level Loader / Pallet Lift with total operator control is the solution. A foot control allows the operator to adjust the load to any position within the working range of the unit so it's always at the most comfortable height for loading or unloading.
Powered PalletPal Levelers have a manual turntable top for easy rotation of the load so that the operator is always working on the near side.
Available in hydraulic or pneumatic configurations with 2,000 or 4,000 pound capacities.
The New PalletPal OP Order Picker takes the time proven design of the PalletPal Level Loader and adapts it for universal use with order picker lifts.
The PalletPal Walkie is an automatic spring actuated level loader that works in tandem with your existing powered walkie or rider pallet trucks. The PalletPal Walkie works with all standard electric walkie and walkie/riders.
Unlike scissor lift tables, these tote lifters travel up and down on a vertical mast. They are ideal for feeding and offloading materials from totes or junior containers. Dollies or hand carts used to transport stacks of containers can be rolled on and off the forks or solid pan. Items can then be raised and lowered to the most comfortable height for loading and unloading with a minimum of bending, reaching and stretching. Because of the compact design the Stack Box tote lifter and positioner requires only slightly more floor space than the containers used with it.
Available with pushbutton or footswitch control.
E-Z Reach Portable Tilters have casters that allow them to pick up staged containers and move them to the work cell. Baskets can be tilted up to 85 degrees to allow easy access to parts. E-Z Reach Portable Container Tilters are available in 2,000 and 4,000 pound capacities and feature 12 Volt DC power and a built-in charger (AC power is available).
Choose a Fork-Over design (PTU model container tilter) for containers with open bottoms or Straddle design (SPTU model container tilter) for containers with reinforcing bars or closed bottoms.
With fork channels that allow hand pallet trucks or fork trucks to place container directly on the tilter in a single step, ZTU-Series, Roll-On Container Tilters are ideal for stationary/permanent installation at the workstation.
Tilt a wide variety of containers including wire baskets, plastic containers, and gaylords up to 85˚ for easy access to contents without bending reaching and stretching.
This low profile container tilter with pan style platform accommodates any type of container. Because the unit is essentially flush to the floor when in the lowered position, this low-profile container tilter can be easily loaded with hand cart and hand pallet trucks.
The 50" x 50" usable pan size works with a wide variety of container styles and sizes.
Loads can be positioned at angle from 0˚ up 85˚ for easy access to contents without bending, reaching or strecthing.
The E-Z Reach Lift and Tilt Table allows independent control of lift and tilt to precisely position containers or other items at the optimum height and tilt angle. E-Z Reach Lift and Tilt Tables with their exclusive Universal Tilter Base (UTB) compensate for the shifting center of gravity as loads are tilted. The open frame top allows the tilting hydraulics to retract within the frame resulting in a lower profile when in the full down position. Lift and Tilt Tables with UTB also feature a shorter but wider stance for improved stability in a small footprint.
For applications utilizing small or shallow containers that do not require vertical repositioning, a Fixed Height Tilter is the ideal choice. Available in 2,000 or 4,000 pound capacities. Fixed height tilters can be placed directly on the floor or mounted on a platform and will tilt contents either 30˚ or 45˚, depending on model, for easy access to items without bending, reaching or stretching.
Choose from Hydraulic (T Model Designations) or Pneumatic (TA Model Designations) fixed height tilters.
The E-Z Reach BinSert is highly effective at reducing the risk of injury when picking or placing materials in and out of containers. Easily installed in almost any size container, it automatically raises or lowers goods eliminating the workers need to bend and reach throughout the loading and/or unloading process.
E-Z Reach BinSert is particularly effective at protecting goods being stored or transported in containers. E-Z Reach BinSert comes with a unique bolt-in plastic platform that can be easily cut to fit containers with inside dimensions as small as 16'' x 36''.
Unlike scissor lift tables, these tote lifters travel up and down on a vertical mast. They are ideal for feeding and offloading materials from totes or junior containers. Dollies or hand carts used to transport stacks of containers can be rolled on and off the forks or solid pan. Items can then be raised and lowered to the most comfortable height for loading and unloading with a minimum of bending, reaching and stretching. Because of the compact design the Stack Box tote lifter and positioner requires only slightly more floor space than the containers used with it.
Available with pushbutton or footswitch control.
Southworth Powered Industrial Turntables are designed to the application and are available in a full range of capacities up to 6000 pounds and platform sizes up to 60" x 60". These industrial turntables included a 1/2" thick solid steel platform, oversized center pin and lubricated for life center pin bushing. Rotation speeds range from 1.5 RPM to 2.0 RPM. They feature a lowered height of only 9". Standard Voltage is 115/1/60.
This low profile turntable / floor height turntable is less than 1" high and can be loaded by a hand pallet truck. By rotating the load the operator always works from the near side without having to walk around the load. The risk of injury from reaching and stretching or walking around the pallet with a heavy load is virtually eliminated.
PalletPal Pallet Turntable Rings are low profile (2-1/8") industrial turntables that are fully supported by bearings around their entire periphery. They may be mounted on any stable surface that will support their loaded weight. This includes lift tables, fixed height platforms or floors. Pallet turntables or pallet carousels allow users to spin a pallet during the loading or unloading process so that they are always working on the near side.
The Elevation Station is a light duty elevating work station - a tool for productivity. The height is easily adjusted with either of the dual footswitches, pre-wired at opposite corners of the base frame. The linear actuator provides direct acting power up and power down with precise control. And, because there are no hydraulics the Elevation Station can be used anywhere without fear of hydraulic fluid leaks.
Lift-Tool... The Go Anywhere, Do Anything, Tool That No Workbench, Service Van, or Maintenance Cart Should Be Without!
A Lift-Tool is like having a personal assistant with you at all times. Whenever you need an extra pair of hands to hold or position something for you, the Lift-Tool is the answer.
For assembly or maintenance operations where large structures, such as aircraft or heavy equipment, must be accessed at elevated or varying heights, Southworth offers custom-configured worker platforms that can be designed into most production lines. Offering more flexibility and safety than scaffolding or ladders, these worker platform lifts are also ideal for use as carousel lifts allowing workers to pick items from the vertically stacked compartments of storage carousels.